ZHCSJY2A June 2019 – September 2019 OPA2834
PRODUCTION DATA.
The OPA2834 is used in a gain of 20 V/V followed by an OPA2834 used in a gain of 1 V/V for driving the input of the ADS7056 which is sampling at 1 MSPS. A comparator is connected to the ADC input for short-circuit fault detection. This design example is illustrated for the following specifications: