ZHCSMQ4F November 2020 – February 2022 OPA2387 , OPA387 , OPA4387
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | |||||||
VOS | Input offset voltage | VS = 5.5 V | ±0.25 | ±2 | µV | ||
VS = 1.7 V | ±0.35 | ±2.5 | |||||
TA = –40°C to +125°C(1) | ±0.4 | ||||||
dVOS/dT | Input offset voltage drift | TA = –40°C to +125°C(1) | OPA387, OPA2387 | ±0.003 | ±0.012 | μV/°C | |
OPA4387 | ±0.018 | ||||||
PSRR | Power supply rejection ratio | OPA387, OPA2387 | ±0.05 | ±0.35 | μV/V | ||
OPA4387 | ±0.5 | ||||||
TA = –40°C to +125°C(1) | ±1 | ||||||
INPUT BIAS CURRENT | |||||||
IB | Input bias current | OPA387, OPA2387 | ±30 | ±150 | pA | ||
OPA4387 | ±300 | ||||||
TA = –40°C to +125°C(1) | OPA387, OPA2387 | ±200 | |||||
OPA4387 | ±350 | ||||||
IOS | Input offset current | OPA387, OPA2387 | ±60 | ±300 | pA | ||
OPA4387 | ±500 | ||||||
TA = –40°C to +125°C(1) | OPA387, OPA2387 | ±400 | |||||
OPA4387 | ±700 | ||||||
NOISE | |||||||
Input voltage noise | f = 0.1 Hz to 10 Hz | 177 | nVPP | ||||
27 | nVRMS | ||||||
eN | Input voltage noise density | f = 1 Hz | 8.5 | nV/√Hz | |||
f = 10 Hz | 8.5 | ||||||
f = 100 Hz | 8.5 | ||||||
f = 1 kHz | 8.5 | ||||||
iN | Input current noise | f = 1 kHz | 70 | fA/√Hz | |||
INPUT VOLTAGE | |||||||
VCM | Common-mode voltage range | VS = 1.7 V | (V–) – 0.1 | (V+) | V | ||
VS = 5.5 V | (V–) – 0.2 | (V+) + 0.1 | |||||
CMRR | Common-mode rejection ratio | (V–) – 0.1 V < VCM < (V+), VS = 1.7 V | 115 | 138 | dB | ||
(V–) – 0.2 V < VCM < (V+) + 0.1 V, VS = 5.5 V | OPA387, OPA2387 | 140 | 150 | ||||
OPA4387 | 130 | ||||||
(V–) – 0.1 V < VCM < (V+), TA = –40°C to +125°C(1) | 110 | 132 | |||||
(V–) – 0.2 V < VCM < (V+) + 0.1, VS = 5.5 V, TA = –40°C to +125°C(1) |
130 | ||||||
INPUT CAPACITANCE | |||||||
ZID | Differential | 100 || 3 | MΩ || pF | ||||
ZICM | Common-mode | 60 || 3 | GΩ || pF | ||||
OPEN-LOOP GAIN | |||||||
AOL | Open-loop voltage gain | (V–) + 100 mV < VOUT < (V+) – 100 mV |
OPA387, OPA2387 | 135 | 145 | dB | |
OPA4387 | 120 | ||||||
TA = –40°C to +125°C(1) | 125 | ||||||
(V–) + 150 mV < VOUT < (V+) – 150 mV, RL = 2 kΩ |
OPA387, OPA2387 | 132 | 145 | ||||
OPA4387 | 120 | ||||||
TA = –40°C to +125°C(1) | 125 | ||||||
FREQUENCY RESPONSE | |||||||
GBW | Gain-bandwidth product | 5.7 | MHz | ||||
SR | Slew rate | 4-V step, G = +1 | 2.8 | V/μs | |||
tS | Settling time | To 0.1%, 1-V step , G = +1 | 1.5 | μs | |||
To 0.01%, 1-V step , G = +1 | 5.5 | ||||||
Overload recovery time | VIN × G > VS | 500 | ns | ||||
Chopping clock frequency(1) | 100 | 150 | kHz | ||||
THD+N | Total harmonic distortion + noise | VOUT = 1 VRMS, G = +1, f = 1 kHz | 0.002 % | ||||
OUTPUT | |||||||
Voltage output swing from rail | No load | OPA387, OPA2387 | 1 | 10 | mV | ||
OPA4387 | 20 | ||||||
5 | 30 | ||||||
RL = 2 kΩ | OPA387, OPA2387 | 20 | 60 | ||||
OPA4387 | 60 | ||||||
TA = –40°C to +125°C(1) | 30 | ||||||
High linearity output swing range(1) | AOL > 120 dB | (V–) + 0.075 | (V+) – 0.075 | V | |||
RL = 2 kΩ | (V–) + 0.150 | (V+) – 0.150 | |||||
ISC | Short-circuit current | VS = 5.5 V | ±55 | mA | |||
VS = 1.7 V | OPA2387DGK | ±25 | |||||
OPA387, OPA2387DSG, OPA4387 | ±15 | ||||||
Phase margin | CL = 100 pF, G = +1 | 40 | degrees | ||||
RO | Open-loop output impedance | f = 1 MHz | 250 | Ω | |||
POWER SUPPLY | |||||||
IQ | Quiescent current per amplifier | IO = 0 mA | 570 | 675 | μA | ||
TA = –40°C to 125°C(1) | 700 | ||||||
Turn-on time | At VS = 5.5 V, VS ramp rate > 0.3 V/µs, settle to 1% | 25 | 100 | μs |