ZHCSRR8B October 2023 – April 2024 OPA2323 , OPA323 , OPA4323
PRODMIX
请参考 PDF 数据表获取器件具体的封装图。
The OPAx323 devices have one functional mode. These devices are powered on as long as the power-supply voltage is between 1.7V (±0.85V) and 5.5V (±2.75V).
The OPAx323S devices feature a shutdown pin, which can be used to place the op amp into a low-power mode. For more information, see the Shutdown Function section.