ZHCSRX0H September 1983 – March 2023 OP07 , OP07C , OP07D
PRODUCTION DATA
The OP07x operate from ±3 V to ±18 V supplies; many specifications apply from 0°C to 70°C.
Supply voltages larger than ±22 V can permanently damage the device. See also Section 6.1.
Place 0.1-μF bypass capacitors close to the power-supply pins to reduce errors coupling in from noisy or high-impedance power supplies. For more details on bypass capacitor placement, see Section 8.4.1.