SLAS580E October 2008 – May 2020 MSP430FG477 , MSP430FG478 , MSP430FG479
PRODUCTION DATA.
PIN NAME (P1.X) | X | FUNCTION | CONTROL BITS / SIGNALS(1) | ||||
---|---|---|---|---|---|---|---|
CAPD.x | P1DIR.x | P1SEL.x | P1SEL2.x = 0
OAN (OA0) |
P1SEL2.x = 0
SD16AE.x |
|||
P1.2/TA1/A4-/OA0I3 | 2 | P1.x (I/O) | 0 | I: 0, O: 1 | 0 | xx | 0 |
Timer_A3.CCI1A | 0 | 0 | 1 | xx | 0 | ||
Timer_A3.TA1 | 0 | 1 | 1 | xx | 0 | ||
A4- | x | x | x | xx | 1 | ||
OA0I3 | x | x | x | 10 | 1 |