ZHCSCN8A May 2014 – September 2018 MSP430F6745A , MSP430F6746A , MSP430F6747A , MSP430F6748A , MSP430F6749A , MSP430F6765A , MSP430F6766A , MSP430F6767A , MSP430F6768A , MSP430F6769A , MSP430F6775A , MSP430F6776A , MSP430F6777A , MSP430F6778A , MSP430F6779A
PRODUCTION DATA.
Figure 6-13 shows the port diagram. Table 6-72 summarizes the selection of the pin functions.
PIN NAME (P2.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | |||
---|---|---|---|---|---|---|
P2DIR.x | P2SEL0.x | P2MAP.x | CBPD.z | |||
P2.7/PM_UCB0CLK/ CB2 | 7 | P2.7 (I/O) | I:0; O:1 | 0 | X | 0 |
Mapped secondary digital function | X | 1 | ≤ 30 | 0 | ||
Output driver and input Schmitt trigger disabled | X | 1 | = 31 | 0 | ||
CB2 | X | X | X | 1 (z = 2) |