ZHCSFC2A August 2016 – August 2016 MSP430F6459-HIREL
PRODUCTION DATA.
The MSP430F6459 is an ultra-low-power microcontroller that consists of several features which include different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications.
The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows the device to wake up from low-power modes to active mode in 3 μs (typical).
The MSP430 CPU has a 16-bit RISC architecture that is highly transparent to the application. All operations, other than program-flow instructions, are performed as register operations in conjunction with seven addressing modes for source operand and four addressing modes for destination operand.
The CPU is integrated with 16 registers that provide reduced instruction execution time. The register-to-register operation execution time is one cycle of the CPU clock.
Four of the registers, R0 to R3, are dedicated as program counter, stack pointer, status register, and constant generator, respectively. The remaining registers are general-purpose registers (see Figure 6-1).
Peripherals are connected to the CPU using data, address, and control buses, and can be handled with all instructions.
For further details, see the CPUX Module (Chapter Excerpt From MSP430x5xx Family, SLAU208) (SLAU391).
The instruction set consists of the original 51 instructions with three formats and seven address modes and additional instructions for the expanded address range. Each instruction can operate on word and byte data. Table 6-1 shows examples of the three types of instruction formats; Table 6-2 shows the address modes.
INSTRUCTION WORD FORMAT | EXAMPLE | OPERATION |
---|---|---|
Dual operands, source-destination | ADD R4,R5 | R4 + R5 → R5 |
Single operands, destination only | CALL R8 | PC → (TOS), R8 → PC |
Relative jump, unconditional or conditional | JNE | Jump-on-equal bit = 0 |
ADDRESS MODE | S(1) | D(1) | SYNTAX | EXAMPLE | OPERATION |
---|---|---|---|---|---|
Register | + | + | MOV Rs,Rd | MOV R10,R11 | R10 → R11 |
Indexed | + | + | MOV X(Rn),Y(Rm) | MOV 2(R5),6(R6) | M(2+R5) → M(6+R6) |
Symbolic (PC relative) | + | + | MOV EDE,TONI | M(EDE) → M(TONI) | |
Absolute | + | + | MOV &MEM, &TCDAT | M(MEM) → M(TCDAT) | |
Indirect | + | MOV @Rn,Y(Rm) | MOV @R10,Tab(R6) | M(R10) → M(Tab+R6) | |
Indirect auto-increment | + | MOV @Rn+,Rm | MOV @R10+,R11 | M(R10) → R11 R10 + 2 → R10 |
|
Immediate | + | MOV #X,TONI | MOV #45,TONI | #45 → M(TONI) |
The MCUs have one active mode and seven software selectable low-power modes of operation. An interrupt event can wake up the device from any of the low-power modes, service the request, and restore back to the low-power mode on return from the interrupt program.
Software can configure the following operating modes:
The interrupt vectors and the power-up start address are in the address range 0FFFFh to 0FF80h (see Table 6-3). The vector contains the 16-bit address of the appropriate interrupt-handler instruction sequence.
INTERRUPT SOURCE | INTERRUPT FLAG | SYSTEM INTERRUPT | WORD ADDRESS | PRIORITY |
---|---|---|---|---|
System Reset
Power-Up, External Reset Watchdog Time-out, Key Violation Flash Memory Key Violation |
WDTIFG, KEYV (SYSRSTIV)(1) (3) | Reset | 0FFFEh | 63, highest |
System NMI
PMM Vacant Memory Access JTAG Mailbox |
SVMLIFG, SVMHIFG, DLYLIFG, DLYHIFG, SVMLVLRIFG, SVMHVLRIFG, VMAIFG, JMBNIFG, JMBOUTIFG (SYSSNIV)(1) | (Non)maskable | 0FFFCh | 62 |
User NMI
NMI Oscillator Fault Flash Memory Access Violation |
NMIIFG, OFIFG, ACCVIFG, BUSIFG (SYSUNIV)(1) (3) | (Non)maskable | 0FFFAh | 61 |
Comp_B | Comparator B interrupt flags (CBIV)(1) (2) | Maskable | 0FFF8h | 60 |
Timer TB0 | TB0CCR0 CCIFG0 (2) | Maskable | 0FFF6h | 59 |
Timer TB0 | TB0CCR1 CCIFG1 to TB0CCR6 CCIFG6, TB0IFG (TB0IV)(1) (2) |
Maskable | 0FFF4h | 58 |
Watchdog Interval Timer Mode | WDTIFG | Maskable | 0FFF2h | 57 |
USCI_A0 Receive or Transmit | UCA0RXIFG, UCA0TXIFG (UCA0IV)(1) (2) | Maskable | 0FFF0h | 56 |
USCI_B0 Receive or Transmit | UCB0RXIFG, UCB0TXIFG (UCB0IV)(1) (2) | Maskable | 0FFEEh | 55 |
ADC12_A | ADC12IFG0 to ADC12IFG15 (ADC12IV)(1) (2) | Maskable | 0FFECh | 54 |
Timer TA0 | TA0CCR0 CCIFG0(2) | Maskable | 0FFEAh | 53 |
Timer TA0 | TA0CCR1 CCIFG1 to TA0CCR4 CCIFG4, TA0IFG (TA0IV)(1) (2) |
Maskable | 0FFE8h | 52 |
LDO-PWR (6) | LDOOFFIG, LDOONIFG, LDOOVLIFG | Maskable | 0FFE6h | 51 |
DMA | DMA0IFG, DMA1IFG, DMA2IFG, DMA3IFG, DMA4IFG, DMA5IFG (DMAIV)(1) (2) | Maskable | 0FFE4h | 50 |
Timer TA1 | TA1CCR0 CCIFG0(2) | Maskable | 0FFE2h | 49 |
Timer TA1 | TA1CCR1 CCIFG1 to TA1CCR2 CCIFG2, TA1IFG (TA1IV)(1) (2) |
Maskable | 0FFE0h | 48 |
I/O Port P1 | P1IFG.0 to P1IFG.7 (P1IV)(1)(2) | Maskable | 0FFDEh | 47 |
USCI_A1 Receive or Transmit | UCA1RXIFG, UCA1TXIFG (UCA1IV)(1) (2) | Maskable | 0FFDCh | 46 |
USCI_B1 Receive or Transmit | UCB1RXIFG, UCB1TXIFG (UCB1IV)(1) (2) | Maskable | 0FFDAh | 45 |
I/O Port P2 | P2IFG.0 to P2IFG.7 (P2IV)(1) (2) | Maskable | 0FFD8h | 44 |
LCD_B(5) | LCD_B Interrupt Flags (LCDBIV)(1) | Maskable | 0FFD6h | 43 |
RTC_B | RTCRDYIFG, RTCTEVIFG, RTCAIFG, RT0PSIFG, RT1PSIFG, RTCOFIFG (RTCIV)(1) (2) | Maskable | 0FFD4h | 42 |
DAC12_A | DAC12_0IFG, DAC12_1IFG(1) (2) | Maskable | 0FFD2h | 41 |
Timer TA2 | TA2CCR0 CCIFG0(2) | Maskable | 0FFD0h | 40 |
Timer TA2 | TA2CCR1 CCIFG1 to TA2CCR2 CCIFG2, TA2IFG (TA2IV)(1) (2) |
Maskable | 0FFCEh | 39 |
I/O Port P3 | P3IFG.0 to P3IFG.7 (P3IV)(1) (2) | Maskable | 0FFCCh | 38 |
I/O Port P4 | P4IFG.0 to P4IFG.7 (P4IV)(1) (2) | Maskable | 0FFCAh | 37 |
USCI_A2 Receive or Transmit | UCA2RXIFG, UCA2TXIFG (UCA2IV)(1) (2) | 0FFC8h | 36 | |
USCI_B2 Receive or Transmit | UCB2RXIFG, UCB2TXIFG (UCB2IV)(1) (2) | 0FFC6h | 35 | |
Reserved | Reserved(4) | 0FFC4h | 34 | |
⋮ | ⋮ | |||
0FF80h | 0, lowest |
Table 6-4 summarizes the memory map.
DESCRIPTION | ||
---|---|---|
Memory (flash) | Total Size | 512KB |
Main: interrupt vector | 00FFFFh–00FF80h | |
Main: code memory | Bank 3 | 128KB 087FFFh-068000h |
Bank 2 | 128KB 067FFFh-48000h |
|
Bank 1 | 128KB 047FFFh-028000h |
|
Bank 0 | 128KB 027FFFh-008000h |
|
MID support software (ROM) | Total Size | 1KB 006FFFh-006C00h |
RAM | Sector 3 | 16KB 0FBFFFh-0F8000h |
Sector 2 | 16KB 0F7FFFh-0F4000h |
|
Sector 1 | 16KB 0F3FFFh-0F0000h |
|
Sector 0 | 16KB 0063FFh–002400h (mirrored at address range 0FFFFFh-0FC000h) |
|
RAM | Sector 7 | 2KB 0023FFh-001C00h |
Information memory (flash) | Info A | 128 B 0019FFh–001980h |
Info B | 128 B 00197Fh–001900h |
|
Info C | 128 B 0018FFh–001880h |
|
Info D | 128 B 00187Fh–001800h |
|
Bootloader (BSL) memory (flash) | BSL 3 | 512 B 0017FFh–001600h |
BSL 2 | 512 B 0015FFh–001400h |
|
BSL 1 | 512 B 0013FFh–001200h |
|
BSL 0 | 512 B 0011FFh–001000h |
|
Peripherals | Size | 4KB 000FFFh–000000h |
The BSL enables users to program the flash memory or RAM using various serial interfaces. Access to the device memory by the BSL is protected by an user-defined password. For complete description of the features of the BSL and its implementation, see MSP430 Programming WIth the Bootloader (BSL) (SLAU319).
MSP4306459 comes preprogrammed with the UART BSL. Use of the UART BSL requires external access to six pins (see Table 6-5).
DEVICE SIGNAL | BSL FUNCTION |
---|---|
RST/NMI/SBWTDIO | Entry sequence signal |
TEST/SBWTCK | Entry sequence signal |
P1.1 | Data transmit |
P1.2 | Data receive |
VCC | Power supply |
VSS | Ground supply |
The MSP430 family supports the standard JTAG interface which requires four signals for sending and receiving data. The JTAG signals are shared with general-purpose I/O. The TEST/SBWTCK pin is used to enable the JTAG signals. In addition to these signals, the RST/NMI/SBWTDIO is required to interface with MSP430 development tools and device programmers. Table 6-6 lists the JTAG pin requirements. For further details on interfacing to development tools and device programmers, see the MSP430 Hardware Tools User's Guide (SLAU278). For a complete description of the features of the BSL and its implementation, see the MSP430 Programming With the Bootloader User's Guide (SLAU319).
DEVICE SIGNAL | DIRECTION | FUNCTION |
---|---|---|
PJ.3/TCK | IN | JTAG clock input |
PJ.2/TMS | IN | JTAG state control |
PJ.1/TDI/TCLK | IN | JTAG data input, TCLK input |
PJ.0/TDO | OUT | JTAG data output |
TEST/SBWTCK | IN | Enable JTAG pins |
RST/NMI/SBWTDIO | IN | External reset |
VCC | Power supply | |
VSS | Ground supply |
In addition to the standard JTAG interface, the MSP430 family supports the two wire Spy-Bi-Wire interface. Spy-Bi-Wire can be used to interface with MSP430 development tools and device programmers. Table 6-7 lists the Spy-Bi-Wire interface pin requirements. For further details on interfacing to development tools and device programmers, see the MSP430 Hardware Tools User's Guide (SLAU278). For a complete description of the features of the JTAG interface and its implementation, see MSP430 Programming Via the JTAG Interface (SLAU320).
DEVICE SIGNAL | DIRECTION | FUNCTION |
---|---|---|
TEST/SBWTCK | IN | Spy-Bi-Wire clock input |
RST/NMI/SBWTDIO | IN, OUT | Spy-Bi-Wire data input and output |
VCC | Power supply | |
VSS | Ground supply |
The flash memory can be programmed through the JTAG port, Spy-Bi-Wire (SBW), the BSL, or in-system by the CPU. The CPU can perform single-byte, single-word, and long-word writes to the flash memory. Features of the flash memory include:
For further information, see the Flash Controller Module (Chapter Excerpt From MSP430x5xx Family, SLAU208) (SLAU392).
The MID is an add-on to the MSP430 flash memory controller. MID provides additional functionality over the regular flash operation methods. Main purpose of the MID function is gaining higher reliability of flash content and overall system integrity in harsh environments and application areas requiring such features. The on-chip MID ROM contains the factory programmed MID support software. This software package provides several software functions that allow to use all MID features.
The MID functionality can be enabled for different flash memory ranges. These memory ranges are selectable by the cw0 parameter of the MID function MidEnable(). Details about address range coverage is listed in Table 6-8.
For further information, see the MID Module (Chapter Excerpt From MSP430x5xx Family, SLAU208) (SLAU459).
BITS OF cw0 PARAMETER | ADDRESS RANGE |
---|---|
cw0.15 | 087FFFh-080000h |
cw0.14 | 07FFFFh-078000h |
cw0.13 | 077FFFh-070000h |
cw0.12 | 06FFFFh-068000h |
cw0.11 | 067FFFh-060000h |
cw0.10 | 05FFFFh-058000h |
cw0.9 | 057FFFh-050000h |
cw0.8 | 04FFFFh-048000h |
cw0.7 | 047FFFh-040000h |
cw0.6 | 03FFFFh-038000h |
cw0.5 | 037FFFh-030000h |
cw0.4 | 02FFFFh-028000h |
cw0.3 | 027FFFh-020000h |
cw0.2 | 01FFFFh-018000h |
cw0.1 | 017FFFh-010000h |
cw0.0 | 00FFFFh-008000h |
The RAM is made up of n sectors. Each sector can be completely powered down to save leakage; however, all data is lost. Features of the RAM include:
For further information, see the RAM Controller Module (Chapter Excerpt From MSP430x5xx Family, SLAU208) (SLAU393).
The backup RAM provides a limited number of bytes of RAM that are retained during LPMx.5 and during operation from a backup supply if the battery backup system module is implemented.
There are 8 bytes of backup RAM available. It can be word-wise accessed by the control registers BAKMEM0, BAKMEM1, BAKMEM2, and BAKMEM3.
For further information, see the Backup RAM Module (Chapter Excerpt From MSP430x5xx Family, SLAU208) (SLAU394).
Peripherals are connected to the CPU through data, address, and control buses. Peripherals can be handled using all instructions. For complete module descriptions, see the MSP430x5xx and MSP430x6xx Family User's Guide (SLAU208).
There are up to nine 8-bit I/O ports implemented: P1 through P9 are complete and port PJ contains four individual I/O ports.
For further information, see the Digital I/O Module (Chapter Excerpt From MSP430x5xx Family, SLAU208) (SLAU396).
The port mapping controller allows the flexible and reconfigurable mapping of digital functions to port P2. Table 6-9 lists the available mappings, and Table 6-10 lists the default settings.
For further information, see the Port Mapping Controller Module (Chapter Excerpt From MSP430x5xx Family, SLAU208) (SLAU397).
VALUE | PxMAPy MNEMONIC | INPUT PIN FUNCTION | OUTPUT PIN FUNCTION |
---|---|---|---|
0 | PM_NONE | None | DVSS |
1 | PM_CBOUT | – | Comparator_B output |
PM_TB0CLK | Timer TB0 clock input | – | |
2 | PM_ADC12CLK | – | ADC12CLK |
PM_DMAE0 | DMAE0 Input | – | |
3 | PM_SVMOUT | – | SVM output |
PM_TB0OUTH | Timer TB0 high impedance input TB0OUTH | – | |
4 | PM_TB0CCR0B | Timer TB0 CCR0 capture input CCI0B | Timer TB0: TB0.0 compare output Out0 |
5 | PM_TB0CCR1B | Timer TB0 CCR1 capture input CCI1B | Timer TB0: TB0.1 compare output Out1 |
6 | PM_TB0CCR2B | Timer TB0 CCR2 capture input CCI2B | Timer TB0: TB0.2 compare output Out2 |
7 | PM_TB0CCR3B | Timer TB0 CCR3 capture input CCI3B | Timer TB0: TB0.3 compare output Out3 |
8 | PM_TB0CCR4B | Timer TB0 CCR4 capture input CCI4B | Timer TB0: TB0.4 compare output Out4 |
9 | PM_TB0CCR5B | Timer TB0 CCR5 capture input CCI5B | Timer TB0: TB0.5 compare output Out5 |
10 | PM_TB0CCR6B | Timer TB0 CCR6 capture input CCI6B | Timer TB0: TB0.6 compare output Out6 |
11 | PM_UCA0RXD | USCI_A0 UART RXD (Direction controlled by USCI - input) | |
PM_UCA0SOMI | USCI_A0 SPI slave out master in (direction controlled by USCI) | ||
12 | PM_UCA0TXD | USCI_A0 UART TXD (Direction controlled by USCI - output) | |
PM_UCA0SIMO | USCI_A0 SPI slave in master out (direction controlled by USCI) | ||
13 | PM_UCA0CLK | USCI_A0 clock input/output (direction controlled by USCI) | |
PM_UCB0STE | USCI_B0 SPI slave transmit enable (direction controlled by USCI - input) | ||
14 | PM_UCB0SOMI | USCI_B0 SPI slave out master in (direction controlled by USCI) | |
PM_UCB0SCL | USCI_B0 I2C clock (open drain and direction controlled by USCI) | ||
15 | PM_UCB0SIMO | USCI_B0 SPI slave in master out (direction controlled by USCI) | |
PM_UCB0SDA | USCI_B0 I2C data (open drain and direction controlled by USCI) | ||
16 | PM_UCB0CLK | USCI_B0 clock input/output (direction controlled by USCI) | |
PM_UCA0STE | USCI_A0 SPI slave transmit enable (direction controlled by USCI - input) | ||
17 | PM_MCLK | – | MCLK |
18 | Reserved | Reserved for test purposes. Do not use this setting. | |
19 | Reserved | Reserved for test purposes. Do not use this setting. | |
20-30 | Reserved | None | DVSS |
31 (0FFh)(1) | PM_ANALOG | Disables the output driver and the input Schmitt-trigger to prevent parasitic cross currents when applying analog signals. |
PIN | PxMAPy MNEMONIC | INPUT PIN FUNCTION | OUTPUT PIN FUNCTION |
---|---|---|---|
P2.0/P2MAP0 | PM_UCB0STE, PM_UCA0CLK |
USCI_B0 SPI slave transmit enable (direction controlled by USCI - input), USCI_A0 clock input/output (direction controlled by USCI) |
|
P2.1/P2MAP1 | PM_UCB0SIMO, PM_UCB0SDA |
USCI_B0 SPI slave in master out (direction controlled by USCI), USCI_B0 I2C data (open drain and direction controlled by USCI) |
|
P2.2/P2MAP2 | PM_UCB0SOMI, PM_UCB0SCL |
USCI_B0 SPI slave out master in (direction controlled by USCI), USCI_B0 I2C clock (open drain and direction controlled by USCI) |
|
P2.3/P2MAP3 | PM_UCB0CLK, PM_UCA0STE |
USCI_B0 clock input/output (direction controlled by USCI), USCI_A0 SPI slave transmit enable (direction controlled by USCI - input) |
|
P2.4/P2MAP4 | PM_UCA0TXD, PM_UCA0SIMO |
USCI_A0 UART TXD (direction controlled by USCI - output), USCI_A0 SPI slave in master out (direction controlled by USCI) |
|
P2.5/P2MAP5 | PM_UCA0RXD, PM_UCA0SOMI |
USCI_A0 UART RXD (direction controlled by USCI - input), USCI_A0 SPI slave out master in (direction controlled by USCI) |
|
P2.6/P2MAP6/ R03 | PM_NONE | – | DVSS |
P2.7/P2MAP7/LCDREF/R13 | PM_NONE | – | DVSS |
The clock system is supported by the Unified Clock System (UCS) module that includes support for a 32-kHz watch crystal oscillator (in XT1 LF mode; XT1 HF mode is not supported), an internal very-low-power low-frequency oscillator (VLO), an internal trimmed low-frequency oscillator (REFO), an integrated internal digitally controlled oscillator (DCO), and a high-frequency crystal oscillator (XT2). The UCS module is designed to meet the requirements of both low system cost and low power consumption. The UCS module features digital frequency locked loop (FLL) hardware that, in conjunction with a digital modulator, stabilizes the DCO frequency to a programmable multiple of the watch crystal frequency. The internal DCO provides a fast turnon clock source and stabilizes in 3 µs (typical). The UCS module provides the following clock signals:
For further information, see the UCS Module (Chapter Excerpt From MSP430x5xx Family, SLAU208) (SLAU390).
The PMM includes an integrated voltage regulator that supplies the core voltage to the device and contains programmable output levels to provide for power optimization. The PMM also includes supply voltage supervisor (SVS) and supply voltage monitoring (SVM) circuitry, as well as brownout protection. The brownout circuit is implemented to provide the proper internal reset signal to the device during power-on and power-off. The SVS and SVM circuitry detects if the supply voltage drops below a user-selectable level and supports both supply voltage supervision (the device is automatically reset) and supply voltage monitoring (the device is not automatically reset). SVS and SVM circuitry is available on the primary supply and core supply.
For further information, see the PMM Module (Chapter Excerpt From MSP430x5xx Family, SLAU208) (SLAU388).
The multiplication operation is supported by a dedicated peripheral module. The module performs operations with 32-bit, 24-bit, 16-bit, and 8-bit operands. The module supports signed and unsigned multiplication as well as signed and unsigned multiply-and-accumulate operations.
For further information, see the MPY Module (Chapter Excerpt From MSP430x5xx Family, SLAU208) (SLAU404).
The RTC_B module can be configured for real-time clock (RTC) or calendar mode providing seconds, minutes, hours, day of week, day of month, month, and year. Calendar mode integrates an internal calendar which compensates for months with less than 31 days and includes leap year correction. The RTC_B also supports flexible alarm functions and offset-calibration hardware. The implementation on this device supports operation in LPM3.5 mode and operation from a backup supply.
The application report Using the MSP430 RTC_B Module With Battery Backup Supply (SLAA665) describes how to use the RTC_B with battery backup supply functionality to retain the time and keep the RTC counting through loss of main power supply, as well as how to handle correct reinitialization when the main power supply is restored.
For further information, see the RTC_B Module (Chapter Excerpt From MSP430x5xx Family, SLAU208) (SLAU403).
The primary function of the WDT_A module is to perform a controlled system restart after a software problem occurs. If the selected time interval expires, a system reset is generated. If the watchdog function is not needed in an application, the module can be configured as an interval timer and can generate interrupts at selected time intervals.
For further information, see the WDT_A Module (Chapter Excerpt From MSP430x5xx Family, SLAU208) (SLAU399).
The SYS module handles many of the system functions within the device. These include power-on reset and power-up clear handling, NMI source selection and management, reset interrupt vector generators (see Table 6-11), bootloader entry mechanisms, and configuration management (device descriptors). SYS also includes a data exchange mechanism using JTAG called a JTAG mailbox that can be used in the application.
For further information, see the SYS Module (Chapter Excerpt From MSP430x5xx Family, SLAU208) (SLAU387).
INTERRUPT VECTOR REGISTER | INTERRUPT EVENT | WORD ADDRESS | OFFSET | PRIORITY |
---|---|---|---|---|
SYSRSTIV, System Reset | No interrupt pending | 019Eh | 00h | |
Brownout (BOR) | 02h | Highest | ||
RST/NMI (BOR) | 04h | |||
PMMSWBOR (BOR) | 06h | |||
LPM3.5 or LPM4.5 wakeup (BOR) | 08h | |||
Security violation (BOR) | 0Ah | |||
SVSL (POR) | 0Ch | |||
SVSH (POR) | 0Eh | |||
SVML_OVP (POR) | 10h | |||
SVMH_OVP (POR) | 12h | |||
PMMSWPOR (POR) | 14h | |||
WDT time-out (PUC) | 16h | |||
WDT key violation (PUC) | 18h | |||
KEYV flash key violation (PUC) | 1Ah | |||
Reserved | 1Ch | |||
Peripheral area fetch (PUC) | 1Eh | |||
PMM key violation (PUC) | 20h | |||
Reserved | 22h to 3Eh | Lowest | ||
SYSSNIV, System NMI | No interrupt pending | 019Ch | 00h | |
SVMLIFG | 02h | Highest | ||
SVMHIFG | 04h | |||
DLYLIFG | 06h | |||
DLYHIFG | 08h | |||
VMAIFG | 0Ah | |||
JMBINIFG | 0Ch | |||
JMBOUTIFG | 0Eh | |||
SVMLVLRIFG | 10h | |||
SVMHVLRIFG | 12h | |||
Reserved | 14h to 1Eh | Lowest | ||
SYSUNIV, User NMI | No interrupt pending | 019Ah | 00h | |
NMIIFG | 02h | Highest | ||
OFIFG | 04h | |||
ACCVIFG | 06h | |||
BUSIFG | 08h | |||
Reserved | 0Ah to 1Eh | Lowest | ||
SYSBERRIV, Bus Error | No interrupt pending | 0198h | 00h | |
Reserved | 02h | Highest | ||
04h | ||||
MID error | 06h | |||
Reserved | 08h to 1Eh | Lowest |
The DMA controller allows movement of data from one memory address to another without CPU intervention. For example, the DMA controller can be used to move data from the ADC12_A conversion memory to RAM. Using the DMA controller can increase the throughput of peripheral modules. The DMA controller reduces system power consumption by allowing the CPU to remain in sleep mode, without having to awaken to move data to or from a peripheral.
For further information, see the DMA Controller Module (Chapter Excerpt From MSP430x5xx Family, SLAU208) (SLAU395).
TRIGGER | CHANNEL | |||||
---|---|---|---|---|---|---|
0 | 1 | 2 | 3 | 4 | 5 | |
0 | DMAREQ | |||||
1 | TA0CCR0 CCIFG | |||||
2 | TA0CCR2 CCIFG | |||||
3 | TA1CCR0 CCIFG | |||||
4 | TA1CCR2 CCIFG | |||||
5 | TA2CCR0 CCIFG | |||||
6 | TA2CCR2 CCIFG | |||||
7 | TBCCR0 CCIFG | |||||
8 | TBCCR2 CCIFG | |||||
9 | Reserved | |||||
10 | Reserved | |||||
11 | Reserved | |||||
12 | UCA2RXIFG | |||||
13 | UCA2TXIFG | |||||
14 | UCB2RXIFG | |||||
15 | UCB2TXIFG | |||||
16 | UCA0RXIFG | |||||
17 | UCA0TXIFG | |||||
18 | UCB0RXIFG | |||||
19 | UCB0TXIFG | |||||
20 | UCA1RXIFG | |||||
21 | UCA1TXIFG | |||||
22 | UCB1RXIFG | |||||
23 | UCB1TXIFG | |||||
24 | ADC12IFGx | |||||
25 | DAC12_0IFG | |||||
26 | DAC12_1IFG | |||||
27 | Reserved | |||||
28 | Reserved | |||||
29 | MPY ready | |||||
30 | DMA5IFG | DMA0IFG | DMA1IFG | DMA2IFG | DMA3IFG | DMA4IFG |
31 | DMAE0 |
The USCI modules are used for serial data communication. The USCI module supports synchronous communication protocols such as SPI (3-pin or 4-pin) and I2C, and asynchronous communication protocols such as UART, enhanced UART with automatic baudrate detection, and IrDA. Each USCI module contains two portions, A and B.
The USCI_An module provides support for SPI (3-pin or 4-pin), UART, enhanced UART, or IrDA.
The USCI_Bn module provides support for SPI (3-pin or 4-pin) or I2C.
The MSP430F665x, MSP430F645x, MSP430F565x, MSP430F535x series includes three complete USCI modules (n = 0 to 2).
For further information, see the following User's Guides:
Timer TA0 is a 16-bit timer/counter (Timer_A type) with five capture/compare registers (see Table 6-13). TA0 supports multiple capture/compares, PWM outputs, and interval timing. TA0 also has extensive interrupt capabilities. Interrupts may be generated from the counter on overflow conditions and from each of the capture/compare registers.
For further information, see the Timer_A Module (Chapter Excerpt From MSP430x5xx Family, SLAU208) (SLAU400).
INPUT PIN NUMBER | DEVICE INPUT SIGNAL | MODULE INPUT SIGNAL | MODULE BLOCK | MODULE OUTPUT SIGNAL | DEVICE OUTPUT SIGNAL | OUTPUT PIN NUMBER |
---|---|---|---|---|---|---|
34-P1.0 | TA0CLK | TACLK | Timer | NA | NA | |
ACLK | ACLK | |||||
SMCLK | SMCLK | |||||
34-P1.0 | TA0CLK | TACLK | ||||
35-P1.1 | TA0.0 | CCI0A | CCR0 | TA0 | TA0.0 | 35-P1.1 |
DVSS | CCI0B | |||||
DVSS | GND | |||||
DVCC | VCC | |||||
36-P1.2 | TA0.1 | CCI1A | CCR1 | TA1 | TA0.1 | 36-P1.2 |
40-P1.6 | TA0.1 | CCI1B | 40-P1.6 | |||
DVSS | GND | ADC12_A (internal) ADC12SHSx = {1} |
||||
DVCC | VCC | |||||
37-P1.3 | TA0.2 | CCI2A | CCR2 | TA2 | TA0.2 | 37-P1.3 |
41-P1.7 | TA0.2 | CCI2B | 41-P1.7 | |||
DVSS | GND | |||||
DVCC | VCC | |||||
38-P1.4 | TA0.3 | CCI3A | CCR3 | TA3 | TA0.3 | 38-P1.4 |
DVSS | CCI3B | |||||
DVSS | GND | |||||
DVCC | VCC | |||||
39-P1.5 | TA0.4 | CCI4A | CCR4 | TA4 | TA0.4 | 39-P1.5 |
DVSS | CCI4B | |||||
DVSS | GND | |||||
DVCC | VCC |
Timer TA1 is a 16-bit timer/counter (Timer_A type) with three capture/compare registers (see Table 6-14). TA1 supports multiple capture/compares, PWM outputs, and interval timing. TA1 also has extensive interrupt capabilities. Interrupts may be generated from the counter on overflow conditions and from each of the capture/compare registers.
For further information, see the Timer_A Module (Chapter Excerpt From MSP430x5xx Family, SLAU208) (SLAU400).
INPUT PIN NUMBER | DEVICE INPUT SIGNAL | MODULE INPUT SIGNAL | MODULE BLOCK | MODULE OUTPUT SIGNAL | DEVICE OUTPUT SIGNAL | OUTPUT PIN NUMBER |
---|---|---|---|---|---|---|
42-P3.0 | TA1CLK | TACLK | Timer | NA | NA | |
ACLK | ACLK | |||||
SMCLK | SMCLK | |||||
42-P3.0 | TA1CLK | TACLK | ||||
43-P3.1 | TA1.0 | CCI0A | CCR0 | TA0 | TA1.0 | 43-P3.1 |
DVSS | CCI0B | |||||
DVSS | GND | |||||
DVCC | VCC | |||||
44-P3.2 | TA1.1 | CCI1A | CCR1 | TA1 | TA1.1 | 44-P3.2 |
CBOUT (internal) | CCI1B | DAC12_A DAC12_0, DAC12_1 (internal) |
||||
DVSS | GND | |||||
DVCC | VCC | |||||
45-P3.3 | TA1.2 | CCI2A | CCR2 | TA2 | TA1.2 | 45-P3.3 |
ACLK (internal) | CCI2B | |||||
DVSS | GND | |||||
DVCC | VCC |
Timer TA2 is a 16-bit timer/counter (Timer_A type) with three capture/compare registers (see Table 6-15). TA2 supports multiple capture/compares, PWM outputs, and interval timing. TA2 also has extensive interrupt capabilities. Interrupts may be generated from the counter on overflow conditions and from each of the capture/compare registers.
For further information, see the Timer_A Module (Chapter Excerpt From MSP430x5xx Family, SLAU208) (SLAU400).
INPUT PIN NUMBER | DEVICE INPUT SIGNAL | MODULE INPUT SIGNAL | MODULE BLOCK | MODULE OUTPUT SIGNAL | DEVICE OUTPUT SIGNAL | OUTPUT PIN NUMBER |
---|---|---|---|---|---|---|
46-P3.4 | TA2CLK | TACLK | Timer | NA | NA | |
ACLK | ACLK | |||||
SMCLK | SMCLK | |||||
46-P3.4 | TA2CLK | TACLK | ||||
47-P3.5 | TA2.0 | CCI0A | CCR0 | TA0 | TA2.0 | 47-P3.5 |
DVSS | CCI0B | |||||
DVSS | GND | |||||
DVCC | VCC | |||||
48-P3.6 | TA2.1 | CCI1A | CCR1 | TA1 | TA2.1 | 48-P3.6 |
CBOUT (internal) | CCI1B | |||||
DVSS | GND | |||||
DVCC | VCC | |||||
49-P3.7 | TA2.2 | CCI2A | CCR2 | TA2 | TA2.2 | 49-P3.7 |
ACLK (internal) | CCI2B | |||||
DVSS | GND | |||||
DVCC | VCC |
Timer TB0 is a 16-bit timer/counter (Timer_B type) with seven capture/compare registers (see Table 6-16). TB0 supports multiple capture/compares, PWM outputs, and interval timing. TB0 also has extensive interrupt capabilities. Interrupts may be generated from the counter on overflow conditions and from each of the capture/compare registers.
For further information, see the Timer_B Module (Chapter Excerpt From MSP430x5xx Family, SLAU208) (SLAU401).
INPUT PIN NUMBER | DEVICE INPUT SIGNAL | MODULE INPUT SIGNAL | MODULE BLOCK | MODULE OUTPUT SIGNAL | DEVICE OUTPUT SIGNAL | OUTPUT PIN NUMBER |
---|---|---|---|---|---|---|
58-P8.0 P2MAPx(1) |
TB0CLK | TB0CLK | Timer | NA | NA | |
ACLK | ACLK | |||||
SMCLK | SMCLK | |||||
58-P8.0 P2MAPx(1) |
TB0CLK | TB0CLK | ||||
50-P4.0 | TB0.0 | CCI0A | CCR0 | TB0 | TB0.0 | 50-P4.0 |
P2MAPx(1) | TB0.0 | CCI0B | P2MAPx(1) | |||
DVSS | GND | ADC12 (internal) ADC12SHSx = {2} |
||||
DVCC | VCC | |||||
51-P4.1 | TB0.1 | CCI1A | CCR1 | TB1 | TB0.1 | 51-P4.1 |
P2MAPx(1) | TB0.1 | CCI1B | P2MAPx(1) | |||
DVSS | GND | ADC12 (internal) ADC12SHSx = {3} |
||||
DVCC | VCC | |||||
52-P4.2 | TB0.2 | CCI2A | CCR2 | TB2 | TB0.2 | 52-P4.2 |
P2MAPx(1) | TB0.2 | CCI2B | P2MAPx(1) | |||
DVSS | GND | DAC12_A DAC12_0, DAC12_1 (internal) |
||||
DVCC | VCC | |||||
53-P4.3 | TB0.3 | CCI3A | CCR3 | TB3 | TB0.3 | 53-P4.3 |
P2MAPx(1) | TB0.3 | CCI3B | P2MAPx(1) | |||
DVSS | GND | |||||
DVCC | VCC | |||||
54-P4.4 | TB0.4 | CCI4A | CCR4 | TB4 | TB0.4 | 54-P4.4 |
P2MAPx(1) | TB0.4 | CCI4B | P2MAPx(1) | |||
DVSS | GND | |||||
DVCC | VCC | |||||
55-P4.5 | TB0.5 | CCI5A | CCR5 | TB5 | TB0.5 | 55-P4.5 |
P2MAPx(1) | TB0.5 | CCI5B | P2MAPx(1) | |||
DVSS | GND | |||||
DVCC | VCC | |||||
56-P4.6 | TB0.6 | CCI6A | CCR6 | TB6 | TB0.6 | 56-P4.6 |
P2MAPx(1) | TB0.6 | CCI6B | P2MAPx(1) | |||
DVSS | GND | |||||
DVCC | VCC |
The primary function of the Comparator_B module is to support precision slope analog-to-digital conversions, battery voltage supervision, and monitoring of external analog signals.
For further information, see the COMP_B Module (Chapter Excerpt From MSP430x5xx Family, SLAU208) (SLAU408).
The ADC12_A module supports fast 12-bit analog-to-digital conversions. The module implements a 12-bit SAR core, sample select control, reference generator, and a 16 word conversion-and-control buffer. The conversion-and-control buffer allows up to 16 independent ADC samples to be converted and stored without any CPU intervention.
For further information, see the ADC12_A Module (Chapter Excerpt From MSP430x5xx Family, SLAU208) (SLAU406).
The DAC12_A module is a 12-bit, R-ladder, voltage output DAC. The DAC12_A may be used in 8-bit or 12-bit mode, and may be used in conjunction with the DMA controller. When multiple DAC12_A modules are present, they may be grouped together for synchronous operation.
The CRC16 module produces a signature based on a sequence of entered data values and can be used for data checking purposes. The CRC16 module signature is based on the CRC-CCITT standard.
For further information, see the CRC Module (Chapter Excerpt From MSP430x5xx Family, SLAU208) (SLAU398).
The REF module is responsible for generation of all critical reference voltages that can be used by the various analog peripherals in the device.
For further information, see the REF Module (Chapter Excerpt From MSP430x5xx Family, SLAU208) (SLAU405).
The LCD_B driver generates the segment and common signals that are required to drive a liquid crystal display (LCD). The LCD_B controller has dedicated data memories to hold segment drive information. Common and segment signals are generated as defined by the mode. Static, 2-mux, 3-mux, and 4-mux LCDs are supported. The module can provide a LCD voltage independent of the supply voltage with its integrated charge pump. It is possible to control the level of the LCD voltage, and thus contrast, by software. The module also provides an automatic blinking capability for individual segments.
The LCD_B module is only available on the MSP430F665x and MSP430F645x devices.
For further information, see the LCD_B Module (Chapter Excerpt From MSP430x5xx Family, SLAU208) (SLAU409).
The integrated 3.3-V power system incorporates an integrated 3.3-V LDO regulator that allows the entire MSP430 microcontroller to be powered from nominal 5-V LDOI when it is made available for the system. Alternatively, the power system can supply power only to other components within the system, or it can be unused altogether.
The Port U Pins (PU.0 and PU.1) function as general-purpose high-current I/O pins. These pins can only be configured together as either both inputs or both outputs. Port U is supplied by the LDOO rail. If the 3.3-V LDO is not being used in the system (disabled), the LDOO pin can be supplied externally.
The LDO-PWR module (LDO and PU Port) is only available on the MSP430F645x and MSP430F535x devices.
The EEM supports real-time in-system debugging. The L version of the EEM has the following features:
For further information, see the EEM Module (Chapter Excerpt From MSP430x5xx Family, SLAU208) (SLAU414).
Table 6-17 lists the base register address for each available peripheral.
MODULE NAME | BASE ADDRESS | OFFSET ADDRESS RANGE(1) |
---|---|---|
Special Functions (see Table 6-18) | 0100h | 000h-01Fh |
PMM (see Table 6-19) | 0120h | 000h-010h |
Flash Control (see Table 6-20) | 0140h | 000h-00Fh |
CRC16 (see Table 6-21) | 0150h | 000h-007h |
RAM Control (see Table 6-22) | 0158h | 000h-001h |
Watchdog (see Table 6-23) | 015Ch | 000h-001h |
UCS (see Table 6-24) | 0160h | 000h-01Fh |
SYS (see Table 6-25) | 0180h | 000h-01Fh |
Shared Reference (see Table 6-26) | 01B0h | 000h-001h |
Port Mapping Control (see Table 6-27) | 01C0h | 000h-003h |
Port Mapping Port P2 (see Table 6-27) | 01D0h | 000h-007h |
Port P1, P2 (see Table 6-28) | 0200h | 000h-01Fh |
Port P3, P4 (see Table 6-29) | 0220h | 000h-01Fh |
Port P5, P6 (see Table 6-30) | 0240h | 000h-00Bh |
Port P7, P8 (see Table 6-31) | 0260h | 000h-00Bh |
Port P9 (see Table 6-32) | 0280h | 000h-00Bh |
Port PJ (see Table 6-33) | 0320h | 000h-01Fh |
Timer TA0 (see Table 6-34) | 0340h | 000h-02Eh |
Timer TA1 (see Table 6-35) | 0380h | 000h-02Eh |
Timer TB0 (see Table 6-36) | 03C0h | 000h-02Eh |
Timer TA2 (see Table 6-37) | 0400h | 000h-02Eh |
Battery Backup (see Table 6-38) | 0480h | 000h-01Fh |
RTC_B (see Table 6-39) | 04A0h | 000h-01Fh |
32-Bit Hardware Multiplier (see Table 6-40) | 04C0h | 000h-02Fh |
DMA General Control (see Table 6-41) | 0500h | 000h-00Fh |
DMA Channel 0 (see Table 6-41) | 0510h | 000h-00Ah |
DMA Channel 1 (see Table 6-41) | 0520h | 000h-00Ah |
DMA Channel 2 (see Table 6-41) | 0530h | 000h-00Ah |
DMA Channel 3 (see Table 6-41) | 0540h | 000h-00Ah |
DMA Channel 4 (see Table 6-41) | 0550h | 000h-00Ah |
DMA Channel 5 (see Table 6-41) | 0560h | 000h-00Ah |
USCI_A0 (see Table 6-42) | 05C0h | 000h-01Fh |
USCI_B0 (see Table 6-43) | 05E0h | 000h-01Fh |
USCI_A1 (see Table 6-44) | 0600h | 000h-01Fh |
USCI_B1 (see Table 6-45) | 0620h | 000h-01Fh |
USCI_A2 (see Table 6-46) | 0640h | 000h-01Fh |
USCI_B2 (see Table 6-47) | 0660h | 000h-01Fh |
ADC12_A (see Table 6-48) | 0700h | 000h-03Fh |
DAC12_A (see Table 6-49) | 0780h | 000h-01Fh |
Comparator_B (see Table 6-50) | 08C0h | 000h-00Fh |
LDO-PWR; LDO and Port U configuration (see Table 6-51) (2) | 0900h | 000h-014h |
LCD_B control (see Table 6-52) (3) | 0A00h | 000h-05Fh |
REGISTER DESCRIPTION | REGISTER | OFFSET |
---|---|---|
SFR interrupt enable | SFRIE1 | 00h |
SFR interrupt flag | SFRIFG1 | 02h |
SFR reset pin control | SFRRPCR | 04h |
REGISTER DESCRIPTION | REGISTER | OFFSET |
---|---|---|
PMM control 0 | PMMCTL0 | 00h |
PMM control 1 | PMMCTL1 | 02h |
SVS high-side control | SVSMHCTL | 04h |
SVS low-side control | SVSMLCTL | 06h |
PMM interrupt flags | PMMIFG | 0Ch |
PMM interrupt enable | PMMIE | 0Eh |
PMM power mode 5 control | PM5CTL0 | 10h |
REGISTER DESCRIPTION | REGISTER | OFFSET |
---|---|---|
Flash control 1 | FCTL1 | 00h |
Flash control 3 | FCTL3 | 04h |
Flash control 4 | FCTL4 | 06h |
REGISTER DESCRIPTION | REGISTER | OFFSET |
---|---|---|
CRC data input | CRC16DI | 00h |
CRC result | CRC16INIRES | 04h |
REGISTER DESCRIPTION | REGISTER | OFFSET |
---|---|---|
RAM control 0 | RCCTL0 | 00h |
REGISTER DESCRIPTION | REGISTER | OFFSET |
---|---|---|
Watchdog timer control | WDTCTL | 00h |
REGISTER DESCRIPTION | REGISTER | OFFSET |
---|---|---|
UCS control 0 | UCSCTL0 | 00h |
UCS control 1 | UCSCTL1 | 02h |
UCS control 2 | UCSCTL2 | 04h |
UCS control 3 | UCSCTL3 | 06h |
UCS control 4 | UCSCTL4 | 08h |
UCS control 5 | UCSCTL5 | 0Ah |
UCS control 6 | UCSCTL6 | 0Ch |
UCS control 7 | UCSCTL7 | 0Eh |
UCS control 8 | UCSCTL8 | 10h |
REGISTER DESCRIPTION | REGISTER | OFFSET |
---|---|---|
System control | SYSCTL | 00h |
Bootloader configuration area | SYSBSLC | 02h |
JTAG mailbox control | SYSJMBC | 06h |
JTAG mailbox input 0 | SYSJMBI0 | 08h |
JTAG mailbox input 1 | SYSJMBI1 | 0Ah |
JTAG mailbox output 0 | SYSJMBO0 | 0Ch |
JTAG mailbox output 1 | SYSJMBO1 | 0Eh |
Bus error vector generator | SYSBERRIV | 18h |
User NMI vector generator | SYSUNIV | 1Ah |
System NMI vector generator | SYSSNIV | 1Ch |
Reset vector generator | SYSRSTIV | 1Eh |
REGISTER DESCRIPTION | REGISTER | OFFSET |
---|---|---|
Shared reference control | REFCTL | 00h |
REGISTER DESCRIPTION | REGISTER | OFFSET |
---|---|---|
Port mapping password | PMAPPWD | 00h |
Port mapping control | PMAPCTL | 02h |
Port P2.0 mapping | P2MAP0 | 00h |
Port P2.1 mapping | P2MAP1 | 01h |
Port P2.2 mapping | P2MAP2 | 02h |
Port P2.3 mapping | P2MAP3 | 03h |
Port P2.4 mapping | P2MAP4 | 04h |
Port P2.5 mapping | P2MAP5 | 05h |
Port P2.6 mapping | P2MAP6 | 06h |
Port P2.7 mapping | P2MAP7 | 07h |
REGISTER DESCRIPTION | REGISTER | OFFSET |
---|---|---|
Port P1 input | P1IN | 00h |
Port P1 output | P1OUT | 02h |
Port P1 direction | P1DIR | 04h |
Port P1 pullup/pulldown enable | P1REN | 06h |
Port P1 drive strength | P1DS | 08h |
Port P1 selection | P1SEL | 0Ah |
Port P1 interrupt vector word | P1IV | 0Eh |
Port P1 interrupt edge select | P1IES | 18h |
Port P1 interrupt enable | P1IE | 1Ah |
Port P1 interrupt flag | P1IFG | 1Ch |
Port P2 input | P2IN | 01h |
Port P2 output | P2OUT | 03h |
Port P2 direction | P2DIR | 05h |
Port P2 pullup/pulldown enable | P2REN | 07h |
Port P2 drive strength | P2DS | 09h |
Port P2 selection | P2SEL | 0Bh |
Port P2 interrupt vector word | P2IV | 1Eh |
Port P2 interrupt edge select | P2IES | 19h |
Port P2 interrupt enable | P2IE | 1Bh |
Port P2 interrupt flag | P2IFG | 1Dh |
REGISTER DESCRIPTION | REGISTER | OFFSET |
---|---|---|
Port P3 input | P3IN | 00h |
Port P3 output | P3OUT | 02h |
Port P3 direction | P3DIR | 04h |
Port P3 pullup/pulldown enable | P3REN | 06h |
Port P3 drive strength | P3DS | 08h |
Port P3 selection | P3SEL | 0Ah |
Port P3 interrupt vector word | P3IV | 0Eh |
Port P3 interrupt edge select | P3IES | 18h |
Port P3 interrupt enable | P3IE | 1Ah |
Port P3 interrupt flag | P3IFG | 1Ch |
Port P4 input | P4IN | 01h |
Port P4 output | P4OUT | 03h |
Port P4 direction | P4DIR | 05h |
Port P4 pullup/pulldown enable | P4REN | 07h |
Port P4 drive strength | P4DS | 09h |
Port P4 selection | P4SEL | 0Bh |
Port P4 interrupt vector word | P4IV | 1Eh |
Port P4 interrupt edge select | P4IES | 19h |
Port P4 interrupt enable | P4IE | 1Bh |
Port P4 interrupt flag | P4IFG | 1Dh |
REGISTER DESCRIPTION | REGISTER | OFFSET |
---|---|---|
Port P5 input | P5IN | 00h |
Port P5 output | P5OUT | 02h |
Port P5 direction | P5DIR | 04h |
Port P5 pullup/pulldown enable | P5REN | 06h |
Port P5 drive strength | P5DS | 08h |
Port P5 selection | P5SEL | 0Ah |
Port P6 input | P6IN | 01h |
Port P6 output | P6OUT | 03h |
Port P6 direction | P6DIR | 05h |
Port P6 pullup/pulldown enable | P6REN | 07h |
Port P6 drive strength | P6DS | 09h |
Port P6 selection | P6SEL | 0Bh |
REGISTER DESCRIPTION | REGISTER | OFFSET |
---|---|---|
Port P7 input | P7IN | 00h |
Port P7 output | P7OUT | 02h |
Port P7 direction | P7DIR | 04h |
Port P7 pullup/pulldown enable | P7REN | 06h |
Port P7 drive strength | P7DS | 08h |
Port P7 selection | P7SEL | 0Ah |
Port P8 input | P8IN | 01h |
Port P8 output | P8OUT | 03h |
Port P8 direction | P8DIR | 05h |
Port P8 pullup/pulldown enable | P8REN | 07h |
Port P8 drive strength | P8DS | 09h |
Port P8 selection | P8SEL | 0Bh |
REGISTER DESCRIPTION | REGISTER | OFFSET |
---|---|---|
Port P9 input | P9IN | 00h |
Port P9 output | P9OUT | 02h |
Port P9 direction | P9DIR | 04h |
Port P9 pullup/pulldown enable | P9REN | 06h |
Port P9 drive strength | P9DS | 08h |
Port P9 selection | P9SEL | 0Ah |
REGISTER DESCRIPTION | REGISTER | OFFSET |
---|---|---|
Port PJ input | PJIN | 00h |
Port PJ output | PJOUT | 02h |
Port PJ direction | PJDIR | 04h |
Port PJ pullup/pulldown enable | PJREN | 06h |
Port PJ drive strength | PJDS | 08h |
REGISTER DESCRIPTION | REGISTER | OFFSET |
---|---|---|
TA0 control | TA0CTL | 00h |
Capture/compare control 0 | TA0CCTL0 | 02h |
Capture/compare control 1 | TA0CCTL1 | 04h |
Capture/compare control 2 | TA0CCTL2 | 06h |
Capture/compare control 3 | TA0CCTL3 | 08h |
Capture/compare control 4 | TA0CCTL4 | 0Ah |
TA0 counter | TA0R | 10h |
Capture/compare 0 | TA0CCR0 | 12h |
Capture/compare 1 | TA0CCR1 | 14h |
Capture/compare 2 | TA0CCR2 | 16h |
Capture/compare 3 | TA0CCR3 | 18h |
Capture/compare 4 | TA0CCR4 | 1Ah |
TA0 expansion 0 | TA0EX0 | 20h |
TA0 interrupt vector | TA0IV | 2Eh |
REGISTER DESCRIPTION | REGISTER | OFFSET |
---|---|---|
TA1 control | TA1CTL | 00h |
Capture/compare control 0 | TA1CCTL0 | 02h |
Capture/compare control 1 | TA1CCTL1 | 04h |
Capture/compare control 2 | TA1CCTL2 | 06h |
TA1 counter | TA1R | 10h |
Capture/compare 0 | TA1CCR0 | 12h |
Capture/compare 1 | TA1CCR1 | 14h |
Capture/compare 2 | TA1CCR2 | 16h |
TA1 expansion 0 | TA1EX0 | 20h |
TA1 interrupt vector | TA1IV | 2Eh |
REGISTER DESCRIPTION | REGISTER | OFFSET |
---|---|---|
TB0 control | TB0CTL | 00h |
Capture/compare control 0 | TB0CCTL0 | 02h |
Capture/compare control 1 | TB0CCTL1 | 04h |
Capture/compare control 2 | TB0CCTL2 | 06h |
Capture/compare control 3 | TB0CCTL3 | 08h |
Capture/compare control 4 | TB0CCTL4 | 0Ah |
Capture/compare control 5 | TB0CCTL5 | 0Ch |
Capture/compare control 6 | TB0CCTL6 | 0Eh |
TB0 counter | TB0R | 10h |
Capture/compare 0 | TB0CCR0 | 12h |
Capture/compare 1 | TB0CCR1 | 14h |
Capture/compare 2 | TB0CCR2 | 16h |
Capture/compare 3 | TB0CCR3 | 18h |
Capture/compare 4 | TB0CCR4 | 1Ah |
Capture/compare 5 | TB0CCR5 | 1Ch |
Capture/compare 6 | TB0CCR6 | 1Eh |
TB0 expansion 0 | TB0EX0 | 20h |
TB0 interrupt vector | TB0IV | 2Eh |
REGISTER DESCRIPTION | REGISTER | OFFSET |
---|---|---|
TA2 control | TA2CTL | 00h |
Capture/compare control 0 | TA2CCTL0 | 02h |
Capture/compare control 1 | TA2CCTL1 | 04h |
Capture/compare control 2 | TA2CCTL2 | 06h |
TA2 counter | TA2R | 10h |
Capture/compare 0 | TA2CCR0 | 12h |
Capture/compare 1 | TA2CCR1 | 14h |
Capture/compare 2 | TA2CCR2 | 16h |
TA2 expansion 0 | TA2EX0 | 20h |
TA2 interrupt vector | TA2IV | 2Eh |
REGISTER DESCRIPTION | REGISTER | OFFSET |
---|---|---|
Battery backup memory 0 | BAKMEM0 | 00h |
Battery backup memory 1 | BAKMEM1 | 02h |
Battery backup memory 2 | BAKMEM2 | 04h |
Battery backup memory 3 | BAKMEM3 | 06h |
Battery backup control | BAKCTL | 1Ch |
Battery charger control | BAKCHCTL | 1Eh |
REGISTER DESCRIPTION | REGISTER | OFFSET |
---|---|---|
RTC control 0 | RTCCTL0 | 00h |
RTC control 1 | RTCCTL1 | 01h |
RTC control 2 | RTCCTL2 | 02h |
RTC control 3 | RTCCTL3 | 03h |
RTC prescaler 0 control | RTCPS0CTL | 08h |
RTC prescaler 1 control | RTCPS1CTL | 0Ah |
RTC prescaler 0 | RTCPS0 | 0Ch |
RTC prescaler 1 | RTCPS1 | 0Dh |
RTC interrupt vector word | RTCIV | 0Eh |
RTC seconds | RTCSEC | 10h |
RTC minutes | RTCMIN | 11h |
RTC hours | RTCHOUR | 12h |
RTC day of week | RTCDOW | 13h |
RTC days | RTCDAY | 14h |
RTC month | RTCMON | 15h |
RTC year low | RTCYEARL | 16h |
RTC year high | RTCYEARH | 17h |
RTC alarm minutes | RTCAMIN | 18h |
RTC alarm hours | RTCAHOUR | 19h |
RTC alarm day of week | RTCADOW | 1Ah |
RTC alarm days | RTCADAY | 1Bh |
Binary-to-BCD conversion | BIN2BCD | 1Ch |
BCD-to-binary conversion | BCD2BIN | 1Eh |
REGISTER DESCRIPTION | REGISTER | OFFSET |
---|---|---|
16-bit operand 1 – multiply | MPY | 00h |
16-bit operand 1 – signed multiply | MPYS | 02h |
16-bit operand 1 – multiply accumulate | MAC | 04h |
16-bit operand 1 – signed multiply accumulate | MACS | 06h |
16-bit operand 2 | OP2 | 08h |
16 × 16 result low word | RESLO | 0Ah |
16 × 16 result high word | RESHI | 0Ch |
16 × 16 sum extension | SUMEXT | 0Eh |
32-bit operand 1 – multiply low word | MPY32L | 10h |
32-bit operand 1 – multiply high word | MPY32H | 12h |
32-bit operand 1 – signed multiply low word | MPYS32L | 14h |
32-bit operand 1 – signed multiply high word | MPYS32H | 16h |
32-bit operand 1 – multiply accumulate low word | MAC32L | 18h |
32-bit operand 1 – multiply accumulate high word | MAC32H | 1Ah |
32-bit operand 1 – signed multiply accumulate low word | MACS32L | 1Ch |
32-bit operand 1 – signed multiply accumulate high word | MACS32H | 1Eh |
32-bit operand 2 – low word | OP2L | 20h |
32-bit operand 2 – high word | OP2H | 22h |
32 × 32 result 0 – least significant word | RES0 | 24h |
32 × 32 result 1 | RES1 | 26h |
32 × 32 result 2 | RES2 | 28h |
32 × 32 result 3 – most significant word | RES3 | 2Ah |
MPY32 control 0 | MPY32CTL0 | 2Ch |
REGISTER DESCRIPTION | REGISTER | OFFSET |
---|---|---|
DMA general control: DMA module control 0 | DMACTL0 | 00h |
DMA general control: DMA module control 1 | DMACTL1 | 02h |
DMA general control: DMA module control 2 | DMACTL2 | 04h |
DMA general control: DMA module control 3 | DMACTL3 | 06h |
DMA general control: DMA module control 4 | DMACTL4 | 08h |
DMA general control: DMA interrupt vector | DMAIV | 0Ah |
DMA channel 0 control | DMA0CTL | 00h |
DMA channel 0 source address low | DMA0SAL | 02h |
DMA channel 0 source address high | DMA0SAH | 04h |
DMA channel 0 destination address low | DMA0DAL | 06h |
DMA channel 0 destination address high | DMA0DAH | 08h |
DMA channel 0 transfer size | DMA0SZ | 0Ah |
DMA channel 1 control | DMA1CTL | 00h |
DMA channel 1 source address low | DMA1SAL | 02h |
DMA channel 1 source address high | DMA1SAH | 04h |
DMA channel 1 destination address low | DMA1DAL | 06h |
DMA channel 1 destination address high | DMA1DAH | 08h |
DMA channel 1 transfer size | DMA1SZ | 0Ah |
DMA channel 2 control | DMA2CTL | 00h |
DMA channel 2 source address low | DMA2SAL | 02h |
DMA channel 2 source address high | DMA2SAH | 04h |
DMA channel 2 destination address low | DMA2DAL | 06h |
DMA channel 2 destination address high | DMA2DAH | 08h |
DMA channel 2 transfer size | DMA2SZ | 0Ah |
DMA channel 3 control | DMA3CTL | 00h |
DMA channel 3 source address low | DMA3SAL | 02h |
DMA channel 3 source address high | DMA3SAH | 04h |
DMA channel 3 destination address low | DMA3DAL | 06h |
DMA channel 3 destination address high | DMA3DAH | 08h |
DMA channel 3 transfer size | DMA3SZ | 0Ah |
DMA channel 4 control | DMA4CTL | 00h |
DMA channel 4 source address low | DMA4SAL | 02h |
DMA channel 4 source address high | DMA4SAH | 04h |
DMA channel 4 destination address low | DMA4DAL | 06h |
DMA channel 4 destination address high | DMA4DAH | 08h |
DMA channel 4 transfer size | DMA4SZ | 0Ah |
DMA channel 5 control | DMA5CTL | 00h |
DMA channel 5 source address low | DMA5SAL | 02h |
DMA channel 5 source address high | DMA5SAH | 04h |
DMA channel 5 destination address low | DMA5DAL | 06h |
DMA channel 5 destination address high | DMA5DAH | 08h |
DMA channel 5 transfer size | DMA5SZ | 0Ah |
REGISTER DESCRIPTION | REGISTER | OFFSET |
---|---|---|
USCI control 0 | UCA0CTL0 | 00h |
USCI control 1 | UCA0CTL1 | 01h |
USCI baud rate 0 | UCA0BR0 | 06h |
USCI baud rate 1 | UCA0BR1 | 07h |
USCI modulation control | UCA0MCTL | 08h |
USCI status | UCA0STAT | 0Ah |
USCI receive buffer | UCA0RXBUF | 0Ch |
USCI transmit buffer | UCA0TXBUF | 0Eh |
USCI LIN control | UCA0ABCTL | 10h |
USCI IrDA transmit control | UCA0IRTCTL | 12h |
USCI IrDA receive control | UCA0IRRCTL | 13h |
USCI interrupt enable | UCA0IE | 1Ch |
USCI interrupt flags | UCA0IFG | 1Dh |
USCI interrupt vector word | UCA0IV | 1Eh |
REGISTER DESCRIPTION | REGISTER | OFFSET |
---|---|---|
USCI synchronous control 0 | UCB0CTL0 | 00h |
USCI synchronous control 1 | UCB0CTL1 | 01h |
USCI synchronous bit rate 0 | UCB0BR0 | 06h |
USCI synchronous bit rate 1 | UCB0BR1 | 07h |
USCI synchronous status | UCB0STAT | 0Ah |
USCI synchronous receive buffer | UCB0RXBUF | 0Ch |
USCI synchronous transmit buffer | UCB0TXBUF | 0Eh |
USCI I2C own address | UCB0I2COA | 10h |
USCI I2C slave address | UCB0I2CSA | 12h |
USCI interrupt enable | UCB0IE | 1Ch |
USCI interrupt flags | UCB0IFG | 1Dh |
USCI interrupt vector word | UCB0IV | 1Eh |
REGISTER DESCRIPTION | REGISTER | OFFSET |
---|---|---|
USCI control 0 | UCA1CTL0 | 00h |
USCI control 1 | UCA1CTL1 | 01h |
USCI baud rate 0 | UCA1BR0 | 06h |
USCI baud rate 1 | UCA1BR1 | 07h |
USCI modulation control | UCA1MCTL | 08h |
USCI status | UCA1STAT | 0Ah |
USCI receive buffer | UCA1RXBUF | 0Ch |
USCI transmit buffer | UCA1TXBUF | 0Eh |
USCI LIN control | UCA1ABCTL | 10h |
USCI IrDA transmit control | UCA1IRTCTL | 12h |
USCI IrDA receive control | UCA1IRRCTL | 13h |
USCI interrupt enable | UCA1IE | 1Ch |
USCI interrupt flags | UCA1IFG | 1Dh |
USCI interrupt vector word | UCA1IV | 1Eh |
REGISTER DESCRIPTION | REGISTER | OFFSET |
---|---|---|
USCI synchronous control 0 | UCB1CTL0 | 00h |
USCI synchronous control 1 | UCB1CTL1 | 01h |
USCI synchronous bit rate 0 | UCB1BR0 | 06h |
USCI synchronous bit rate 1 | UCB1BR1 | 07h |
USCI synchronous status | UCB1STAT | 0Ah |
USCI synchronous receive buffer | UCB1RXBUF | 0Ch |
USCI synchronous transmit buffer | UCB1TXBUF | 0Eh |
USCI I2C own address | UCB1I2COA | 10h |
USCI I2C slave address | UCB1I2CSA | 12h |
USCI interrupt enable | UCB1IE | 1Ch |
USCI interrupt flags | UCB1IFG | 1Dh |
USCI interrupt vector word | UCB1IV | 1Eh |
REGISTER DESCRIPTION | REGISTER | OFFSET |
---|---|---|
USCI control 0 | UCA2CTL0 | 00h |
USCI control 1 | UCA2CTL1 | 01h |
USCI baud rate 0 | UCA2BR0 | 06h |
USCI baud rate 1 | UCA2BR1 | 07h |
USCI modulation control | UCA2MCTL | 08h |
USCI status | UCA2STAT | 0Ah |
USCI receive buffer | UCA2RXBUF | 0Ch |
USCI transmit buffer | UCA2TXBUF | 0Eh |
USCI LIN control | UCA2ABCTL | 10h |
USCI IrDA transmit control | UCA2IRTCTL | 12h |
USCI IrDA receive control | UCA2IRRCTL | 13h |
USCI interrupt enable | UCA2IE | 1Ch |
USCI interrupt flags | UCA2IFG | 1Dh |
USCI interrupt vector word | UCA2IV | 1Eh |
REGISTER DESCRIPTION | REGISTER | OFFSET |
---|---|---|
USCI synchronous control 0 | UCB2CTL0 | 00h |
USCI synchronous control 1 | UCB2CTL1 | 01h |
USCI synchronous bit rate 0 | UCB2BR0 | 06h |
USCI synchronous bit rate 1 | UCB2BR1 | 07h |
USCI synchronous status | UCB2STAT | 0Ah |
USCI synchronous receive buffer | UCB2RXBUF | 0Ch |
USCI synchronous transmit buffer | UCB2TXBUF | 0Eh |
USCI I2C own address | UCB2I2COA | 10h |
USCI I2C slave address | UCB2I2CSA | 12h |
USCI interrupt enable | UCB2IE | 1Ch |
USCI interrupt flags | UCB2IFG | 1Dh |
USCI interrupt vector word | UCB2IV | 1Eh |
REGISTER DESCRIPTION | REGISTER | OFFSET |
---|---|---|
ADC12 control 0 | ADC12CTL0 | 00h |
ADC12 control 1 | ADC12CTL1 | 02h |
ADC12 control 2 | ADC12CTL2 | 04h |
Interrupt flag | ADC12IFG | 0Ah |
Interrupt enable | ADC12IE | 0Ch |
Interrupt vector word | ADC12IV | 0Eh |
ADC memory control 0 | ADC12MCTL0 | 10h |
ADC memory control 1 | ADC12MCTL1 | 11h |
ADC memory control 2 | ADC12MCTL2 | 12h |
ADC memory control 3 | ADC12MCTL3 | 13h |
ADC memory control 4 | ADC12MCTL4 | 14h |
ADC memory control 5 | ADC12MCTL5 | 15h |
ADC memory control 6 | ADC12MCTL6 | 16h |
ADC memory control 7 | ADC12MCTL7 | 17h |
ADC memory control 8 | ADC12MCTL8 | 18h |
ADC memory control 9 | ADC12MCTL9 | 19h |
ADC memory control 10 | ADC12MCTL10 | 1Ah |
ADC memory control 11 | ADC12MCTL11 | 1Bh |
ADC memory control 12 | ADC12MCTL12 | 1Ch |
ADC memory control 13 | ADC12MCTL13 | 1Dh |
ADC memory control 14 | ADC12MCTL14 | 1Eh |
ADC memory control 15 | ADC12MCTL15 | 1Fh |
Conversion memory 0 | ADC12MEM0 | 20h |
Conversion memory 1 | ADC12MEM1 | 22h |
Conversion memory 2 | ADC12MEM2 | 24h |
Conversion memory 3 | ADC12MEM3 | 26h |
Conversion memory 4 | ADC12MEM4 | 28h |
Conversion memory 5 | ADC12MEM5 | 2Ah |
Conversion memory 6 | ADC12MEM6 | 2Ch |
Conversion memory 7 | ADC12MEM7 | 2Eh |
Conversion memory 8 | ADC12MEM8 | 30h |
Conversion memory 9 | ADC12MEM9 | 32h |
Conversion memory 10 | ADC12MEM10 | 34h |
Conversion memory 11 | ADC12MEM11 | 36h |
Conversion memory 12 | ADC12MEM12 | 38h |
Conversion memory 13 | ADC12MEM13 | 3Ah |
Conversion memory 14 | ADC12MEM14 | 3Ch |
Conversion memory 15 | ADC12MEM15 | 3Eh |
REGISTER DESCRIPTION | REGISTER | OFFSET |
---|---|---|
DAC12_A channel 0 control 0 | DAC12_0CTL0 | 00h |
DAC12_A channel 0 control 1 | DAC12_0CTL1 | 02h |
DAC12_A channel 0 data | DAC12_0DAT | 04h |
DAC12_A channel 0 calibration control | DAC12_0CALCTL | 06h |
DAC12_A channel 0 calibration data | DAC12_0CALDAT | 08h |
DAC12_A channel 1 control 0 | DAC12_1CTL0 | 10h |
DAC12_A channel 1 control 1 | DAC12_1CTL1 | 12h |
DAC12_A channel 1 data | DAC12_1DAT | 14h |
DAC12_A channel 1 calibration control | DAC12_1CALCTL | 16h |
DAC12_A channel 1 calibration data | DAC12_1CALDAT | 18h |
DAC12_A interrupt vector word | DAC12IV | 1Eh |
REGISTER DESCRIPTION | REGISTER | OFFSET |
---|---|---|
Comp_B control 0 | CBCTL0 | 00h |
Comp_B control 1 | CBCTL1 | 02h |
Comp_B control 2 | CBCTL2 | 04h |
Comp_B control 3 | CBCTL3 | 06h |
Comp_B interrupt | CBINT | 0Ch |
Comp_B interrupt vector word | CBIV | 0Eh |
REGISTER DESCRIPTION | REGISTER | OFFSET |
---|---|---|
LDO key/ID | LDOKEYID | 00h |
PU port control | PUCTL | 04h |
LDO power control | LDOPWRCTL | 08h |
REGISTER DESCRIPTION | REGISTER | OFFSET |
---|---|---|
LCD_B control 0 | LCDBCTL0 | 000h |
LCD_B control 1 | LCDBCTL1 | 002h |
LCD_B blinking control | LCDBBLKCTL | 004h |
LCD_B memory control | LCDBMEMCTL | 006h |
LCD_B voltage control | LCDBVCTL | 008h |
LCD_B port control 0 | LCDBPCTL0 | 00Ah |
LCD_B port control 1 | LCDBPCTL1 | 00Ch |
LCD_B port control 2 | LCDBPCTL2 | 00Eh |
LCD_B charge pump control | LCDBCTL0 | 012h |
LCD_B interrupt vector word | LCDBIV | 01Eh |
LCD_B memory 1 | LCDM1 | 020h |
LCD_B memory 2 | LCDM2 | 021h |
⋮ | ⋮ | ⋮ |
LCD_B memory 22 | LCDM22 | 035h |
LCD_B blinking memory 1 | LCDBM1 | 040h |
LCD_B blinking memory 2 | LCDBM2 | 041h |
⋮ | ⋮ | ⋮ |
LCD_B blinking memory 22 | LCDBM22 | 055h |
Figure 6-2 shows the port schematic. summarizes selection of the pin function.
PIN NAME (P1.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | ||
---|---|---|---|---|---|
P1DIR.x | P1SEL.x | LCDS32...39 | |||
P1.0/TA0CLK/ACLK/ S39 | 0 | P1.0 (I/O) | I: 0; O: 1 | 0 | 0 |
Timer TA0.TA0CLK | 0 | 1 | 0 | ||
ACLK | 1 | 1 | 0 | ||
S39 | X | X | 1 | ||
P1.1/TA0.0/S38 | 1 | P1.1 (I/O) | I: 0; O: 1 | 0 | 0 |
Timer TA0.CCI0A capture input | 0 | 1 | 0 | ||
Timer TA0.0 output | 1 | 1 | 0 | ||
S38 | X | X | 1 | ||
P1.2/TA0.1/S37 | 2 | P1.2 (I/O) | I: 0; O: 1 | 0 | 0 |
Timer TA0.CCI1A capture input | 0 | 1 | 0 | ||
Timer TA0.1 output | 1 | 1 | 0 | ||
S37 | X | X | 1 | ||
P1.3/TA0.2/S36 | 3 | P1.3 (I/O) | I: 0; O: 1 | 0 | 0 |
Timer TA0.CCI2A capture input | 0 | 1 | 0 | ||
Timer TA0.2 output | 1 | 1 | 0 | ||
S36 | X | X | 1 | ||
P1.4/TA0.3/S35 | 4 | P1.4 (I/O) | I: 0; O: 1 | 0 | 0 |
Timer TA0.CCI3A capture input | 0 | 1 | 0 | ||
Timer TA0.3 output | 1 | 1 | 0 | ||
S35 | X | X | 1 | ||
P1.5/TA0.4/S34 | 5 | P1.5 (I/O) | I: 0; O: 1 | 0 | 0 |
Timer TA0.CCI4A capture input | 0 | 1 | 0 | ||
Timer TA0.4 output | 1 | 1 | 0 | ||
S34 | X | X | 1 | ||
P1.6/TA0.1/S33 | 6 | P1.6 (I/O) | I: 0; O: 1 | 0 | 0 |
Timer TA0.CCI1B capture input | 0 | 1 | 0 | ||
Timer TA0.1 output | 1 | 1 | 0 | ||
S33 | X | X | 1 | ||
P1.7/TA0.2/S32 | 7 | P1.7 (I/O) | I: 0; O: 1 | 0 | 0 |
Timer TA0.CCI2B capture input | 0 | 1 | 0 | ||
Timer TA0.2 output | 1 | 1 | 0 | ||
S32 | X | X | 1 |
Figure 6-3 shows the port schematic. summarizes selection of the pin function.
PIN NAME (P2.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | ||
---|---|---|---|---|---|
P2DIR.x | P2SEL.x | P2MAPx | |||
P2.0/P2MAP0 | 0 | P2.0 (I/O) | I: 0; O: 1 | 0 | |
Mapped secondary digital function | X | 1 | ≤ 19 | ||
P2.1/P2MAP1 | 1 | P2.1 (I/O) | I: 0; O: 1 | 0 | |
Mapped secondary digital function | X | 1 | ≤ 19 | ||
P2.2/P2MAP2 | 2 | P2.2 (I/O) | I: 0; O: 1 | 0 | |
Mapped secondary digital function | X | 1 | ≤ 19 | ||
P2.3/P2MAP3 | 3 | P2.3 (I/O) | I: 0; O: 1 | 0 | |
Mapped secondary digital function | X | 1 | ≤ 19 | ||
P2.4/P2MAP4 | 4 | P2.4 (I/O) | I: 0; O: 1 | 0 | |
Mapped secondary digital function | X | 1 | ≤ 19 | ||
P2.5/P2MAP5 | 5 | P2.5 (I/O | I: 0; O: 1 | 0 | |
Mapped secondary digital function | X | 1 | ≤ 19 | ||
P2.6/P2MAP6/R03 | 6 | P2.6 (I/O) | I: 0; O: 1 | 0 | |
Mapped secondary digital function | X | 1 | ≤ 19 | ||
R03 | X | 1 | = 31 | ||
P2.7/P2MAP7/ LCDREF/R13 | 7 | P2.7 (I/O) | I: 0; O: 1 | 0 | |
Mapped secondary digital function | X | 1 | ≤ 19 | ||
LCDREF/R13 | X | 1 | = 31 |
Figure 6-4 shows the port schematic. summarizes selection of the pin function.
PIN NAME (P3.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | ||
---|---|---|---|---|---|
P3DIR.x | P3SEL.x | LCDS24...31 | |||
P3.0/TA1CLK/CBOUT/S31 | 0 | P3.0 (I/O) | I: 0; O: 1 | 0 | 0 |
Timer TA1.TA1CLK | 0 | 1 | 0 | ||
CBOUT | 1 | 1 | 0 | ||
S31 | X | X | 1 | ||
P3.1/TA1.0/S30 | 1 | P3.1 (I/O) | I: 0; O: 1 | 0 | 0 |
Timer TA1.CCI0A capture input | 0 | 1 | 0 | ||
Timer TA1.0 output | 1 | 1 | 0 | ||
S30 | X | X | 1 | ||
P3.2/TA1.1/S29 | 2 | P3.2 (I/O) | I: 0; O: 1 | 0 | 0 |
Timer TA1.CCI1A capture input | 0 | 1 | 0 | ||
Timer TA1.1 output | 1 | 1 | 0 | ||
S29 | X | X | 1 | ||
P3.3/TA1.2/S28 | 3 | P3.3 (I/O) | I: 0; O: 1 | 0 | 0 |
Timer TA1.CCI2A capture input | 0 | 1 | 0 | ||
Timer TA1.2 output | 1 | 1 | 0 | ||
S28 | X | X | 1 | ||
P3.4/TA2CLK/SMCLK/S27 | 4 | P3.4 (I/O) | I: 0; O: 1 | 0 | 0 |
Timer TA2.TA2CLK | 0 | 1 | 0 | ||
SMCLK | 1 | 1 | 0 | ||
S27 | X | X | 1 | ||
P3.5/TA2.0/S26 | 5 | P3.5 (I/O) | I: 0; O: 1 | 0 | 0 |
Timer TA2.CCI0A capture input | 0 | 1 | 0 | ||
Timer TA2.0 output | 1 | 1 | 0 | ||
S26 | X | X | 1 | ||
P3.6/TA2.1/S25 | 6 | P3.6 (I/O) | I: 0; O: 1 | 0 | 0 |
Timer TA2.CCI1A capture input | 0 | 1 | 0 | ||
Timer TA2.1 output | 1 | 1 | 1 | ||
S25 | X | X | 1 | ||
P3.7/TA2.2/S24 | 7 | P3.7 (I/O) | I: 0; O: 1 | 0 | 0 |
Timer TA2.CCI2A capture input | 0 | 1 | 0 | ||
Timer TA2.2 output | 1 | 1 | 0 | ||
S24 | X | X | 1 |
Figure 6-5 shows the port schematic. summarizes selection of the pin function.
PIN NAME (P4.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | ||
---|---|---|---|---|---|
P4DIR.x | P4SEL.x | LCDS16...23 | |||
P4.0/TB0.0/S23 | 0 | P4.0 (I/O) | I: 0; O: 1 | 0 | 0 |
Timer TB0.CCI0A capture input | 0 | 1 | 0 | ||
Timer TB0.0 output(1) | 1 | 1 | 0 | ||
S23 | X | X | 1 | ||
P4.1/TB0.1/S22 | 1 | P4.1 (I/O) | I: 0; O: 1 | 0 | 0 |
Timer TB0.CCI1A capture input | 0 | 1 | 0 | ||
Timer TB0.1 output(1) | 1 | 1 | 0 | ||
S22 | X | X | 1 | ||
P4.2/TB0.2/S21 | 2 | P4.2 (I/O) | I: 0; O: 1 | 0 | 0 |
Timer TB0.CCI2A capture input | 0 | 1 | 0 | ||
Timer TB0.2 output(1) | 1 | 1 | 0 | ||
S21 | X | X | 1 | ||
P4.3/TB0.3/S20 | 3 | P4.3 (I/O) | I: 0; O: 1 | 0 | 0 |
Timer TB0.CCI3A capture input | 0 | 1 | 0 | ||
Timer TB0.3 output(1) | 1 | 1 | 0 | ||
S20 | X | X | 1 | ||
P4.4/TB0.4/S19 | 4 | P4.4 (I/O) | I: 0; O: 1 | 0 | 0 |
Timer TB0.CCI4A capture input | 0 | 1 | 0 | ||
Timer TB0.4 output(1) | 1 | 1 | 0 | ||
S19 | X | X | 1 | ||
P4.5/TB0.5/S18 | 5 | P4.5 (I/O) | I: 0; O: 1 | 0 | 0 |
Timer TB0.CCI5A capture input | 0 | 1 | 0 | ||
Timer TB0.5 output(1) | 1 | 1 | 0 | ||
S18 | X | X | 1 | ||
P4.6/TB0.6/S17 | 6 | P4.6 (I/O) | I: 0; O: 1 | 0 | 0 |
Timer TB0.CCI6A capture input | 0 | 1 | 0 | ||
Timer TB0.6 output(1) | 1 | 1 | 0 | ||
S17 | X | X | 1 | ||
P4.7/TB0OUTH/ SVMOUT/S16 | 7 | P4.7 (I/O) | I: 0; O: 1 | 0 | 0 |
Timer TB0.TB0OUTH | 0 | 1 | 0 | ||
SVMOUT | 1 | 1 | 0 | ||
S16 | X | X | 1 |
Figure 6-6 shows the port schematic. summarizes selection of the pin function.
PIN NAME (P5.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | ||
---|---|---|---|---|---|
P5DIR.x | P5SEL.x | REFOUT | |||
P5.0/VREF+/VeREF+ | 0 | P5.0 (I/O)(1) | I: 0; O: 1 | 0 | X |
VeREF+(2) | X | 1 | 0 | ||
VREF+(3) | X | 1 | 1 | ||
P5.1/VREF–/VeREF– | 1 | P5.1 (I/O)(1) | I: 0; O: 1 | 0 | X |
VeREF–(4) | X | 1 | 0 | ||
VREF–(5) | X | 1 | 1 |
Figure 6-7 shows the port schematic. summarizes selection of the pin function.
PIN NAME (P5.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | ||
---|---|---|---|---|---|
P5DIR.x | P5SEL.x | LCDS40...42 | |||
P5.2/R23 | 2 | P5.2 (I/O) | I: 0; O: 1 | 0 | N/A |
R23 | X | 1 | N/A | ||
P5.3/COM1/S42 | 3 | P5.3 (I/O) | I: 0; O: 1 | 0 | 0 |
COM1 | X | 1 | X | ||
S42 | X | 0 | 1 | ||
P5.4/COM2/S41 | 4 | P5.4 (I/O) | I: 0; O: 1 | 0 | 0 |
COM2 | X | 1 | X | ||
S41 | X | 0 | 1 | ||
P5.5/COM3/S40 | 5 | P5.5 (I/O) | I: 0; O: 1 | 0 | 0 |
COM3 | X | 1 | X | ||
S40 | X | 0 | 1 | ||
P5.6/ADC12CLK/DMAE0 | 6 | P5.6 (I/O) | I: 0; O: 1 | 0 | N/A |
ADC12CLK | 1 | 1 | N/A | ||
DMAE0 | 0 | 1 | N/A | ||
P5.7/RTCCLK | 7 | P5.7 (I/O) | I: 0; O: 1 | 0 | N/A |
RTCCLK | 1 | 1 | N/A |
Figure 6-8 shows the port schematic. summarizes selection of the pin function.
PIN NAME (P6.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | ||||
---|---|---|---|---|---|---|---|
P6DIR.x | P6SEL.x | CBPD.x | DAC12OPS | DAC12AMPx | |||
P6.0/CB0/A0 | 0 | P6.0 (I/O) | I: 0; O: 1 | 0 | 0 | N/A | N/A |
CB0 | X | X | 1 | N/A | N/A | ||
A0(1)(2) | X | 1 | X | N/A | N/A | ||
P6.1/CB1/A1 | 1 | P6.1 (I/O) | I: 0; O: 1 | 0 | 0 | N/A | N/A |
CB1 | X | X | 1 | N/A | N/A | ||
A1(1)(2) | X | 1 | X | N/A | N/A | ||
P6.2/CB2/A2 | 2 | P6.2 (I/O) | I: 0; O: 1 | 0 | 0 | N/A | N/A |
CB2 | X | X | 1 | N/A | N/A | ||
A2(1)(2) | X | 1 | X | N/A | N/A | ||
P6.3/CB3/A3 | 3 | P6.3 (I/O) | I: 0; O: 1 | 0 | 0 | N/A | N/A |
CB3 | X | X | 1 | N/A | N/A | ||
A3(1)(2) | X | 1 | X | N/A | N/A | ||
P6.4/CB4/A4 | 4 | P6.4 (I/O) | I: 0; O: 1 | 0 | 0 | N/A | N/A |
CB4 | X | X | 1 | N/A | N/A | ||
A4(1)(2) | X | 1 | X | N/A | N/A | ||
P6.5/CB5/A5 | 5 | P6.5 (I/O) | I: 0; O: 1 | 0 | 0 | N/A | N/A |
CB5 | X | X | 1 | N/A | N/A | ||
A5(1)(2) | X | 1 | X | N/A | N/A | ||
P6.6/CB6/A6/DAC0 | 6 | P6.6 (I/O) | I: 0; O: 1 | 0 | 0 | X | 0 |
CB6 | X | X | 1 | X | 0 | ||
A6(1)(2) | X | 1 | X | X | 0 | ||
DAC0 | X | X | X | 0 | >1 | ||
P6.7/CB7/A7/DAC1 | 7 | P6.7 (I/O) | I: 0; O: 1 | 0 | 0 | X | 0 |
CB7 | X | X | 1 | X | 0 | ||
A7(1)(2) | X | 1 | X | X | 0 | ||
DAC1 | X | X | X | 0 | >1 |
Figure 6-9 shows the port schematic. summarizes selection of the pin function.
Figure 6-10 shows the port schematic. summarizes selection of the pin function.
PIN NAME (P5.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | |||
---|---|---|---|---|---|---|
P7DIR.x | P7SEL.2 | P7SEL.3 | XT2BYPASS | |||
P7.2/XT2IN | 2 | P7.2 (I/O) | I: 0; O: 1 | 0 | X | X |
XT2IN crystal mode(1) | X | 1 | X | 0 | ||
XT2IN bypass mode(1) | X | 1 | X | 1 | ||
P7.3/XT2OUT | 3 | P7.3 (I/O) | I: 0; O: 1 | 0 | 0 | X |
XT2OUT crystal mode(2) | X | 1 | X | 0 | ||
P7.3 (I/O)(2) | X | 1 | 0 | 1 |
Figure 6-11 shows the port schematic. summarizes selection of the pin function.
PIN NAME (P7.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | ||||
---|---|---|---|---|---|---|---|
P7DIR.x | P7SEL.x | CBPD.x | DAC12OPS | DAC12AMPx | |||
P7.4/CB8/A12 | 4 | P7.4 (I/O) | I: 0; O: 1 | 0 | 0 | N/A | N/A |
Comparator_B input CB8 | X | X | 1 | N/A | N/A | ||
A12(1)(2) | X | 1 | X | N/A | N/A | ||
P7.5/CB9/A13 | 5 | P7.5 (I/O) | I: 0; O: 1 | 0 | 0 | N/A | N/A |
Comparator_B input CB9 | X | X | 1 | N/A | N/A | ||
A13(1)(2) | X | 1 | X | N/A | N/A | ||
P7.6/CB10/A14/DAC0 | 6 | P7.6 (I/O) | I: 0; O: 1 | 0 | 0 | X | 0 |
Comparator_B input CB10 | X | X | 1 | X | 0 | ||
A14(1)(2) | X | 1 | X | X | 0 | ||
DAC12_A output DAC0 | X | X | X | 1 | >1 | ||
P7.7/CB11/A15/DAC1 | 7 | P7.7 (I/O) | I: 0; O: 1 | 0 | 0 | X | 0 |
A15(1)(2) | X | 1 | X | X | 0 | ||
DAC12_A output DAC1 | X | X | X | 1 | >1 |
Figure 6-12 shows the port schematic. summarizes selection of the pin function.
PIN NAME (P9.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | ||
---|---|---|---|---|---|
P8DIR.x | P8SEL.x | LCDS8...15 | |||
P8.0/TB0CLK/S15 | 0 | P8.0 (I/O) | I: 0; O: 1 | 0 | 0 |
Timer TB0.TB0CLK clock input | 0 | 1 | 0 | ||
S15 | X | X | 1 | ||
P8.1/UCB1STE/UCA1CLK/S14 | 1 | P8.1 (I/O) | I: 0; O: 1 | 0 | 0 |
UCB1STE/UCA1CLK | X | 1 | 0 | ||
S14 | X | X | 1 | ||
P8.2/UCA1TXD/UCA1SIMO/S13 | 2 | P8.2 (I/O) | I: 0; O: 1 | 0 | 0 |
UCA1TXD/UCA1SIMO | X | 1 | 0 | ||
S13 | X | X | 1 | ||
P8.3/UCA1RXD/UCA1SOMI/S12 | 3 | P8.3 (I/O) | I: 0; O: 1 | 0 | 0 |
UCA1RXD/UCA1SOMI | X | 1 | 0 | ||
S12 | X | X | 1 | ||
P8.4/UCB1CLK/UCA1STE/S11 | 4 | P8.4 (I/O) | I: 0; O: 1 | 0 | 0 |
UCB1CLK/UCA1STE | X | 1 | 0 | ||
S11 | X | X | 1 | ||
P8.5/UCB1SIMO/UCB1SDA/S10 | 5 | P8.5 (I/O) | I: 0; O: 1 | 0 | 0 |
UCB1SIMO/UCB1SDA | X | 1 | 0 | ||
S10 | X | X | 1 | ||
P8.6/UCB1SOMI/UCB1SCL/S9 | 6 | P8.6 (I/O) | I: 0; O: 1 | 0 | 0 |
UCB1SOMI/UCB1SCL | X | 1 | 0 | ||
S9 | X | X | 1 | ||
P8.7/S8 | 7 | P8.7 (I/O) | I: 0; O: 1 | 0 | 0 |
S8 | X | X | 1 |
Figure 6-13 shows the port schematic. summarizes selection of the pin function.
PIN NAME (P9.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | ||
---|---|---|---|---|---|
P9DIR.x | P9SEL.x | LCDS0...7 | |||
P9.0/S7 | 0 | P9.0 (I/O) | I: 0; O: 1 | 0 | 0 |
S7 | X | X | 1 | ||
P9.1/UCB2STE/UCA2CLK/S6 | 1 | P9.1 (I/O) | I: 0; O: 1 | 0 | 0 |
UCB2STE/UCA2CLK | X | 1 | 0 | ||
S6 | X | X | 1 | ||
P9.2/UCA2TXD/UCA2SIMO/S5 | 2 | P9.2 (I/O) | I: 0; O: 1 | 0 | 0 |
UCA2TXD/UCA2SIMO | X | 1 | 0 | ||
S5 | X | X | 1 | ||
P9.3/UCA2RXD/UCA2SOMI/S4 | 3 | P9.3 (I/O) | I: 0; O: 1 | 0 | 0 |
UCA2RXD/UCA2SOMI | X | 1 | 0 | ||
S4 | X | X | 1 | ||
P9.4/UCB2CLK/UCA2STE/S3 | 4 | P9.4 (I/O) | I: 0; O: 1 | 0 | 0 |
UCB2CLK/UCA2STE | X | 1 | 0 | ||
S3 | X | X | 1 | ||
P9.5/UCB2SIMO/UCB2SDA/S2 | 5 | P9.5 (I/O) | I: 0; O: 1 | 0 | 0 |
UCB2SIMO/UCB2SDA | X | 1 | 0 | ||
S2 | X | X | 1 | ||
P9.6/UCB2SOMI/UCB2SCLK/S1 | 6 | P9.6 (I/O) | I: 0; O: 1 | 0 | 0 |
UCB2SOMI/UCB2SCLK | X | 1 | 0 | ||
S1 | X | X | 1 | ||
P9.7/S0 | 7 | P9.7 (I/O) | I: 0; O: 1 | 0 | 0 |
S0 | X | X | 1 |
Figure 6-14 shows the port schematic. Table 6-53 summarizes selection of the pin function.
PUIPE | PUOPE | PUOUT1 | PUOUT0 | PU.1 | PU.0 | PORT U FUNCTION |
---|---|---|---|---|---|---|
0 | 1 | 0 | 0 | Output low | Output low | Outputs enabled |
0 | 1 | 0 | 1 | Output low | Output high | Outputs enabled |
0 | 1 | 1 | 0 | Output high | Output low | Outputs enabled |
0 | 1 | 1 | 1 | Output high | Output high | Outputs enabled |
1 | 0 | X | X | Input enabled | Input enabled | Inputs enabled |
0 | 0 | X | X | Hi-Z | Hi-Z | Outputs and inputs disabled |
Figure 6-15 shows the port schematic. summarizes selection of the pin function.
Figure 6-16 shows the port schematic. summarizes selection of the pin function.
PIN NAME (PJ.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) |
---|---|---|---|
PJDIR.x | |||
PJ.0/TDO | 0 | PJ.0 (I/O)(1) | I: 0; O: 1 |
TDO(2) | X | ||
PJ.1/TDI/TCLK | 1 | PJ.1 (I/O)(1) | I: 0; O: 1 |
TDI/TCLK(2) (3) | X | ||
PJ.2/TMS | 2 | PJ.2 (I/O)(1) | I: 0; O: 1 |
TMS(2) (3) | X | ||
PJ.3/TCK | 3 | PJ.3 (I/O)(1) | I: 0; O: 1 |
TCK(2) (3) | X |
Table 6-54 lists the contents of the device descriptor tag-length-value (TLV) structure for each device type.
DESCRIPTION | ADDRESS | SIZE (bytes) |
VALUE | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
F6659 | F6658 | F6459 | F6458 | F5659 | F5658 | F5359 | F5358 | ||||
Info Block | Info length | 01A00h | 1 | 06h | 06h | 06h | 06h | 06h | 06h | 06h | 06h |
CRC length | 01A01h | 1 | 06h | 06h | 06h | 06h | 06h | 06h | 06h | 06h | |
CRC value | 01A02h | 2 | per unit | per unit | per unit | per unit | per unit | per unit | per unit | per unit | |
Device ID | 01A04h | 2 | 812Bh | 812Ch | 812Dh | 812Eh | 8130h | 8131h | 8132h | 8133h | |
Hardware revision | 01A06h | 1 | 10h | 10h | 10h | 10h | 10h | 10h | 10h | 10h | |
Firmware revision | 01A07h | 1 | 10h | 10h | 10h | 10h | 10h | 10h | 10h | 10h | |
Die Record | Die record tag | 01A08h | 1 | 08h | 08h | 08h | 08h | 08h | 08h | 08h | 08h |
Die record length | 01A09h | 1 | 0Ah | 0Ah | 0Ah | 0Ah | 0Ah | 0Ah | 0Ah | 0Ah | |
Lot/wafer ID | 01A0Ah | 4 | per unit | per unit | per unit | per unit | per unit | per unit | per unit | per unit | |
Die X position | 01A0Eh | 2 | per unit | per unit | per unit | per unit | per unit | per unit | per unit | per unit | |
Die Y position | 01A10h | 2 | per unit | per unit | per unit | per unit | per unit | per unit | per unit | per unit | |
Test results | 01A12h | 2 | per unit | per unit | per unit | per unit | per unit | per unit | per unit | per unit | |
ADC12 Calibration | ADC12 calibration tag | 01A14h | 1 | 11h | 11h | 11h | 11h | 11h | 11h | 11h | 11h |
ADC12 calibration length | 01A15h | 1 | 10h | 10h | 10h | 10h | 10h | 10h | 10h | 10h | |
ADC gain factor | 01A16h | 2 | per unit | per unit | per unit | per unit | per unit | per unit | per unit | per unit | |
ADC offset | 01A18h | 2 | per unit | per unit | per unit | per unit | per unit | per unit | per unit | per unit | |
ADC 1.5-V reference temperature sensor 30°C |
01A1Ah | 2 | per unit | per unit | per unit | per unit | per unit | per unit | per unit | per unit | |
ADC 1.5-V reference temperature sensor 105°C |
01A1Ch | 2 | per unit | per unit | per unit | per unit | per unit | per unit | per unit | per unit | |
ADC 2.0-V reference temperature sensor 30°C |
01A1Eh | 2 | per unit | per unit | per unit | per unit | per unit | per unit | per unit | per unit | |
ADC 2.0-V reference temperature sensor 105°C |
01A20h | 2 | per unit | per unit | per unit | per unit | per unit | per unit | per unit | per unit | |
ADC 2.5-V reference temperature sensor 30°C |
01A22h | 2 | per unit | per unit | per unit | per unit | per unit | per unit | per unit | per unit | |
ADC 2.5-V reference temperature sensor 105°C |
01A24h | 2 | per unit | per unit | per unit | per unit | per unit | per unit | per unit | per unit | |
REF Calibration | REF calibration tag | 01A26h | 1 | 12h | 12h | 12h | 12h | 12h | 12h | 12h | 12h |
REF calibration length | 01A27h | 1 | 06h | 06h | 06h | 06h | 06h | 06h | 06h | 06h | |
REF 1.5-V reference factor |
01A28h | 2 | per unit | per unit | per unit | per unit | per unit | per unit | per unit | per unit | |
REF 2.0-V reference factor |
01A2Ah | 2 | per unit | per unit | per unit | per unit | per unit | per unit | per unit | per unit | |
REF 2.5-V reference factor |
01A2Ch | 2 | per unit | per unit | per unit | per unit | per unit | per unit | per unit | per unit |