ZHCS410G May 2010 – September 2020 MSP430F5630 , MSP430F5631 , MSP430F5632 , MSP430F5633 , MSP430F5634 , MSP430F5635 , MSP430F5636 , MSP430F5637 , MSP430F5638
PRODUCTION DATA
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
V(CM) | Differential input common-mode range | 0.8 | 2.5 | V |
Z(IN) | Input impedance | 300 | kΩ | |
VCRS | Crossover voltage | 1.3 | 2.0 | V |
VIL | Static SE input logic low level | 0.8 | V | |
VIH | Static SE input logic high level | 2.0 | V | |
VDI | Differential input voltage | 0.2 | V |