ZHCS897K July 2009 – September 2018 MSP430F5500 , MSP430F5501 , MSP430F5502 , MSP430F5503 , MSP430F5504 , MSP430F5505 , MSP430F5506 , MSP430F5507 , MSP430F5508 , MSP430F5509 , MSP430F5510
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
---|---|---|---|---|---|
VOH | High-level output voltage | VUSB = 3.3 V ±10%, IOH = –25 mA.
See Figure 5-17 for typical characteristics |
2.4 | V | |
VOL | Low-level output voltage | VUSB = 3.3 V ±10%, IOL = 25 mA.
See Figure 5-16 for typical characteristics |
0.4 | V | |
VIH | High-level input voltage | VUSB = 3.3 V ±10%
See Figure 5-18 for typical characteristics |
2.0 | V | |
VIL | Low-level input voltage | VUSB = 3.3 V ±10%
See Figure 5-18 for typical characteristics |
0.8 | V |