ZHCS897K July 2009 – September 2018 MSP430F5500 , MSP430F5501 , MSP430F5502 , MSP430F5503 , MSP430F5504 , MSP430F5505 , MSP430F5506 , MSP430F5507 , MSP430F5508 , MSP430F5509 , MSP430F5510
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | ||
---|---|---|---|---|---|---|
fPx.y | Port output frequency (with load) | (1)(2) | VCC = 1.8 V
PMMCOREVx = 0 |
16 | MHz | |
VCC = 3 V
PMMCOREVx = 3 |
25 | |||||
fPort_CLK | Clock output frequency | ACLK
SMCLK MCLK CL = 20 pF(2) |
VCC = 1.8 V
PMMCOREVx = 0 |
16 | MHz | |
VCC = 3 V
PMMCOREVx = 3 |
25 |