ZHCS888H January 2010 – May 2021 MSP430F5418A , MSP430F5419A , MSP430F5435A , MSP430F5436A , MSP430F5437A , MSP430F5438A
PRODUCTION DATA
PARAMETER | EXECUTION MEMORY | VCC | PMMCOREVx | FREQUENCY (fDCO = fMCLK = fSMCLK) | UNIT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 MHz | 8 MHz | 12 MHz | 20 MHz | 25 MHz | ||||||||||
TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | |||||
IAM, Flash | Flash | 3.0 V | 0 | 0.29 | 0.33 | 1.84 | 2.08 | mA | ||||||
1 | 0.32 | 2.08 | 3.10 | |||||||||||
2 | 0.33 | 2.24 | 3.50 | 6.37 | ||||||||||
3 | 0.35 | 2.36 | 3.70 | 6.75 | 8.90 | 9.60 | ||||||||
IAM, RAM | RAM | 3.0 V | 0 | 0.17 | 0.19 | 0.88 | 0.99 | mA | ||||||
1 | 0.18 | 1.00 | 1.47 | |||||||||||
2 | 0.19 | 1.13 | 1.68 | 2.82 | ||||||||||
3 | 0.20 | 1.20 | 1.78 | 3.00 | 4.50 | 4.90 |