2 修订历史记录
Changes from October 1, 2013 to September 26, 2018
- 通篇更改了格式和结构,其中包括添加章节编号Go
- 添加了器件信息 表Go
- 将功能方框图移到了 Section 1.4Go
- Added Section 3.1, Related ProductsGo
- Added typical conditions statements at the beginning of Section 5, SpecificationsGo
- Added Section 5.2, ESD RatingsGo
- Added note to CVCORE in Section 5.3, Recommended Operating ConditionsGo
- Moved Section 5.6, Thermal Resistance CharacteristicsGo
- Changed the TYP value of the CL,eff parameter with Test Conditions of "XTS = 0, XCAPx = 0" from 2 pF to 1 pF in Section 5.15, Crystal Oscillator, XT1, Low-Frequency ModeGo
- Changed the MIN value of V(DVCC_BOR_hys) from 60 mV to 50 mV in Section 5.20, PMM, Brownout Reset (BOR)Go
- Updated notes (1) and (2) and added note (3) in Section 5.26, Wake-up Times From Low-Power Modes and ResetGo
- Removed ADC12DIV from the formula for the TYP value in the second row of the tCONVERT parameter in Section 5.36, 12-Bit ADC, Timing Parameters, because ADC12CLK is after divisionGo
- Added second row for the tEN_CMP parameter with Test Conditions of "CBPWRMD = 10" and MAX value of 100 µs and removed option for "CBPWRMD = 10" from first row of Test Conditions in Section 5.42, Comparator_BGo
- Changed all instances of "bootstrap loader" to "bootloader" throughout documentGo
- 添加了Section 7并将工具支持、器件命名规则、ESD 注意事项 和商标 部分移到这里Go
- 将先前的“工具支持”部分替换成了Section 7.3工具与软件Go
- 增加了Section 8,机械,封装和可订购信息Go