ZHCSA42F August 2010 – September 2020 MSP430F5333 , MSP430F5335 , MSP430F5336 , MSP430F5338
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|
fUSCI | USCI input clock frequency | Internal: SMCLK or ACLK, External: UCLK Duty cycle = 50% ±10% | fSYSTEM | MHz | ||
fSCL | SCL clock frequency | 2.2 V, 3 V | 0 | 400 | kHz | |
tHD,STA | Hold time (repeated) START | fSCL ≤ 100 kHz | 2.2 V, 3 V | 4.0 | µs | |
fSCL > 100 kHz | 0.6 | |||||
tSU,STA | Setup time for a repeated START | fSCL ≤ 100 kHz | 2.2 V, 3 V | 4.7 | µs | |
fSCL > 100 kHz | 0.6 | |||||
tHD,DAT | Data hold time | 2.2 V, 3 V | 0 | ns | ||
tSU,DAT | Data setup time | 2.2 V, 3 V | 250 | ns | ||
tSU,STO | Setup time for STOP | fSCL ≤ 100 kHz | 2.2 V, 3 V | 4.0 | µs | |
fSCL > 100 kHz | 0.6 | |||||
tSP | Pulse duration of spikes suppressed by input filter | 2.2 V | 50 | 600 | ns | |
3 V | 50 | 600 |