ZHCS474F August 2010 – September 2019 MSP430F5324 , MSP430F5325 , MSP430F5326 , MSP430F5327 , MSP430F5328 , MSP430F5329
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|
fUSCI | USCI input clock frequency | SMCLK or ACLK,
Duty cycle = 50% ±10% |
fSYSTEM | MHz | ||
tSU,MI | SOMI input data setup time | PMMCOREV = 0 | 1.8 V | 55 | ns | |
3 V | 38 | |||||
PMMCOREV = 3 | 2.4 V | 30 | ||||
3 V | 25 | |||||
tHD,MI | SOMI input data hold time | PMMCOREV = 0 | 1.8 V | 0 | ns | |
3 V | 0 | |||||
PMMCOREV = 3 | 2.4 V | 0 | ||||
3 V | 0 | |||||
tVALID,MO | SIMO output data valid time(2) | UCLK edge to SIMO valid,
CL = 20 pF, PMMCOREV = 0 |
1.8 V | 20 | ns | |
3 V | 18 | |||||
UCLK edge to SIMO valid,
CL = 20 pF, PMMCOREV = 3 |
2.4 V | 16 | ||||
3 V | 15 | |||||
tHD,MO | SIMO output data hold time(3) | CL = 20 pF, PMMCOREV = 0 | 1.8 V | –10 | ns | |
3 V | –8 | |||||
CL = 20 pF, PMMCOREV = 3 | 2.4 V | –10 | ||||
3 V | –8 |