ZHCS474F August 2010 – September 2019 MSP430F5324 , MSP430F5325 , MSP430F5326 , MSP430F5327 , MSP430F5328 , MSP430F5329
PRODUCTION DATA.
The DMA controller allows movement of data from one memory address to another without CPU intervention. For example, the DMA controller can be used to move data from the ADC12_A conversion memory to RAM. Using the DMA controller can increase the throughput of peripheral modules. The DMA controller reduces system power consumption by allowing the CPU to remain in sleep mode, without having to awaken to move data to or from a peripheral. Table 6-9 lists the available DMA triggers.
TRIGGER | CHANNEL | ||
---|---|---|---|
0 | 1 | 2 | |
0 | DMAREQ | DMAREQ | DMAREQ |
1 | TA0CCR0 CCIFG | TA0CCR0 CCIFG | TA0CCR0 CCIFG |
2 | TA0CCR2 CCIFG | TA0CCR2 CCIFG | TA0CCR2 CCIFG |
3 | TA1CCR0 CCIFG | TA1CCR0 CCIFG | TA1CCR0 CCIFG |
4 | TA1CCR2 CCIFG | TA1CCR2 CCIFG | TA1CCR2 CCIFG |
5 | TA2CCR0 CCIFG | TA2CCR0 CCIFG | TA2CCR0 CCIFG |
6 | TA2CCR2 CCIFG | TA2CCR2 CCIFG | TA2CCR2 CCIFG |
7 | TB0CCR0 CCIFG | TB0CCR0 CCIFG | TB0CCR0 CCIFG |
8 | TB0CCR2 CCIFG | TB0CCR2 CCIFG | TB0CCR2 CCIFG |
9 | Reserved | Reserved | Reserved |
10 | Reserved | Reserved | Reserved |
11 | Reserved | Reserved | Reserved |
12 | Reserved | Reserved | Reserved |
13 | Reserved | Reserved | Reserved |
14 | Reserved | Reserved | Reserved |
15 | Reserved | Reserved | Reserved |
16 | UCA0RXIFG | UCA0RXIFG | UCA0RXIFG |
17 | UCA0TXIFG | UCA0TXIFG | UCA0TXIFG |
18 | UCB0RXIFG | UCB0RXIFG | UCB0RXIFG |
19 | UCB0TXIFG | UCB0TXIFG | UCB0TXIFG |
20 | UCA1RXIFG | UCA1RXIFG | UCA1RXIFG |
21 | UCA1TXIFG | UCA1TXIFG | UCA1TXIFG |
22 | UCB1RXIFG | UCB1RXIFG | UCB1RXIFG |
23 | UCB1TXIFG | UCB1TXIFG | UCB1TXIFG |
24 | ADC12IFGx | ADC12IFGx | ADC12IFGx |
25 | Reserved | Reserved | Reserved |
26 | Reserved | Reserved | Reserved |
27 | Reserved | Reserved | Reserved |
28 | Reserved | Reserved | Reserved |
29 | MPY ready | MPY ready | MPY ready |
30 | DMA2IFG | DMA0IFG | DMA1IFG |
31 | DMAE0 | DMAE0 | DMAE0 |