ZHCSER2D May 2013 – October 2020 MSP430F5252 , MSP430F5253 , MSP430F5254 , MSP430F5255 , MSP430F5256 , MSP430F5257 , MSP430F5258 , MSP430F5259
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | ||
---|---|---|---|---|---|---|
fPx.y | Port output frequency (with load) | See (1) (2) | VIO = 1.62 V to 1.98 V(3), PMMCOREVx = 0 | 16 | MHz | |
VIO = 1.62 V to 1.98 V(3), PMMCOREVx = 3 | 25 | |||||
fPort_CLK | Clock output frequency | ACLK, SMCLK, or MCLK, CL = 20 pF(2) | VIO = 1.62 V to 1.98 V(3), PMMCOREVx = 0 | 16 | MHz | |
VIO = 1.62 V to 1.98 V(3), PMMCOREVx = 3 | 25 |