ZHCS978M June 2007 – March 2022 MSP430F2416 , MSP430F2417 , MSP430F2418 , MSP430F2419 , MSP430F2616 , MSP430F2617 , MSP430F2618 , MSP430F2619
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ISENSOR | Operating supply current into AVCC terminal (2) | REFON = 0, INCH = 0Ah, ADC12ON = 1, TA = 25°C | 2.2 V | 40 | 120 | µA | |
3 V | 60 | 160 | |||||
VSENSOR | Temperature sensor voltage(3) (1) | ADC12ON = 1, INCH = 0Ah, TA = 0°C | 2.2 V | 986 | mV | ||
3 V | 986 | ||||||
TCSENSOR | Temperature coefficient(1) | ADC12ON = 1, INCH = 0Ah | 2.2 V | 3.55 | mV/°C | ||
3 V | 3.55 | ||||||
tSENSOR(sample) | Sample time required if channel 10 is selected (4)(1) | ADC12ON = 1, INCH = 0Ah, Error of conversion result ≤ 1 LSB | 2.2 V | 30 | µs | ||
3 V | 30 | ||||||
IVMID | Current into divider at channel 11(5) | ADC12ON = 1, INCH = 0Bh | 2.2 V | N/A(5) | µA | ||
3 V | N/A(5) | ||||||
VMID | AVCC divider at channel 11 | ADC12ON = 1, INCH = 0Bh, VMID ≈ 0.5 × VAVCC | 2.2 V | 1.1 | 1.1 ±0.04 | V | |
3 V | 1.5 | 1.5 ±0.04 | |||||
tVMID(sample) | Sample time required if channel 11 is selected (6) | ADC12ON = 1, INCH = 0Bh, Error of conversion result ≤ 1 LSB | 2.2 V | 1400 | ns | ||
3 V | 1220 |