ZHCS978M June 2007 – March 2022 MSP430F2416 , MSP430F2417 , MSP430F2418 , MSP430F2419 , MSP430F2616 , MSP430F2617 , MSP430F2618 , MSP430F2619
PRODUCTION DATA
Timer_B7 is a 16-bit timer/counter with seven capture/compare registers. Timer_B7 supports multiple capture/compares, PWM outputs, and interval timing (see Table 9-13). Timer_B7 also has extensive interrupt capabilities. Interrupts may be generated from the counter on overflow conditions and from each of the capture/compare registers.
INPUT PIN NUMBER | DEVICE INPUT SIGNAL | MODULE INPUT NAME | MODULE BLOCK | MODULE OUTPUT SIGNAL | OUTPUT PIN NUMBER | ||
---|---|---|---|---|---|---|---|
ZCA, ZQW | PM, PN | PM, PN | ZCA, ZQW | ||||
K11 - P4.7 | 43 - P4.7 | TBCLK | TBCLK | Timer | NA | ||
ACLK | ACLK | ||||||
SMCLK | SMCLK | ||||||
K11 - P4.7 | 43 - P4.7 | TBCLK | INCLK | ||||
M9 - P4.0 | 36 - P4.0 | TB0 | CCI0A | CCR0 | TB0 | 36 - P4.0 | M9 - P4.0 |
M9- P4.0 | 36 - P4.0 | TB0 | CCI0B | ADC12 (internal) | |||
DVSS | GND | ||||||
DVCC | VCC | ||||||
J9 - P4.1 | 37 - P4.1 | TB1 | CCI1A | CCR1 | TB1 | 37 - P4.1 | J9 - P4.1 |
J9 - P4.1 | 37 - P4.1 | TB1 | CCI1B | ADC12 (internal) | |||
DVSS | GND | ||||||
DVCC | VCC | ||||||
M10 - P4.2 | 38 - P4.2 | TB2 | CCI2A | CCR2 | TB2 | 38 - P4.2 | M10 - P4.2 |
M10 - P4.2 | 38 - P4.2 | TB2 | CCI2B | DAC_0 (internal) | |||
DVSS | GND | DAC_1 (internal) | |||||
DVCC | VCC | ||||||
L10 - P4.3 | 39 - P4.3 | TB3 | CCI3A | CCR3 | TB3 | 39 - P4.3 | L10 - P4.3 |
L10 - P4.3 | 39 - P4.3 | TB3 | CCI3B | ||||
DVSS | GND | ||||||
DVCC | VCC | ||||||
M11 - P4.4 | 40 - P4.4 | TB4 | CCI4A | CCR4 | TB4 | 40 - P4.4 | M11 - P4.4 |
M11 - P4.4 | 40 - P4.4 | TB4 | CCI4B | ||||
DVSS | GND | ||||||
DVCC | VCC | ||||||
M12 - P4.5 | 41 - P4.5 | TB5 | CCI5A | CCR5 | TB5 | 41 - P4.5 | M12 - P4.5 |
M12 - P4.5 | 41 - P4.5 | TB5 | CCI5B | ||||
DVSS | GND | ||||||
DVCC | VCC | ||||||
L12 - P4.6 | 42 - P4.6 | TB6 | CCI6A | CCR6 | TB6 | 42 - P4.6 | L12 - P4.6 |
ACLK (internal) | CCI6B | ||||||
DVSS | GND | ||||||
DVCC | VCC |