ZHCSOD9C October 2005 – July 2021 MAX3221E
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
Maximum data rate | CL = 1000 pF, | RL = 3 kΩ, | 150 | 250 | kbit/s | |||
tsk(p) | Pulse skew(2) | CL = 150 pF to 2500 pF, | RL = 3 kΩ to 7 kΩ, | See Figure 7-2 | 100 | ns | ||
SR(tr) | Slew rate, transition region (see Figure 7-1) |
VCC = 3.3 V, RL = 3 kΩ to 7 kΩ |
CL = 150 pF to 1000 pF | 6 | 30 | V/µs | ||
CL = 150 pF to 2500 pF | 4 | 30 |