ZHCSUS6G July 2003 – February 2024 MAX202
PRODUCTION DATA
The capacitor type used for C1 through C4 is not critical for proper operation. The MAX202 requires 0.1µF capacitors. Capacitors up to 10µF can be used without harm. Ceramic dielectrics are suggested for the 0.1µF capacitors. When using the minimum recommended capacitor values, make sure the capacitance value does not degrade excessively as the operating temperature varies. If in doubt, use capacitors with a larger (for example, 2×) nominal value. The capacitors' effective series resistance (ESR), which usually rises at low temperatures, influences the amount of ripple on V+ and V–.
Use larger capacitors (up to 10µF) to reduce the output impedance at V+ and V–.
Bypass VCC to ground with at least 0.1µF. In applications sensitive to power-supply noise generated by the charge pumps, decouple VCC to ground with a capacitor the same size as (or larger than) the charge-pump capacitors (C1 to C4).