ZHCSI50B may 2018 – may 2023 LSF0102-Q1
PRODUCTION DATA
For each channel (n), when either the An or Bn port is LOW, the switch provides a low impedance path between the An and Bn ports; the corresponding Bn or An port will be pulled LOW. The low RON of the switch allows connections to be made with minimal propagation delay and signal distortion.
Table 8-1 provides a summary of device operation. For additional details on the functional operation of the LSF family of devices, see the Down Translation with the LSF Family and Up Translation with the LSF Family videos.
Signal Direction(1) | Input State | Switch State | Functionality |
---|---|---|---|
B to A (Down Translation) | B = LOW | ON (Low Impedance) | A-side voltage is pulled low through the switch to the B-side voltage |
B = HIGH | OFF (High Impedance) | A-side voltage is clamped at Vref_A (2) | |
A to B (Up Translation) | A = LOW | ON (Low Impedance) | B-side voltage is pulled low through the switch to the A-side voltage |
A = HIGH | OFF (High Impedance) | B-side voltage is clamped at Vref_A and then pulled up to the VPU supply voltage |