ZHCSQG8 October 2023 LP5811
PRODUCTION DATA
The LP5811 has a built-in undervoltage lockout (UVLO) circuit to make sure the device working properly. When the input voltage is above the UVLO rising threshold 1.8 V, the boost of LP5811 can be enabled. After the LP5811 completes soft-start process and the output voltage rises above 2.2 V, the LP5811 can work with the input voltage down to 0.5 V. When the input voltage is below UVLO falling threshold 0.4 V, the device shuts down.