ZHCSHO5C December 2017 – March 2023 LMZM23601
PRODUCTION DATA
The LMZM23601 device is a step-down power module, typically used to efficiently convert a high DC input voltage to a lower DC output voltage with a maximum output current of up to 1 A. The following sections describe a simple design procedure for creating a DC/DC converter design with these modules.