ZHCS803E June 2013 – February 2020 LMZ31704
PRODUCTION DATA.
MIN | MAX | UNIT | |||
Input Voltage | VIN, PVIN | –0.3 | 20 | V | |
INH/UVLO, PWRGD, RT/CLK, SENSE+ | –0.3 | 6 | V | ||
ILIM, VADJ, SS/TR, STSEL, SYNC_OUT, ISHARE, OCP_SEL | –0.3 | 3 | V | ||
Output Voltage | PH | –1.0 | 20 | V | |
PH 10 ns Transient | –3.0 | 20 | V | ||
VOUT | –0.3 | 6 | V | ||
Source Current | RT/CLK, INH/UVLO | ±100 | µA | ||
PH | current limit | A | |||
Sink Current | PH | current limit | A | ||
PVIN | current limit | A | |||
PWRGD | –0.1 | 2 | mA | ||
Operating Junction Temperature | –40 | 125(2) | °C | ||
Storage Temperature | –65 | 150 | °C | ||
Peak Reflow Case Temperature(3) | 245(4) | °C | |||
Maximum Number of Reflows Allowed(3) | 3(4) | ||||
Mechanical Shock | Mil-STD-883D, Method 2002.3, 1 msec, 1/2 sine, mounted | 1500 | G | ||
Mechanical Vibration | Mil-STD-883D, Method 2007.2, 20-2000Hz | 20 |