SNVS712H February   2010  – August 2015 LMZ22008

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
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
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Synchronization Input
      2. 7.3.2 Current Sharing
      3. 7.3.3 Output Overvoltage Protection
      4. 7.3.4 Current Limit
      5. 7.3.5 Thermal Protection
      6. 7.3.6 Prebiased Start-Up
    4. 7.4 Device Functional Modes
      1. 7.4.1 Discontinuous Conduction and Continuous Conduction Modes
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Design Steps
        2. 8.2.2.2 Enable Divider, RENT, RENB and RENH Selection
        3. 8.2.2.3 Output Voltage Selection
        4. 8.2.2.4 Soft-Start Capacitor Selection
        5. 8.2.2.5 Tracking Supply Divider Option
        6. 8.2.2.6 COUT Selection
        7. 8.2.2.7 CIN Selection
        8. 8.2.2.8 Discontinuous Conduction and Continuous Conduction Modes Selection
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Examples
    3. 10.3 Power Dissipation and Thermal Considerations
    4. 10.4 Power Module SMT Guidelines
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Third-Party Products Disclaimer
      2. 11.1.2 Development Support
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Community Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)

6 Specifications

6.1 Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)(2)(4)
MIN MAX UNIT
VIN to PGND –0.3 24 V
EN, SYNC to AGND –0.3 5.5 V
SS, FB, SH to AGND –0.3 2.5 V
AGND to PGND –0.3 0.3 V
Junction Temperature 150 °C
Peak Reflow Case Temperature (30 sec) 245 °C
Storage Temperature –65 150 °C
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) If Military/Aerospace specified devices are required, please contact the Texas Instruments Sales Office/ Distributors for availability and specifications.
(3) The human body model is a 100pF capacitor discharged through a 1.5 kΩ resistor into each pin. Test method is per JESD-22-114.
(4) For soldering specifications, refer to the following document: SNOA549

6.2 ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1)(3) ±2000 V
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.

6.3 Recommended Operating Conditions

MIN MAX UNIT
VIN 6 20 V
EN, SYNC 0 5 V
Operation Junction Temperature −40 125 °C

6.4 Thermal Information

THERMAL METRIC(1) LMZ22008 UNIT
NDW
11 PINS
RθJA Junction-to-ambient thermal resistance(3) Natural Convection 9.9 °C/W
225 LFPM 6.8
500 LFPM 5.2
RθJC(top) Junction-to-case (top) thermal resistance 1.0 °C/W
(1) For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report, SPRA953.

6.5 Electrical Characteristics

Limits are for TJ = 25°C unless otherwise specified. Minimum and Maximum limits are ensured through test, design or statistical correlation. Typical values represent the most likely parametric norm at TJ = 25°C, and are provided for reference purposes only. Unless otherwise stated the following conditions apply: VIN = 12 V, VOUT = 3.3 V.
PARAMETER TEST CONDITIONS MIN(1) TYP(2) MAX(1) UNIT
SYSTEM PARAMETERS
ENABLE CONTROL
VEN EN threshold VEN rising 1.274 V
over the junction temperature (TJ) range of –40°C to +125°C 1.096 1.452
IEN-HYS EN hysteresis source current VEN > 1.274 V 13 µA
SOFT-START
ISS SS source current VSS = 0 V 50 µA
over the junction temperature (TJ) range of –40°C to +125°C 40 60
tSS Internal soft-start interval 1.6 ms
CURRENT LIMIT
ICL Current limit threshold DC average 10.5 A
INTERNAL SWITCHING OSCILLATOR
fosc Free-running oscillator frequency Sync input connected to ground 314 359 404 kHz
fsync Synchronization range Vsync = 3.3 Vp-p 314 600 kHz
VIL-sync Synchronization logic zero amplitude Relative to AGND over the junction temperature (TJ) range of –40°C to +125°C 0.4 V
VIH-sync Synchronization logic one amplitude Relative to AGND over the junction temperature (TJ) range of –40°C to +125°C 1.8 V
SyncDC Synchronization duty cycle range 15% 50% 85%
REGULATION AND OVERVOLTAGE COMPARATOR
VFB In-regulation feedback voltage VSS >+ 0.8 V
IO = 8 A
0.795 V
over the junction temperature (TJ) range of –40°C to +125°C 0.775 0.815
VFB-OV Feedback overvoltage protection threshold 0.86 V
IFB Feedback input bias current 5 nA
IQ Non-switching quiescent current SYNC = 3 V 3 mA
ISD Shutdown quiescent current VEN = 0 V 32 μA
Dmax Maximum duty factor 85%
THERMAL CHARACTERISTICS
TSD Thermal shutdown Rising 165 °C
TSD-HYST Thermal shutdown hysteresis Falling 15 °C
PERFORMANCE PARAMETERS(4)
ΔVO Output voltage ripple BW at 20 MHz 24 mVPP
ΔVO/ΔVIN Line regulation VIN = 12 V, to 20 V, IOUT= 8 A ±0.2%
ΔVO/ΔIOUT Load regulation VIN = 12 V, IOUT= 0.001 A to 8 A 1 mV/A
η Peak efficiency VIN = 12 V, VOUT = 3.3 V, IOUT = 5 A 89.5%
η Full load efficiency VIN = 12 V, VOUT = 3.3 V, IOUT = 8 A 88.5%
(1) Min and Max limits are 100% production tested at 25°C. Limits over the operating temperature range are ensured through correlation using Statistical Quality Control (SQC) methods. Limits are used to calculate Average Outgoing Quality Level (AOQL).
(2) Typical numbers are at 25°C and represent the most likely parametric norm.
(3) Theta JA measured on a 3.0” x 3.5” 4-layer board, with 2-oz. copper on outer layers and 1-oz. copper on inner layers, two hundred and ten thermal vias, and 2-W power dissipation. Refer to evaluation board application note layout diagrams.
(4) Refer to BOM in Table 1.

6.6 Typical Characteristics

Unless otherwise specified, the following conditions apply: VIN = 12 V; CIN = three × 10-μF + 47-nF X7R Ceramic; COUT = two x 330-μF Specialty Polymer + 47-µF Ceramic + 47-nF Ceramic; CFF = 4.7 nF; TA = 25° C for waveforms. All indicated temperatures are ambient.
LMZ22008 30153934.gif
Figure 1. Efficiency 5-V Output at 25°C
LMZ22008 30153936.gif
Figure 3. Efficiency 3.3-V Output at 25°C
LMZ22008 30153938.gif
Figure 5. Efficiency 2.5-V Output at 25°C
LMZ22008 30153940.gif
Figure 7. Efficiency 1.8-V Output at 25°C
LMZ22008 30153942.gif
Figure 9. Efficiency 1.5-V Output at 25°C
LMZ22008 30153944.gif
Figure 11. Efficiency 1.2-V Output at 25°C
LMZ22008 30153946.gif
Figure 13. Efficiency 1-V Output at 25°C
LMZ22008 30153948.gif
Figure 15. Efficiency 5-V Output at 85°C
LMZ22008 30153950.gif
Figure 17. Efficiency 3.3-V Output at 85°C
LMZ22008 30153952.gif
Figure 19. Efficiency 2.5-V Output at 85°C
LMZ22008 30153954.gif
Figure 21. Efficiency 1.8-V Output at 85°C
LMZ22008 30153956.gif
Figure 23. Efficiency 1.5-V Output at 85°C
LMZ22008 30153958.gif
Figure 25. Efficiency 1.2-V Output at 85°C
LMZ22008 30153960.gif
Figure 27. Efficiency 1-V Output at 85°C
LMZ22008 30153962.gif
VOUT = 3.3 V
Figure 29. Normalized Line and Load Regulation
LMZ22008 30153964.gif
VIN = 12 V, VOUT = 3.3 V
Figure 31. Thermal Derating
LMZ22008 30153966.png
12 VIN, 5 VOUT at Full Load, BW = 20 MHz
Figure 33. Output Ripple
LMZ22008 30153967.png
12 VIN, 3.3 VOUT at Full Load, BW = 20 MHz
Figure 35. Output Ripple
LMZ22008 30153968.png
12 VIN, 1.2 VOUT at Full Load, BW = 20 MHz
Figure 37. Output Ripple
LMZ22008 30153972.png
12 VIN, 5 VOUT, 1- to 8-A Step
Figure 39. Transient Response
LMZ22008 30153974.png
12 VIN, 1.2 VOUT, 1- to 8-A Step
Figure 41. Transient Response
LMZ22008 30153976.png
No CSS
Figure 43. 3.3 VOUT Soft-Start
LMZ22008 30153935.gif
Figure 2. Dissipation 5-V Output at 25°C
LMZ22008 30153937.gif
Figure 4. Dissipation 3.3-V Output at 25°C
LMZ22008 30153939.gif
Figure 6. Dissipation 2.5-V Output at 25°C
LMZ22008 30153941.gif
Figure 8. Dissipation 1.8-V Output at 25°C
LMZ22008 30153943.gif
Figure 10. Dissipation 1.5-V Output at 25°C
LMZ22008 30153945.gif
Figure 12. Dissipation 1.2-V Output at 25°C
LMZ22008 30153947.gif
Figure 14. Dissipation 1-V Output at 25°C
LMZ22008 30153949.gif
Figure 16. Dissipation 5-V Output at 85°C
LMZ22008 30153951.gif
Figure 18. Dissipation 3.3-V Output at 85°C
LMZ22008 30153953.gif
Figure 20. Dissipation 2.5-V Output at 85°C
LMZ22008 30153955.gif
Figure 22. Dissipation 1.8-V Output at 85°C
LMZ22008 30153957.gif
Figure 24. Dissipation 1.5-V Output at 85°C
LMZ22008 30153959.gif
Figure 26. Dissipation 1.2-V Output at 85°C
LMZ22008 30153961.gif
Figure 28. Dissipation 1-V Output at 85°C
LMZ22008 30153963.gif
VIN = 12 V, VOUT = 5 V
Figure 30. Thermal Derating
LMZ22008 30153965.gif
Figure 32. RθJA vs Copper Heat Sinking Area
LMZ22008 30153969.png
12 VIN, 5 VOUT at Full Load, BW = 250 MHz
Figure 34. Output Ripple
LMZ22008 30153970.png
12 VIN, 3.3 VOUT at Full Load, BW = 250 MHz
Figure 36. Output Ripple
LMZ22008 30153971.png
12 VIN, 1.2 VOUT at Full Load, BW = 250 MHz
Figure 38. Output Ripple
LMZ22008 30153973.png
12 VIN, 3.3 VOUT, 1- to 8-A Step
Figure 40. Transient Response
LMZ22008 30153975.gif
Figure 42. Short Circuit Current vs Input Voltage
LMZ22008 301539a4.png
CSS = 0.47 µF
Figure 44. 3.3 VOUT Soft-Start