ZHCSO65B January 2023 – January 2024 LMR38020-Q1
PRODUCTION DATA
In some cases, an input UVLO level different than that provided internal to the device is needed. This can be accomplished by using the circuit shown in Figure 8-2. The turn-on voltage is designated as VON while the turn-off voltage is VOFF. First, a value for RENB is chosen in the range of 10 kΩ to 100 kΩ, then Equation 13 and Equation 14 are used to calculate RENT and VOFF.
where