ZHCSF40A December 2015 – May 2016 LMR16020
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input Voltages | VIN, EN to GND | -0.3 | 65 | V |
BOOT to GND | -0.3 | 71 | ||
FB to GND | -0.3 | 7 | ||
RT/SYNC to GND | -0.3 | 3.6 | ||
PGOOD to GND | -0.3 | 7 | ||
Output Voltages | BOOT to SW | 6.5 | V | |
SW to GND | -3 | 65 | ||
TJ | Junction temperature | -40 | 150 | °C |
Tstg | Storage temperature | -65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM)(1) | ±2000 | V |
Charged-device model (CDM) (2) | ±500 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Buck Regulator | VIN | 4.3 | 60 | V |
VOUT | 0.8 | 50 | ||
BOOT | 66 | |||
SW | -1 | 60 | ||
FB | 0 | 5 | ||
Control | EN | 0 | 60 | V |
RT/SYNC | 0 | 3.3 | ||
PGOOD to GND | 0 | 5 | ||
Frequency | Switching frequency range at RT mode | 200 | 2500 | kHz |
Switching frequency range at SYNC mode | 250 | 2300 | ||
Temperature | Operating junction temperature, TJ | -40 | 125 | °C |
THERMAL METRIC (1) (2) | LMR16020 | UNIT | |
---|---|---|---|
DDA (HSOIC) | |||
8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 42.5 | °C/W |
ψJT | Junction-to-top characterization parameter | 9.9 | °C/W |
ψJB | Junction-to-board characterization parameter | 25.4 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 56.1 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 3.8 | °C/W |
RθJB | Junction-to-board thermal resistance | 25.5 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER SUPPLY (VIN PIN) | ||||||
VIN | Operation input voltage | 4.3 | 60 | V | ||
UVLO | Under voltage lockout thresholds | Rising threshold | 3.8 | 4.0 | 4.2 | V |
Hysteresis | 285 | mV | ||||
ISHDN | Shutdown supply current | VEN = 0 V, TA = 25 °C, 4.3 V ≤ VIN ≤ 60 V | 1.0 | 3.0 | μA | |
IQ | Operating quiescent current (non- switching) | VFB = 1.0 V, TA = 25 °C | 40 | μA | ||
ENABLE (EN PIN) | ||||||
VEN_TH | EN Threshold Voltage | 1.05 | 1.20 | 1.38 | V | |
IEN_PIN | EN PIN current | Enable threshold +50 mV | -4.6 | μA | ||
Enable threshold -50 mV | -1.0 | |||||
IEN_HYS | EN hysteresis current | -3.6 | μA | |||
SOFT-START | ||||||
tSS | Internal soft-start time | 10% to 90% of FB voltage | 4.0 | ms | ||
POWER GOOD (PGOOD PIN) | ||||||
VPG_UV | Power-good flag under voltage tripping threshold | POWER GOOD (% of FB voltage) | 94 | % | ||
POWER BAD (% of FB voltage) | 92 | % | ||||
VPG_OV | Power-good flag over voltage tripping threshold | POWER BAD (% of FB voltage) | 109 | % | ||
POWER GOOD (% of FB voltage) | 107 | % | ||||
VPG_HYS | Power-good flag recovery hysteresis | % of FB voltage | 2 | % | ||
IPG | PGOOD leakage current at high level output | VPull-Up = 5 V | 10 | 200 | nA | |
VPG_LOW | PGOOD low level output voltage | IPull-Up = 1 mA | 0.1 | V | ||
VIN_PG_MIN | Minimum VIN for valid PGOOD output | VPull-Up < 5 V at IPull-Up = 100 μA | 1.6 | 1.95 | V | |
VOLTAGE REFERENCE (FB PIN) | ||||||
VFB | Feedback voltage | TJ = 25 °C | 0.746 | 0.750 | 0.754 | V |
TJ = -40 °C to 125 °C | 0.735 | 0.750 | 0.765 | V | ||
HIGH-SIDE MOSFET | ||||||
RDS_ON | On-resistance | VIN = 12 V, BOOT to SW = 5.8 V | 155 | 320 | mΩ | |
High-side MOSFET CURRENT LIMIT | ||||||
ILIMT | Current limit | VIN = 12 V, TA = 25 °C, Open Loop | 2.5 | 3.15 | 3.8 | A |
THERMAL PERFORMANCE | ||||||
TSHDN | Thermal shutdown threshold | 170 | °C | |||
THYS | Hysteresis | 12 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fSW | Switching frequency | RT = 11.5 kΩ | 1758 | 1912 | 2066 | kHz |
Switching frequency range at SYNC mode | 250 | 2300 | ||||
VSYNC_HI | SYNC clock high level threshold | 1.7 | V | |||
VSYNC_LO | SYNC clock low level threshold | 0.5 | ||||
TSYNC_MIN | Minimum SYNC input pulse width | Measured at 500 kHz, VSYNC_HI > 3 V, VSYNC_LO < 0.3 V | 30 | ns | ||
TLOCK_IN | PLL lock in time | Measured at 500 kHz | 100 | µs | ||
TON_MIN | Minimum controllable on time | VIN = 12 V, BOOT to SW = 5.8 V, ILoad = 1 A | 90 | ns | ||
DMAX | Maximum duty cycle | fSW = 200 kHz | 97% |
VOUT = 3.3 V | fSW = 500 KHz |
VOUT = 5 V | fSW = 500 KHz |
VOUT = 5 V | fSW = 500 KHz |
VOUT = 3.3 V | fSW = 500 KHz |
VIN = 12 V |
VOUT = 3.3 V | fSW = 500 KHz |
VOUT = 5 V | fSW = 500 KHz |
VOUT = 5 V | fSW = 500 KHz |
IOUT = 0 A |