ZHCSNQ0E April 2022 – January 2024 LMK6C , LMK6D , LMK6H , LMK6P
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VDD | Device Supply Voltage(2) | –0.3 | 3.63 | V |
Device Supply Voltage(3) | –0.3 | 1.98 | V | |
EN | Logic Input Voltage | –0.3 | VDD + 0.3 | V |
OUTP, OUTN | Clock Output Voltage(4) | –0.3 | VDD + 0.3 | V |
OUT | Clock Output Voltage(5) | –0.3 | VDD + 0.3 | V |
TJ | Junction Temperature | 125 | ℃ | |
TSTG | Storage Temperature | 150 | ℃ |