SNOSD65 June   2017 LMH6644-MIL

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Description (continued)
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 3-V Electrical Characteristics
    6. 7.6 5-V Electrical Characteristics
    7. 7.7 ±5-V Electrical Characteristics
    8. 7.8 Typical Performance Characteristics
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
        1. 9.2.1.1 Input and Output Topology
        2. 9.2.1.2 Single-Supply, Low-Power Photodiode Amplifier
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Receiving Notification of Documentation Updates
    2. 12.2 Community Resources
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
  • Y|0
散热焊盘机械数据 (封装 | 引脚)
订购信息

Detailed Description

Overview

The LMH6644-MIL is based on proprietary VIP10 dielectrically isolated bipolar process. This device architecture features the following:

  • Complimentary bipolar devices with exceptionally high ft (∼8 GHz) even under low-supply voltage (2.7 V) and low-bias current.
  • A class A-B turn-around stage with improved noise, offset, and reduced power dissipation compared to similar speed devices (patent pending).
  • Common Emitter push-push output stage capable of 75-mA output current (at 0.5 V from the supply rails) while consuming only 2.7 mA of total supply current per channel. This architecture allows output to reach within mV of either supply rail.
  • Consistent performance over the entire operating supply voltage range with little variation for the most important specifications (for example, BW, SR, IOUT, and so forth)
  • Significant power saving (∼40%) compared to competitive devices on the market with similar performance.

Functional Block Diagram

LMH6644-MIL 20018569.gif Figure 54. Input Equivalent Circuit

Feature Description

The LMH6644-MIL is a drop-in replacement for the AD805X family of high-speed op amps in most applications. In addition, the LMH6644-MIL will typically save about 40% on power dissipation, due to lower supply current, when compared to competition. All AD805X family’s specified parameters are included in the list of LMH6644-MIL ensured specifications in order to ensure equal or better level of performance. However, as in most high-performance parts and due to subtleties of applications, it is strongly recommended that the performance of the part to be evaluated is tested under actual operating conditions to ensure full compliance to all specifications.

Device Functional Modes

With 3-V supplies and a common-mode input voltage range that extends 0.5 V below V, the LMH6644-MIL find applications in low voltage/low power applications. Even with 3-V supplies, the –3dB BW (@ AV = +1) is typically 115 MHz with a tested limit of 80 MHz. Production testing guarantees that process variations will not compromise speed. High-frequency response is exceptionally stable, confining the typical –3dB BW over the industrial temperature range to ±2.5%.

As seen in Typical Performance Characteristics, the LMH6644-MIL output current capability (∼75 mA) is enhanced compared to AD805X. This enhancement increases the output load range, adding to the LMH6644-MIL’s versatility. Since LMH6644-MIL is capable of high-output current, device junction temperature should not to exceed the Absolute Maximum Ratings.