ZHCSO08A December 2021 – November 2022 LMH5485-SEP
PRODUCTION DATA
The LMH5485-SEP includes a power-down control pin, PD. This pin must be asserted high for correct amplifier operation. The PD pin cannot be floated because there is no internal pullup or pulldown resistor on this pin to reduce disabled power consumption. Asserting this pin low (within 0.7 V of the negative supply) puts the LMH5485-SEP into a very low quiescent state (approximately 2 µA). Switches in the default VOCM resistor string open to eliminate the fixed bias current (25 µA) across the supply in this 200-kΩ voltage divider to mid-supply.