SNLS315H April   2010  – August 2015 LMH0387

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Control Pin Electrical Characteristics
    6. 6.6  Input Mode (Equalizer) DC Electrical Characteristics
    7. 6.7  Output Mode (Cable Driver) DC Electrical Characteristics
    8. 6.8  Input Mode (Equalizer) AC Electrical Characteristics
    9. 6.9  Output Mode (Cable Driver) AC Electrical Characteristics
    10. 6.10 Input Mode (Equalizer) SPI Interface AC Electrical Characteristics
    11. 6.11 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Input Mode (Equalizer) Description
        1. 7.3.1.1 Input Interfacing
        2. 7.3.1.2 Output Interfacing
        3. 7.3.1.3 Carrier Detect (CD)
        4. 7.3.1.4 Carrier Detect Threshold (CDTHRESH)
        5. 7.3.1.5 Auto Sleep
      2. 7.3.2 Output Mode (Cable Driver) Description
        1. 7.3.2.1 Input Interfacing
        2. 7.3.2.2 Output Interfacing
        3. 7.3.2.3 Output Slew Rate Control
        4. 7.3.2.4 Output Enable
    4. 7.4 Device Functional Modes
    5. 7.5 Programming
      1. 7.5.1 Output Mode (Cable Driver)
      2. 7.5.2 Input Mode (Equalizer)
      3. 7.5.3 Input Mode (Equalizer) SPI Register Access
        1. 7.5.3.1 SPI Write
        2. 7.5.3.2 SPI Read
        3. 7.5.3.3 Output Driver Adjustments (Register 01h)
          1. 7.5.3.3.1 Output Swing
          2. 7.5.3.3.2 Offset Voltage
        4. 7.5.3.4 Launch Amplitude Optimization (Register 02h)
          1. 7.5.3.4.1 Coarse Control
          2. 7.5.3.4.2 Fine Control
        5. 7.5.3.5 Cable Length Indicator (CLI (Register 03h)
      4. 7.5.4 Input Mode (Equalizer) SPI Register Access
        1. 7.5.4.1 General Control (Register 00h)
          1. 7.5.4.1.1 Carrier Detect
          2. 7.5.4.1.2 Mute
          3. 7.5.4.1.3 Sleep Mode
          4. 7.5.4.1.4 Extended 3G Reach Mode
    6. 7.6 Register Maps
      1. 7.6.1 SPI Registers
  8. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 General Guidance for Applications
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Community Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

8 Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

8.1 Application Information

The LMH0387 is a single channel SDI cable driver and equalizer that supports different application spaces. The following sections describe the typical use cases and common implementation practices.

8.1.1 General Guidance for Applications

The LMH0387 supports SPI interface for configuring the device. Registers must be programmed (see Programming) for proper operation of the device. Attention must be paid to the PCB layout for the high speed signals to facilitate the SMPTE specification compliance. SMPTE specifies requirements for the Serial Digital Interface to transport digital video over coaxial cable. SMPTE specifies the use of AC coupling capacitors for transporting uncompressed serial data with heavy low-frequency content. This specification requires the use of a 4.7-μF AC coupling capacitor to avoid low-frequency DC wander. The 75-Ω trace impedance is required to meet SMPTE specified rise/fall requirements to facilitate highest eye opening for the receiving device.

8.2 Typical Application

To meet SMPTE requirements, the optimal placement of the LMH0387 is to be as close to the BNC as possible. Figure 9 shows the application circuit for the LMH0387.

LMH0387 30104401.gifFigure 9. Typical Application Schematic

8.2.1 Design Requirements

Table 2 lists the key design parameters of the LMH0387.

Table 2. Design Parameters

DESIGN PARAMETER REQUIREMENTS
Input AC coupling capacitor Required. A common type of AC coupling capacitor is 4.7-µF ±10% X7R ceramic capacitor (0402 or 0201 size).
Trace or via under the device No trace or via under the device.
Distance from device to BNC Keep this distance as short as possible to minimize the parasitic.
BNC_IO, TERMTX, TERMRX trace impedance Design single-ended trace impedance with 75 Ω ± 5%.
SDI, SDI and SDO, SDO differential trace impedance Design differential trace impedance with 100 Ω ± 5%.
DC power supply coupling capacitors To minimize power supply noise, use 0.1-µF shunt across 10-µF capacitors as close to the device as possible.

8.2.2 Detailed Design Procedure

To begin the design process, determine the followings:

  • Maximum power consumption for PCB regulator selection: Use maximum current consumption in the data sheet to compute the maximum power consumption.
  • Closely compare schematic against typical connection diagram in the data sheet.
  • With layout guideline in mind (see Layout Guidelines ) plan out the PCB layout and component placement to minimize parasitic.
  • Consult the BNC vendor for optimum BNC landing pattern.

8.2.3 Application Curve

LMH0387 2_97_gbps_120m_B1694A_equal_ouput_waveform_snls315.png
Figure 10. Differential Serial Data Output After Equalizing 200m of B1694A at 1.485 Gbps, PRBS10