ZHCSIU1A September 2018 – March 2019 LMG3410R050 , LMG3411R050
ADVANCE INFORMATION for pre-production products; subject to change without notice.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
GaN FET | ||||||
dv/dt | Turn-on Drain Slew Rate | RDRV = 15 kΩ | 100 | V/ns | ||
RDRV = 40 kΩ | 50 | |||||
RDRV = 100 kΩ | 25 | |||||
Δdv/dt | Slew Rate Variation | Turn on, IL = 5 A, RDRV = 40 kΩ | 25 | % | ||
dv/dt | Edge Rate Immunity | Drain dv/dt, device remains off inductor-fed, max di/dt = 10 A/ns | 150 | V/ns | ||
fSW,GAN | FET switching frequency | 0.5 | MHz | |||
STARTUP | ||||||
tSTART | Startup Time, VIN rising above UVLO | Time until gate responds to IN CNEG = 2.2 µF, CLDO = 1 µF | 1 | ms | ||
DRIVER | ||||||
tpd,on | Propagation delay, turn on | IN rising to IDS > 1 A, VDS = 400 V RDRV = 15 kΩ, VNEG = -14 V | 18.5 | ns | ||
tdelay,on | Turn on delay time | IDS > 1 A to VDS < 320 V, ID = 5 A, RDRV = 15 kΩ | 5.2 | ns | ||
tVDS,ft | VDS fall time | VDS = 320 V to VDS = 80 V, ID = 5 A, RDRV = 15 kΩ | 2.9 | ns | ||
tpd,off | Propagation delay, turn off | IN falling to VDS > 10 V,ID = 5 A, RDRV = 15 kΩ | 25.3 | ns | ||
tdelay,off | Turn off delay time | VDS = 10 V to VDS = 80 V, ID = 5 A, RDRV = 15 kΩ | 8.9 | ns | ||
tVDS,rt | VDS rise time | VDS = 80 V to VDS = 320 V, ID = 5 A, RDRV = 15 kΩ | 18 | ns | ||
FAULT | ||||||
tcurr | Current Fault Delay | IDS > ITH to FAULT low | 50 | ns | ||
tblank | Current Fault Blanking Time | VIN>VIH to end of blanking, RDRV=15kΩ | 55 | ns | ||
treset(1) | Fault reset time | IN held low | 250 | 350 | 500 | µs |