ZHCSGX0 August 2017 LM60-Q1
PRODUCTION DATA.
ORDER NUMBER | ACCURACY OVER SPECIFIED TEMPERATURE RANGE | SPECIFIED TEMPERATURE RANGE |
---|---|---|
LM60BIM3 | ±3 | –25°C ≤ TA ≤ +125°C |
LM60BIM3X | ||
LM60CIM3 | ±4 | –40°C ≤ TA ≤ +125°C |
LM60CIM3X | ||
LM60QIM3 | ±4 | –40°C ≤ TA ≤ +125°C |
LM60QIM3X | ||
LM60BIZ | ±3 | –25°C ≤ TA ≤ +125°C |
LM60CIZ | ±4 | –40°C ≤ TA ≤ +125°C |