ZHCSES0C March 2016 – December 2022 LM5165-Q1
PRODUCTION DATA
Unless otherwise specified, VIN = 12 V, VOUT = 5 V. Please refer to Typical Applications for circuit designs.
5-V, 25-mA Design | LF = 470 µH COUT = 47 µF |
FSW(nom) = 100 kHz RILIM ≥ 100 kΩ |
See schematic, Figure 8-14 |
LF = 47 µH COUT = 10 µF |
FSW(nom) = 350 kHz RILIM = 56.2 kΩ |
See schematic, Figure 8-21 |
LF = 47 µH COUT = 10 µF |
FSW(nom) = 500 kHz RILIM = 24.9 kΩ |
LM5165X |
RRT = 75 kΩ |
See schematic, Figure 8-1 |
LF = 220 µH COUT = 22 µF |
FSW(nom) = 230 kHz RRT = 133 kΩ |
See schematic, Figure 8-26 |
LF = 150 µH COUT = 22 µF |
FSW(nom) = 160 kHz RRT = 121 kΩ |
See schematic, Figure 8-29 |
LF = 150 µH COUT = 10 µF |
FSW(nom) = 600 kHz RRT = 143 kΩ |
LM5165Y |
RRT = 75 kΩ |