ZHCSIT4A September 2018 – March 2019 LM5164-Q1
PRODUCTION DATA.
The LM5164-Q1 requires only a few external components to step down from a wide range of supply voltages to a fixed output voltage. Several features are integrated to meet system design requirements, including precision enable, input voltage UVLO, internal soft start, programmable switching frequency, and a PGOOD indicator.
To expedite and streamline the process of designing of a LM5164-Q1-based converter, a comprehensive LM5164-Q1Quickstart calculator is available for download to assist the designer with component selection for a given application. This tool is complemented by the availability of an evaluation module (EVM), numerous PSPICE models, as well as TI's WEBENCH® Power Designer.