ZHCSG45B March 2017 – March 2018 LM5113-Q1
PRODUCTION DATA.
The LM5113-Q1 is a high-frequency, high- and low- side gate driver for enhancement mode Gallium Nitride (GaN) FETs in a synchronous buck, boost, or half bridge configuration. The high-side bias voltage is generated using a bootstrap technique and is internally clamped at 5.2 V, which prevents the gate voltage from exceeding the maximum gate-source voltage rating of enhancement mode GaN FETs. The LM5113-Q1 has split-gate outputs with strong sink capability, providing flexibility to adjust the turnon and turnoff strength independently.
The LM5113-Q1 can operate up to several MHz, and is available in a standard 10-pin WSON package that contains an exposed pad to aid power dissipation.