ZHCSEU0A November 2015 – December 2015 LM5109B-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | |
---|---|---|---|
VDD to VSS | –0.3 | 18 | V |
HB to HS | –0.3 | 18 | V |
LI or HI to VSS | –0.3 | VDD + 0.3 | V |
LO to VSS | –0.3 | VDD + 0.3 | V |
HO to VSS | VHS – 0.3 | VHB + 0.3 | V |
HS to VSS(1) | –5 | 90 | V |
HB to VSS | 108 | V | |
Junction temperature | –40 | 150 | °C |
Storage temperature, Tstg | –55 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | 1500 | V |
Charged-device model (CDM), per AEC Q100-011 | 750 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | 8 | 14 | V | ||
HS(1) | –1 | 90 | V | ||
HB | VHS+8 | VHS+14 | V | ||
HS Slew Rate | < 50 | V/ns | |||
Junction Temperature | –40 | 125 | °C |
THERMAL METRIC(1) | LM5109B-Q1 | UNIT | |
---|---|---|---|
NGT (WSON) | |||
8-PINS | |||
RθJA | Junction-to-ambient thermal resistance | 42.3 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 34.0 | °C/W |
RθJB | Junction-to-board thermal resistance | 19.3 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.4 | °C/W |
ψJB | Junction-to-board characterization parameter | 19.5 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 8.1 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Supply Currents | |||||||
IDD | VDD Quiescent Current | LI = HI = 0V | TJ = 25°C | 0.3 | mA | ||
TJ = –40°C to 125°C | 0.6 | ||||||
IDDO | VDD Operating Current | f = 500 kHz | TJ = 25°C | 1.8 | mA | ||
TJ = –40°C to 125°C | 2.9 | ||||||
IHB | Total HB Quiescent Current | LI = HI = 0V | TJ = 25°C | 0.06 | mA | ||
TJ = –40°C to 125°C | 0.2 | ||||||
IHBO | Total HB Operating Current | f = 500 kHz | TJ = 25°C | 1.4 | mA | ||
TJ = –40°C to 125°C | 2.8 | ||||||
IHBS | HB to VSS Current, Quiescent | VHS = VHB = 90V | TJ = 25°C | 0.1 | µA | ||
TJ = –40°C to 125°C | 10 | ||||||
IHBSO | HB to VSS Current, Operating | f = 500 kHz | 0.5 | mA | |||
Input Pins Li and Hi | |||||||
VIL | Low Level Input Voltage Threshold | TJ = 25°C | 1.8 | V | |||
TJ = –40°C to 125°C | 0.8 | ||||||
VIH | High Level Input Voltage Threshold | TJ = 25°C | 1.8 | V | |||
TJ = –40°C to 125°C | 2.2 | ||||||
RI | Input Pulldown Resistance | TJ = 25°C | 200 | kΩ | |||
TJ = –40°C to 125°C | 100 | 500 | |||||
Under Voltage Protection | |||||||
VDDR | VDD Rising Threshold | VDDR = VDD - VSS | TJ = 25°C | 6.7 | V | ||
TJ = –40°C to 125°C | 6.0 | 7.4 | |||||
VDDH | VDD Threshold Hysteresis | 0.5 | V | ||||
VHBR | HB Rising Threshold | VHBR = VHB - VHS | TJ = 25°C | 6.6 | V | ||
TJ = –40°C to 125°C | 5.7 | 7.1 | |||||
VHBH | HB Threshold Hysteresis | 0.4 | V | ||||
LO Gate Driver | |||||||
VOLL | Low-Level Output Voltage | ILO = 100 mA, VOHL = VLO – VSS | TJ = 25°C | 0.38 | V | ||
TJ = –40°C to 125°C | 0.65 | ||||||
VOHL | High-Level Output Voltage | ILO = −100 mA, VOHL = VDD– VLO | TJ = 25°C | 0.72 | V | ||
TJ = –40°C to 125°C | 1.20 | ||||||
IOHL | Peak Pullup Current | VLO = 0V | 1.0 | A | |||
IOLL | Peak Pulldown Current | VLO = 12V | 1.0 | A | |||
HO Gate Driver | |||||||
VOLH | Low-Level Output Voltage | IHO = 100 mA, VOLH = VHO– VHS | TJ = 25°C | 0.38 | V | ||
TJ = –40°C to 125°C | 0.65 | ||||||
VOHH | High-Level Output Voltage | IHO = −100 mA, VOHH = VHB– VHO | TJ = 25°C | 0.72 | V | ||
TJ = –40°C to 125°C | 1.20 | ||||||
IOHH | Peak Pullup Current | VHO = 0V | 1.0 | A | |||
IOLH | Peak Pulldown Current | VHO = 12V | 1.0 | A |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tLPHL | Lower Turn-Off Propagation Delay (LI Falling to LO Falling) |
TJ = 25°C | 30 | ns | ||
TJ = –40°C to 125°C | 56 | |||||
tHPHL | Upper Turn-Off Propagation Delay (HI Falling to HO Falling) |
TJ = 25°C | 30 | ns | ||
TJ = –40°C to 125°C | 56 | |||||
tLPLH | Lower Turn-On Propagation Delay (LI Rising to LO Rising) |
TJ = 25°C | 32 | ns | ||
TJ = –40°C to 125°C | 56 | |||||
tHPLH | Upper Turn-On Propagation Delay (HI Rising to HO Rising) |
TJ = 25°C | 32 | ns | ||
TJ = –40°C to 125°C | 56 | |||||
tMON | Delay Matching: Lower Turn-On and Upper Turn-Off | TJ = 25°C | 2 | ns | ||
TJ = –40°C to 125°C | 15 | |||||
tMOFF | Delay Matching: Lower Turn-Off and Upper Turn-On | TJ = 25°C | 2 | ns | ||
TJ = –40°C to 125°C | 15 | |||||
tRC, tFC | Either Output Rise/Fall Time | CL = 1000 pF | 15 | ns | ||
tPW | Minimum Input Pulse Width that Changes the Output | 50 | ns |
VDD = VHB = 12 V | VSS = VHS = 0 V |