SNVS344B March   2005  – December 2014 LM5032

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
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
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Line Undervoltage Lock Out, UVLO, Shutdown
      2. 7.3.2  Startup Regulator, VIN, VCC
      3. 7.3.3  Drivers Off, VCC Disable
      4. 7.3.4  Oscillator
      5. 7.3.5  PWM Comparator/Slope Compensation
      6. 7.3.6  Cycle-by-Cycle Current Limit
      7. 7.3.7  Hiccup Mode Current Limit Restart
      8. 7.3.8  Soft-Start
      9. 7.3.9  Output Duty Cycle
      10. 7.3.10 Driver Outputs
      11. 7.3.11 Thermal Shutdown
    4. 7.4 Device Functional Modes
  8. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1  VIN
      2. 8.1.2  For Applications > 100 V
      3. 8.1.3  UVLO
      4. 8.1.4  VCC
      5. 8.1.5  Oscillator, Sync Input
      6. 8.1.6  Voltage Feedback, COMP1, COMP2
      7. 8.1.7  Current Sense, CS1, CS2
      8. 8.1.8  Hiccup Mode Current Limit Restart
      9. 8.1.9  Soft-Start
      10. 8.1.10 Line Voltage Dependent Maximum Duty Cycle
      11. 8.1.11 User Defined Max Duty Cycle
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Oscillator Frequency and Maximum Duty Cycle
        2. 8.2.2.2 Power Stage Design
          1. 8.2.2.2.1 Boost Inductor Selection
          2. 8.2.2.2.2 Output Capacitor Selection
          3. 8.2.2.2.3 Boost MOSFET Selection
          4. 8.2.2.2.4 Boost Diode Selection
        3. 8.2.2.3 UVLO Setting
        4. 8.2.2.4 VIN, VCC, Startup
        5. 8.2.2.5 Soft-Start and Overload
        6. 8.2.2.6 Current Sense
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Trademarks
    2. 11.2 Electrostatic Discharge Caution
    3. 11.3 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

6 Specifications

6.1 Absolute Maximum Ratings(5)(4)

MIN MAX UNIT
VIN to GND –0.3 105 V
VCC to GND –0.3 16 V
RT/SYNC, RES and DCL to GND –0.3 5.5 V
CS Pins to GND –0.3 1.25 V
All other inputs to GND –0.3 7 V
Junction temperature 150 °C
Lead Temperature (Soldering 4 sec),(1) 260 °C
Storage temperature, Tstg –55 150 °C

6.2 ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) ±2000 V
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.

6.3 Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN MAX UNIT
VIN Voltage 13 100 V
External Voltage Applied to VCC 8 15 V
Operating Junction Temperature –40 125 °C

6.4 Thermal Information

THERMAL METRIC(1) LM5032 UNIT
PW
16 PINS
RθJA Junction-to-ambient thermal resistance 96.8 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 30.3
RθJB Junction-to-board thermal resistance 42.4
ψJT Junction-to-top characterization parameter 1.7
ψJB Junction-to-board characterization parameter 41.8
(1) For more information about traditional and new thermal metrics, see the IC Package Thermal Metrics application report, SPRA953.

6.5 Electrical Characteristics

MIN and MAX limits apply –40°C ≤ TJ ≤ 125°C. VIN = 48 V, VCC = 10 V externally applied, RT = RDCL = 42.2kΩ, UVLO = 1.5 V, TJ = 25°C, unless otherwise stated, see(2)and see(3).
SYMBOL PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
STARTUP REGULATOR (VIN, VCC Pins)
VCCReg VCC voltage Ext. supply disconnected. 7.4 7.7 8 V
ICC(Lim) VCC current limit VCC = 0V. 19 22 mA
VCC UVT VCC Under-voltage threshold (VCC increasing) Ext. supply disconnected, VIN =11V. VCC - 300 mV VCC - 100 mV V
VCC decreasing 5.5 6.2 6.9 V
IIN Startup regulator current VIN = 90V, UVLO = 0V 500 600 µA
ICCIn Supply current into VCC from external source Output loads = open, VCC = 10V 4.3 7 mA
UVLO
UVLO Under-voltage threshold 1.22 1.25 1.28 V
IHYST Hysteresis current 16 20 24 µA
CURRENT SENSE INPUT (CS1, CS2 Pins)
CS Current Limit Threshold 0.45 0.5 0.55 V
CS delay to output CS1 (CS2) taken from zero to 1.0V. Time for OUT1 (OUT2) to fall to 90% of VCC. Output load = 0 pF. 40 ns
Leading edge blanking time at CS1 (CS2) 50 ns
CS1 (CS2) sink impedance (clocked) Internal pull-down FET on. 30 55 Ω
RCS Equivalent input resistance at CS CS taken from 0.2V to 0.5V, internal FET off. 42
CURRENT LIMIT RESTART (RES Pin)
ResTh Threshold 2.4 2.55 2.7 V
Charge source current 15 20 25 µA
Discharge sink current 7.5 10 12.5 µA
SOFT-START (SS1, SS2 Pins)
ISS Current source (normal operation) 35 50 65 µA
Current source during a current limit restart 0.7 1 1.3 µA
VSS Open circuit voltage 5 V
OSCILLATOR (RT/SYNC Pin)
FS1 Frequency 1 (at OUT1, OUT2) RT = 42.2 kΩ 183 200 217 kHz
FS2 Frequency 2 (at OUT1, OUT2) RT = 13.7 kΩ 530 600 670 kHz
DC voltage 2 V
Input Sync threshold 2.6 3.3 3.7 V
PWM CONTROLLER (COMP1, COMP2, Duty Cycle Limit Pins)
Delay to output COMP1 (COMP2) set to 2V. CS1 (CS2) stepped from 0 to 0.4V. Time for OUT1 (OUT2) to fall to 90% of VCC. Output load = 0 pF. 50 ns
VCOMP COMP1 (COMP2) open circuit voltage 5 V
ICOMP COMP1 (COMP2) short circuit current COMP1 (COMP2) = 0V 0.6 1 1.4 mA
COMP1 (COMP2) to PWM1 (PWM2) gain 0.33 V/V
Minimum duty cycle SS1 (SS2) = 0V 0%
Maximum duty cycle 1 UVLO pin = 1.30V, RDCL = RT, COMP1 (COMP2) = open 76%
Maximum duty cycle 2 UVLO pin = 3.75V, RDCL = RT, COMP1 (COMP2) = open 20%
Maximum duty cycle 3 UVLO pin = 1.30V, RDCL = RT/4, COMP1 (COMP2) = open 20%
Maximum duty cycle 4 UVLO pin = 2.50V, RDCL = RT, COMP1 (COMP2) = open 50%
Maximum duty cycle 5 UVLO pin = 1.30V, RDCL = RT/2, COMP1 (COMP2) = open 40%
Slope compensation Delta increase at PWM comparator to CS1 (CS2) 90 mV
Channel mismatch CS1 (CS2) = 0.25V 7%
Soft-start to COMP offset SS1 (SS2) = 0.8V 0 V
MAIN OUTPUT DRIVERS (OUT1, OUT2)
Output high voltage IOUT = 50mA (source) VCC-1 VCC-0.2 V
Output low voltage IOUT = 100 mA (sink) 0.3 1 V
Rise time CLOAD = 1 nF 12 ns
Fall time CLOAD = 1 nF 10 ns
Peak source current 1.5 A
Peak sink current 2.5 A
THERMAL SHUTDOWN
TSD Shutdown temperature 165 °C
Hysteresis 20 °C
(1) For detailed information on soldering plastic TSSOP packages, refer to the Packaging Data Book available from Texas Instruments.
(2) All electrical characteristics having room temperature limits are tested during production with TA = 25°C. All hot and cold limits are specified by correlating the electrical characteristics to process and temperature variations and applying statistical process control.
(3) Typical specifications represent the most likely parametric norm at 25°C operation
(4) If Military/Aerospace specified devices are required, please contact the Texas Instruments Sales Office/Distributors for availability and specifications.
(5) Absolute Maximum Ratings are limits beyond which damage to the device may occur. Recommended Operating Conditions are conditions under which operation of the device is intended to be functional. For specifications and test conditions, see the Electrical Characteristics.
20135005.gifFigure 1. Startup Sequence

6.6 Typical Characteristics

20135006.gifFigure 2. IIN vs VIN
20135008.gifFigure 4. ICC vs Externally Applied VCC
20135010.gifFigure 6. VCC vs ICC (Externally Loaded)
20135012.gifFigure 8. User Defined Maximum Duty Cycle vs RDCL Resistor
20135014.gifFigure 10. Maximum Duty Cycle vs. VIN (Figure 24)
20135018.gifFigure 12. Soft-Start Pin Current vs Temperature
20135007.gifFigure 3. IIN vs VIN
20135009.gifFigure 5. VCC vs VIN
20135011.gifFigure 7. Oscillator Frequency vs RT Resistor
20135013.gifFigure 9. Maximum Duty Cycle vs. UVLO Voltage
20135016.gifFigure 11. Frequency vs. Temperature
20135019.gifFigure 13. Current Limit Threshold at CS1, CS2 vs Temperature