SNVS533D September 2007 – November 2014 LM4510
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | SW | A | Switch pin. Drain connections of both internal NMOS and PMOS devices. |
2 | PGND | G | Power ground |
3 | VIN | P | Analog and Power supply input. Input range: 2.7 V to 5.5 V. |
4 | EN | I | Enable logic input. HIGH= Enabled, LOW=Shutdown. |
5 | SS | A | Soft-start pin |
6 | AGND | G | Analog ground |
7 | COMP | A | Compensation network connection. |
8 | FB | A | Output voltage feedback connection. |
9 | N/C | No internal connection. | |
10 | VOUT | A | Internal PMOS source connection for synchronous rectification. |
DAP | DAP | Die Attach Pad thermal connection |