SNOSD66 June 2017 LM324-N-MIL
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Supply Voltage, V+ | 32 | V | |||
Differential Input Voltage | 32 | V | |||
Input Voltage | −0.3 | 32 | V | ||
Input Current (VIN < −0.3 V)(4) | 50 | mA | |||
Power Dissipation(1) | PDIP | 1130 | mW | ||
CDIP | 1260 | mW | |||
SOIC Package | 800 | mW | |||
Output Short-Circuit to GND (One Amplifier)(2) | V+ ≤ 15 V and TA = 25°C | Continuous | |||
Soldering Information | Dual-In-Line Package | Soldering (10 seconds) | 260 | °C | |
Small Outline Package | Vapor Phase (60 seconds) | 215 | °C | ||
Infrared (15 seconds) | 220 | °C | |||
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±250 | V |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply Voltage (V+ - V-) | 3 | 32 | V | |
Operating Input Voltage on Input pins | 0 | V+ | V | |
Operating junction temperature, TJ | 0 | 70 | °C |
THERMAL METRIC(1) | LM324-N-MIL | UNIT | |
---|---|---|---|
D/SOIC | |||
14 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 88 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Input Offset Voltage | TA = 25°C(2) | 2 | 7 | mV | |||
Input Bias Current(3) | IIN(+) or IIN(−), VCM = 0 V, TA = 25°C | 45 | 250 | nA | |||
Input Offset Current | IIN(+) or IIN(−), VCM = 0 V, TA = 25°C | 5 | 50 | nA | |||
Input Common-Mode Voltage Range(4) | V+ = 30 V, TA = 25°C |
0 | V+−1.5 | V | |||
Supply Current | Over Full Temperature Range RL = ∞ On All Op Amps, V+ = 30 V |
1.5 | 3 | mA | |||
V+ = 5 V | 0.7 | 1.2 | |||||
Large Signal Voltage Gain | V+ = 15V, RL≥ 2 kΩ, (VO = 1 V to 11 V), TA = 25°C |
25 | 100 | V/mV | |||
Common-Mode Rejection Ratio | DC, VCM = 0 V to V+ − 1.5 V, TA = 25°C | 65 | 85 | dB | |||
Power Supply Rejection Ratio | V+ = 5 V to 30 V, TA = 25°C | 65 | 100 | dB | |||
Amplifier-to-Amplifier Coupling(5) |
f = 1 kHz to 20 kHz, TA = 25°C (Input Referred) |
−120 | dB | ||||
Output Current | Source | VIN+ = 1 V, VIN− = 0 V, V+ = 15 V, VO = 2 V, TA = 25°C |
20 | 40 | mA | ||
Sink | VIN− = 1 V, VIN+ = 0 V, V+ = 15 V, VO = 2 V, TA = 25°C |
10 | 20 | mA | |||
VIN− = 1 V, VIN+ = 0 V, V+ = 15 V, VO = 200 mV, TA = 25°C |
12 | 50 | µA | ||||
Short Circuit to Ground | V+ = 15 V, TA = 25°C(2) | 40 | 60 | mA | |||
Input Offset Voltage | See (2) | 9 | mV | ||||
VOS Drift | RS = 0 Ω | 7 | µV/°C | ||||
Input Offset Current | IIN(+) − IIN(−), VCM = 0 V | 150 | nA | ||||
IOS Drift | RS = 0 Ω | 10 | pA/°C | ||||
Input Bias Current | IIN(+) or IIN(−) | 40 | 500 | nA | |||
Input Common-Mode Voltage Range(4) | V+ = 30 V | 0 | V+−2 | V | |||
Large Signal Voltage Gain | V+ = 15 V (VOSwing = 1V to 11V), RL ≥ 2 kΩ |
15 | V/mV | ||||
Output Voltage Swing | VOH | V+ = 30 V | RL = 2 kΩ | 26 | V | ||
RL = 10 kΩ | 27 | 28 | |||||
VOL | V+ = 5 V, RL = 10 kΩ | 5 | 20 | mV | |||
Output Current | Source | VO = 2 V | VIN+ = 1 V, VIN− = 0 V, V+ = 15 V |
10 | 20 | mA | |
Sink | VIN− = 1 V, VIN+ = 0 V, V+ = 15 V |
5 | 8 | mA |