SLCS007K September 1973 – March 2017 LM111 , LM211 , LM311
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Supply voltage | VCC+(2) | 18 | V | ||
VCC–(2) | –18 | ||||
VCC+ – VCC– | 36 | ||||
VID | Differential input voltage(3) | ±30 | V | ||
VI | Input voltage (either input)(2)(4) | ±15 | V | ||
Voltage from emitter output to VCC– | 30 | V | |||
Voltage from collector output to VCC– | LM111 | 50 | V | ||
LM211 | 50 | ||||
LM211Q | 50 | ||||
LM311 | 40 | ||||
Duration of output short circuit to ground | 10 | s | |||
TJ | Operating virtual-junction temperature | 150 | °C | ||
Case temperature for 60 s | FK package | 260 | °C | ||
Lead temperature 1,6 mm (1/16 inch) from case, 10 s | JG package | 300 | °C | ||
Lead temperature 1,6 mm (1/16 inch) from case, 60 s | D, P, PS, or PW package | 260 | °C | ||
Tstg | Storage temperature | −65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±500 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±750 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC+ – VCC– | Supply voltage | 3.5 | 30 | V | |
VI | Input voltage (|VCC+| ≤ 15 V) | VCC– + 0.5 | VCC+ – 1.5 | V | |
TA | Operating free-air temperature range | LM111 | –55 | 125 | °C |
LM211 | –40 | 85 | |||
LM211Q | –40 | 125 | |||
LM311 | 0 | 70 |
THERMAL METRIC(1) | LM211, LM311 | LM311 | LM111 | UNIT | |||
---|---|---|---|---|---|---|---|
D (SOIC) | P (PDIP) | PW (TSSOP) | PS (SO) | JG (CDIP) | |||
8 PINS | 8 PINS | 8 PINS | 8 PINS | 8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 114.3 | 57.5 | 162 | 121.8 | — | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 60.7 | 47.3 | 44.6 | 81.6 | 14.5 | °C/W |
RθJB | Junction-to-board thermal resistance | 54.5 | 34.6 | 93 | 66.5 | — | °C/W |
ψJT | Junction-to-top characterization parameter | 17.4 | 24.9 | 2.6 | 31.4 | — | °C/W |
ψJB | Junction-to-board characterization parameter | 54 | 34.5 | 90.8 | 65.8 | — | °C/W |
THERMAL METRIC(1) | LM111 | UNIT | |
---|---|---|---|
FK (LCCC) | |||
20 PINS | |||
RθJC(top) | Junction-to-case (top) thermal resistance | 5.61 | °C/W |
PARAMETER | TEST CONDITIONS | TA(1) | LM111 LM211 LM211Q |
LM311 | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP(2) | MAX | MIN | TYP(2) | MAX | ||||||
VIO | Input offset voltage | See(3) | 25°C | 0.7 | 3 | 2 | 7.5 | mV | |||
Full range | 4 | 10 | |||||||||
IIO | Input offset current | See(3) | 25°C | 4 | 10 | 6 | 50 | nA | |||
Full range | 20 | 70 | |||||||||
IIB | Input bias current | 1 V ≤ VO ≤ 14 V | 25°C | 75 | 100 | 100 | 250 | nA | |||
Full range | 150 | 300 | |||||||||
IIL(S) | Low-level strobe current(4) |
V(strobe) = 0.3 V, VID ≤ –10 mV |
25°C | –3 | –3 | mA | |||||
VICR | Common-mode input-voltage range(3) |
Lower range | Full range | –14.7 | –14.5 | –14.7 | –14.5 | V | |||
Upper range | 13 | 13.8 | 13 | 13.8 | |||||||
AVD | Large-signal differential-voltage amplification |
5 V ≤ VO ≤ 35 V, RL = 1 kΩ | 25°C | 40 | 200 | 40 | 200 | V/mV | |||
IOH | High-level (collector) output leakage current |
I(strobe) = –3 mA, VID = 5 mV |
VOH = 35 V | 25°C | 0.2 | 10 | nA | ||||
Full range | 0.5 | μA | |||||||||
VID = 5 mV, VOH = 35 V | 25°C | 0.2 | 50 | nA | |||||||
VOL | Low-level (collector-to-emitter) output voltage |
IOL = 50 mA | VID = –5 mV | 25°C | 0.75 | 1.5 | V | ||||
VID = –10 mV | 25°C | 0.75 | 1.5 | ||||||||
VCC+ = 4.5 V, VCC– = 0 V, IOL = 8 mA |
VID = –6 mV | Full range | 0.23 | 0.4 | |||||||
VID = –10 mV | Full range | 0.23 | 0.4 | ||||||||
ICC+ | Supply current from VCC+
output low |
VID = –10 mV, | No load | 25°C | 5.1 | 6 | 5.1 | 7.5 | mA | ||
ICC– | Supply current from VCC–
output high |
VID = 10 mV, | No load | 25°C | –4.1 | –5 | –4.1 | –5 | mA |
PARAMETER | TEST CONDITIONS | LM111 LM211 LM211Q LM311 |
UNIT |
---|---|---|---|
TYP | |||
Response time, low-to-high-level outputSee(1) | RC = 500 Ω to 5 V, CL = 5 pF, see (2) | 115 | ns |
Response time, high-to-low-level outputSee(1) | 165 | ns |
Condition 1 is with BALANCE and BAL/STRB open. | ||
Condition 2 is with BALANCE and BAL/STRB connected to VCC+. |
Condition 1 is with BALANCE and BAL/STRB open. | ||
Condition 2 is with BALANCE and BAL/STRB connected to VCC+. |