SNOSC48O June   2000  – December 2014 LM2936

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
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
    5. 6.5 Electrical Characteristics for 3-V LM2936
    6. 6.6 Electrical Characteristics for 3.3-V LM2936
    7. 6.7 Electrical Characteristics for 5-V LM2936
    8. 6.8 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 High Input Operating Voltage
      2. 7.3.2 Thermal Shutdown (TSD)
      3. 7.3.3 Short-Circuit Current Limit
      4. 7.3.4 Shutdown (SD) Pin
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
        1. 8.2.2.1 External Capacitors
          1. 8.2.2.1.1 Minimum Capacitance
          2. 8.2.2.1.2 ESR Limits
        2. 8.2.2.2 Output Capacitor ESR
      3. 8.2.3 Application Curve
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Examples
    3. 10.3 Thermal Considerations
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Trademarks
    3. 11.3 Electrostatic Discharge Caution
    4. 11.4 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

6 Specifications

6.1 Absolute Maximum Ratings (1)(2)

MIN MAX UNIT
Input voltage (survival) −50 60 V
Power dissipation (3) Internally limited
Junction temperature (TJMAX) 150 °C
Storage temperature, Tstg −65 150
(1) Absolute Maximum Ratings indicate limits beyond which damage to the device may occur. DC and AC electrical specifications do not apply when operating the device beyond its specified operating ratings.
(2) If Military/Aerospace specified devices are required, please contact the TI Sales Office/ Distributors for availability and specifications.
(3) The maximum power dissipation is a function of TJ(MAX), RθJA, and TA. The maximum allowable power dissipation at any ambient temperature is PD = (TJ(MAX) − TA) / RθJA. If this dissipation is exceeded, the die temperature can rise above the TJ(MAX) of 150°C, and the LM2936 may go into thermal shutdown.

6.2 ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) ±2000 V
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process. .

6.3 Recommended Operating Conditions

MIN MAX UNIT
Temperature, TJ −40 125 °C
Input voltage, VIN , LM2936 5.5 40 V
Input voltage, VIN , LM2936HV only 5.5 60 V
Shutdown pin voltage, VSD, LM2936BM only 0 40 V

6.4 Thermal Information

THERMAL METRIC(1) LM2936 UNIT
SOIC (D) TO-252 (NDP) VSSOP (DGK) SOT-223 (DCY) TO-92 (LP)
8 PINS 3 PINS 8 PINS 4 PINS 3 PINS
RθJA Junction-to-ambient thermal resistance 111.4 50.5 173.4 62.8 156.8 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 56.3 52.6 65.9 44.2 80.4
RθJB Junction-to-board thermal resistance 51.9 29.7 94.9 11.7 n/a
ψJT Junction-to-top characterization parameter 10.9 4.8 9.6 3.6 24.5
ψJB Junction-to-board characterization parameter 51.4 29.3 93.3 11.6 136.0
RθJC(bot) Junction-to-case (bottom) thermal resistance n/a 1.6 n/a n/a n/a
(1) For more information about traditional and new thermal metrics, see the IC Package Thermal Metrics application report, SPRA953.

6.5 Electrical Characteristics for 3-V LM2936

VIN = 14 V, IOUT = 10 mA, TJ = 25°C, unless otherwise specified.
PARAMETER TEST CONDITIONS MIN(1) TYP(2) MAX(1) UNIT
3-V LM2936HV ONLY
Output voltage 5.5 V ≤ VIN ≤ 48 V, 100 µA ≤ IOUT ≤ 50 mA,(2) –40°C ≤ TJ ≤ 125°C 2.91 3 3.09 V
Line regulation 6 V ≤ VIN ≤ 60 V, IOUT = 1 mA 10 30 mV
ALL 3-V LM2936
Output voltage 2.94 3 3.06 V
4 V ≤ VIN ≤ 26 V, 100 µA ≤ IOUT ≤ 50 mA,(2) –40°C ≤ TJ ≤ 125°C 2.91 3.000 3.09
Quiescent current IOUT = 100 μA, 8 V ≤ VIN ≤ 24 V 15 20 μA
IOUT = 10 mA, 8 V ≤ VIN ≤ 24 V 0.2 0.5 mA
IOUT = 50 mA, 8 V ≤ VIN ≤ 24 V 1.5 2.5 mA
Line regulation 9 V ≤ VIN ≤ 16 V 5 10 mV
6 V ≤ VIN ≤ 40 V, IOUT = 1 mA 10 30
Load regulation 100 μA ≤ IOUT ≤ 5 mA 10 30 mV
5 mA ≤ IOUT ≤ 50 mA 10 30
Dropout voltage IOUT = 100 μA 0.05 0.1 V
IOUT = 50 mA 0.20 0.40 V
Short-circuit current VOUT = 0 V 65 120 250 mA
Output impedance IOUT = 30 mAdc and 10 mArms, ƒ = 1000 Hz 450
Output noise voltage 10 Hz–100 kHz 500 μV
Long-term stability 20 mV/1000 Hr
Ripple rejection Vripple = 1 Vrms, ƒripple = 120 Hz −40 −60 dB
Reverse polarity
transient input voltage
RL = 500 Ω, t = 1 ms −50 −80 V
Output voltage with
reverse polarity input
VIN = −15 V, RL = 500 Ω 0 −0.3 V
Maximum Line Transient RL = 500 Ω, VOUT ≤ 3.3 V, T = 40 ms 60 V
Output bypass
capacitance (COUT) ESR
COUT = 22 µF, 0.1 mA ≤ IOUT ≤ 50 mA 0.3 8 Ω
SHUTDOWN INPUT − 3-V LM2936BM ONLY
Output voltage, VOUT Output off, VSD = 2.4 V, RLOAD = 500 Ω 0 0.01 V
Shutdown high
threshold voltage, VIH
Output off, RLOAD = 500 Ω 2 1.1 V
Shutdown low
threshold voltage, VIL
Output on, RLOAD = 500 Ω 1.1 0.6 V
Shutdown high
current, IIH
Output off, VSD = 2.4 V, RLOAD = 500Ω 12 μA
Quiescent current Output off, VSD = 2.4 V, RLOAD = 500 Ω, includes IIH current 30 μA
(1) Datasheet min/max specification limits are ensured by design, test, or statistical analysis.
(2) Typicals are at 25°C (unless otherwise specified) and represent the most likely parametric norm.

6.6 Electrical Characteristics for 3.3-V LM2936

VIN = 14 V, IOUT = 10 mA, TJ = 25°C, unless otherwise specified.
PARAMETER TEST CONDITIONS MIN(1) TYP(2) MAX(1) UNIT
3.3-V LM2936HV ONLY
Output voltage 5.5 V ≤ VIN ≤ 48 V, 100 µA ≤ IOUT ≤ 50 mA,(3) –40°C ≤ TJ ≤ 125°C 3.201 3.300 3.399 V
Line regulation 6 V ≤ VIN ≤ 60 V, IOUT = 1 mA 10 30 mV
ALL 3.3-V LM2936
Output voltage 3.234 3.300 3.366 V
4 V ≤ VIN ≤ 26 V, 100 µA ≤ IOUT ≤ 50 mA,(3) –40°C ≤ TJ ≤ 125°C 3.201 3.300 3.399
Quiescent current IOUT = 100 μA, 8 V ≤ VIN ≤ 24 V 15 20 μA
IOUT = 10 mA, 8 V ≤ VIN ≤ 24 V 0.2 0.5 mA
IOUT = 50 mA, 8 V ≤ VIN ≤ 24 V 1.5 2.5 mA
Line regulation 9 V ≤ VIN ≤ 16 V 5 10 mV
6 V ≤ VIN ≤ 40 V, IOUT = 1 mA 10 30
Load regulation 100 μA ≤ IOUT ≤ 5 mA 10 30 mV
5 mA ≤ IOUT ≤ 50 mA 10 30
Dropout voltage IOUT = 100 μA 0.05 0.10 V
IOUT = 50 mA 0.2 0.4 V
Short-circuit current VOUT = 0 V 65 120 250 mA
Output impedance IOUT = 30 mAdc and 10 mArms, ƒ = 1000 Hz 450
Output noise voltage 10 Hz–100 kHz 500 μV
Long-term stability 20 mV/1000 Hr
Ripple rejection Vripple = 1 Vrms, ƒripple = 120 Hz −40 −60 dB
Reverse polarity
transient input voltage
RL = 500 Ω, T = 1 ms −50 −80 V
Output voltage with
reverse polarity input
VIN = −15 V, RL = 500 Ω 0 −0.3 V
maximum line transient RL = 500 Ω, VOUT ≤ 3.63 V, T = 40 ms 60 V
Output bypass
capacitance (COUT) ESR
COUT = 22 µF, 0.1 mA ≤ IOUT ≤ 50 mA 0.3 8 Ω
SHUTDOWN INPUT − 3.3-V LM2936BM ONLY
Output voltage, VOUT Output off, VSD = 2.4 V, RLOAD = 500 Ω 0 0.01 V
Shutdown high
threshold voltage, VIH
Output off, RLOAD = 500 Ω 2 1.1 V
Shutdown low
threshold voltage, VIL
Output on, RLOAD = 500 Ω 1.1 0.6 V
Shutdown high
current, IIH
Output off, VSD = 2.4V, RLOAD = 500 Ω 12 μA
Quiescent current Output off, VSD = 2.4V, RLOAD = 500 Ω, includes IIH current 30 μA
(1) Datasheet min/max specification limits are ensured by design, test, or statistical analysis.
(2) Typicals are at 25°C (unless otherwise specified) and represent the most likely parametric norm.
(3) To ensure constant junction temperature, pulse testing is used.

6.7 Electrical Characteristics for 5-V LM2936

VIN = 14 V, IOUT = 10 mA, TJ = 25°C, unless otherwise specified.
PARAMETER TEST CONDITIONS MIN(1) TYP(2) MAX(1) UNIT
5-V LM2936HV ONLY
Output voltage 5.5 V ≤ VIN ≤ 48 V, 100 µA ≤ IOUT ≤ 50 mA,(3) –40°C ≤ TJ ≤ 125°C 4.85 5 5.15 V
Line regulation 6 V ≤ VIN ≤ 60 V, IOUT = 1 mA 15 35 mV
ALL 5-V LM2936
Output voltage 4.9 5 5.1 V
5.5 V ≤ VIN ≤ 26 V, 100 µA ≤ IOUT ≤ 50 mA,(3) –40°C ≤ TJ ≤ 125°C 4.85 5 5.15
Quiescent current IOUT = 100 μA, 8 V ≤ VIN ≤ 24 V 9 15 μA
IOUT = 10 mA, 8 V ≤ VIN ≤ 24 V 0.2 0.5 mA
IOUT = 50 mA, 8 V ≤ VIN ≤ 24 V 1.5 2.5 mA
Line regulation 9 V ≤ VIN ≤ 16 V 5 10 mV
6 V ≤ VIN ≤ 40 V, IOUT = 1 mA 10 30
Load regulation 100 μA ≤ IOUT ≤ 5 mA 10 30 mV
5 mA ≤ IOUT ≤ 50 mA 10 30
Dropout voltage IOUT = 100 μA 0.05 0.1 V
IOUT = 50 mA 0.2 0.4 V
Short-circuit current VOUT = 0 V 65 120 250 mA
Output impedance IOUT = 30 mAdc and 10 mArms, ƒ = 1000 Hz 450
Output noise voltage 10 Hz–100 kHz 500 μV
Long-term stability 20 mV/1000 Hr
Ripple rejection Vripple = 1 Vrms, ƒripple = 120 Hz −40 −60 dB
Reverse polarity
transient input voltage
RL = 500 Ω, T = 1 ms −50 −80 V
Output voltage with
reverse polarity input
VIN = −15 V, RL = 500 Ω 0 −0.3 V
Maximum line transient RL = 500 Ω, VOUT ≤ 5.5 V, T = 40 ms 60 V
Output bypass
capacitance (COUT) ESR
COUT = 10 µF, 0.1 mA ≤ IOUT ≤ 50 mA 0.3 8 Ω
SHUTDOWN INPUT − 5-V LM2936BM ONLY
Output voltage, VOUT Output off, VSD = 2.4 V, RLOAD = 500 Ω 0 0.01 V
Shutdown high
threshold voltage, VIH
Output off, RLOAD = 500 Ω 2 1.1 V
Shutdown low
threshold voltage, VIL
Output on, RLOAD = 500 Ω 1.1 0.6 V
Shutdown high
current, IIH
Output off, VSD = 2.4 V, RLOAD = 500 Ω 12 μA
Quiescent current Output off, VSD = 2.4 V, RLOAD = 500Ω, includes IIH current 30 μA
(1) Datasheet min/max specification limits are ensured by design, test, or statistical analysis.
(2) Typicals are at 25°C (unless otherwise specified) and represent the most likely parametric norm.
(3) To ensure constant junction temperature, pulse testing is used.

6.8 Typical Characteristics

00975907.pngFigure 1. Maximum Power Dissipation (TO-92)
00975909.pngFigure 3. Dropout Voltage
00975911.pngFigure 5. Quiescent Current
00975913.pngFigure 7. Quiescent Current
00975915.gifFigure 9. 5-V LM2936 COUT ESR
00975930.pngFigure 11. 3.3-V LM2936 COUT ESR
00975917.pngFigure 13. Peak Output Current
00975919.pngFigure 15. 5-V LM2936 Line Transient Response
00975921.pngFigure 17. 5-V LM2936 Ripple Rejection
00975923.pngFigure 19. 5-V LM2936 Low Voltage Behavior
00975908.pngFigure 2. Dropout Voltage
00975910.pngFigure 4. Quiescent Current
00975912.pngFigure 6. Quiescent Current
00975914.pngFigure 8. Quiescent Current
00975929.pngFigure 10. 3-V LM2936 COUT ESR
00975916.gifFigure 12. Peak Output Current
00975918.pngFigure 14. 5-V LM2936 Current Limit
00975920.pngFigure 16. 5-V LM2936 Output at Voltage Extremes
00975922.pngFigure 18. 5-V LM2936 Load Transient Response
00975924.pngFigure 20. 5-V LM2936 Output Impedance