SNVS075E May   2001  – May 2016 LM2592HV

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Description (continued)
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics LM2592HV-3.3
    6. 7.6 Electrical Characteristics LM2592HV-5.0
    7. 7.7 Electrical Characteristics LM2592HV-ADJ
    8. 7.8 Electrical Characteristics All Output Voltage Versions
    9. 7.9 Typical Characteristics
  8. Parameter Measurement Information
    1. 8.1 Test Circuits
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 Delayed Start-Up
      2. 9.3.2 Undervoltage Lockout
    4. 9.4 Device Functional Modes
      1. 9.4.1 Shutdown Mode
      2. 9.4.2 Active Mode
  10. 10Application and Implementation
    1. 10.1 Application Information
      1. 10.1.1 Feedforward Capacitor
      2. 10.1.2 Input Capacitor
      3. 10.1.3 Output Capacitor
      4. 10.1.4 Catch Diode
      5. 10.1.5 Inverting Regulator
      6. 10.1.6 Inverting Regulator Shutdown Methods
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
        1. 10.2.2.1 Inductor Selection Procedure
      3. 10.2.3 Application Curves
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Examples
    3. 12.3 Thermal Considerations
  13. 13Device and Documentation Support
    1. 13.1 Community Resources
    2. 13.2 Trademarks
    3. 13.3 Electrostatic Discharge Caution
    4. 13.4 Glossary
  14. 14Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

6 Pin Configuration and Functions

KTT Package
5-Pin DDPAK/TO-26
Top View
LM2592HV 10129382.png
NDH Package
5-Pin TO-220
Top View
LM2592HV 10129381.png

Pin Functions

PIN I/O DESCRIPTION
NO. NAME
1 +VIN I This is the positive input supply for the IC switching regulator. A suitable input bypass capacitor must be present at this pin to minimize voltage transients and to supply the switching currents needed by the regulator.
2 Output O Internal switch. The voltage at this pin switches between approximately (+VIN − VSAT) and approximately −0.5 V, with a duty cycle of VOUT/VIN.
3 Ground Circuit ground.
4 Feedback I Senses the regulated output voltage to complete the feedback loop. This pin is directly connected to the Output for the fixed voltage versions, but is set to 1.23 V by means of a resistive divider from the output for the Adjustable version. If a feedforward capacitor is used (Adjustable version), then a negative voltage spike is generated on this pin whenever the output is shorted. This happens because the feedforward capacitor cannot discharge fast enough, and because one end of it is dragged to Ground, the other end goes momentarily negative. To prevent the energy rating of this pin from being exceeded, a small-signal Schottky diode to Ground is recommended for DC input voltages above 40 V whenever a feedforward capacitor is present (See Parameter Measurement Information). Feedforward capacitor values larger than 0.1 μF are not recommended for the same reason, whatever be the DC input voltage.
5 ON /OFF I The regulator is in shutdown mode, drawing about 90 μA, when this pin is driven to a high level (≥ 2 V), and is in normal operation when this Pin is left floating or driven to a low level (≤ 0.6 V). The typical value of the threshold is 1.3 V and the voltage on this pin must not exceed 25 V.