ZHCSL45A April 2020 – September 2020 LM25183-Q1
PRODUCTION DATA
The LM25183-Q1 is in active mode when VEN/UVLO is above the precision-enable threshold and the internal bias rail is above its UV threshold. The LM25183-Q1 operates in one of three modes depending on the load current requirement:
Refer to Section 7.3.2 for more detail.