SNVS714F April   2011  – August 2015 LM25117 , LM25117-Q1

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings (LM25117)
    3. 6.3 ESD Ratings (LM25117-Q1)
    4. 6.4 Recommended Operating Conditions
    5. 6.5 Thermal Information
    6. 6.6 Electrical Characteristics
    7. 6.7 Switching Characteristics
    8. 6.8 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  High Voltage Startup Regulator and VCC Disable
      2. 7.3.2  UVLO
      3. 7.3.3  Oscillator And Sync Capability
      4. 7.3.4  Ramp Generator and Emulated Current Sense
      5. 7.3.5  Error Amplifier and PWM Comparator
      6. 7.3.6  Soft-Start
      7. 7.3.7  Cycle-By-Cycle Current Limit
      8. 7.3.8  Hiccup Mode Current Limiting
      9. 7.3.9  HO and LO Drivers
      10. 7.3.10 Current Monitor
      11. 7.3.11 Maximum Duty Cycle
      12. 7.3.12 Thermal Protection
    4. 7.4 Device Functional Modes
      1. 7.4.1 Diode Emulation
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
    3. 8.3 Detailed Design Procedure
      1. 8.3.1  Feedback Compensation
      2. 8.3.2  Sub-Harmonic Oscillation
      3. 8.3.3  Design Requirements
      4. 8.3.4  Timing Resistor RT
      5. 8.3.5  Output Inductor LO
      6. 8.3.6  Diode Emulation Function
      7. 8.3.7  Current Sense Resistor RS
      8. 8.3.8  Current Sense Filter RCS and CCS
      9. 8.3.9  Ramp Resistor RRAMP and Ramp Capacitor CRAMP
      10. 8.3.10 UVLO Divider RUV2, RUV1 and CFT
      11. 8.3.11 VCC Disable and External VCC Supply
      12. 8.3.12 Power Switches QH and QL
      13. 8.3.13 Snubber Components RSNB and CSNB
      14. 8.3.14 Bootstrap Capacitor CHB and Bootstrap Diode DHB
      15. 8.3.15 VCC Capacitor CVCC
      16. 8.3.16 Output Capacitor CO
      17. 8.3.17 Input Capacitor CIN
      18. 8.3.18 VIN Filter RVIN, CVIN
      19. 8.3.19 Soft-Start Capacitor CSS
      20. 8.3.20 Restart Capacitor CRES
      21. 8.3.21 Output Voltage Divider RFB2 and RFB1
      22. 8.3.22 Loop Compensation Components CCOMP, RCOMP and CHF
    4. 8.4 Application Curves
      1. 8.4.1 Constant Current Regulator
      2. 8.4.2 Constant Voltage and Constant Current Regulator
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guideline
      1. 10.1.1 PC Board Layout Recommendations
  11. 11Device and Documentation Support
    1. 11.1 Community Resources
    2. 11.2 Related Links
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)

1 Features

  • LM25117-Q1 is Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: -40°C to 125°C Ambient Operating Temperature Range
  • Emulated Peak Current Mode Control
  • Wide Operating Range from 4.5 V to 42 V
  • Robust 3.3 A Peak Gate Drives
  • Adaptive Dead-time Output Driver Control
  • Free-run or Synchronizable Clock up to 750 kHz
  • Optional Diode Emulation Mode
  • Programmable Output from 0.8 V
  • Precision 1.5% Voltage Reference
  • Analog Current Monitor
  • Programmable Current Limit
  • Hiccup Mode Over Current Protection
  • Programmable Soft-start and Tracking
  • Programmable Line Undervoltage Lockout
  • Programmable Switch-over to External Bias Supply
  • Thermal Shutdown

2 Applications

  • Automotive Infotainment
  • Industrial DC-DC Motor Drivers
  • Automotive USB Power
  • Telecom Server

3 Description

The LM25117 is a synchronous buck controller intended for step-down regulator applications from a high voltage or widely varying input supply. The control method is based upon current mode control utilizing an emulated current ramp. Current mode control provides inherent line feed-forward, cycle-by-cycle current limiting and ease of loop compensation. The use of an emulated control ramp reduces noise sensitivity of the pulse-width modulation circuit, allowing reliable control of very small duty cycles necessary in high input voltage applications.

The operating frequency is programmable from 50 kHz to 750 kHz. The LM25117 drives external high-side and low-side NMOS power switches with adaptive dead-time control. A user-selectable diode emulation mode enables discontinuous mode operation for improved efficiency at light load conditions. A high voltage bias regulator that allows external bias supply further improves efficiency. The LM25117’s unique analog telemetry feature provides average output current information. Additional features include thermal shutdown, frequency synchronization, hiccup mode current limit and adjustable line undervoltage lockout.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
LM25117
HTSSOP (20) PWP 6.50 mm x 4.40 mm
LM25117-Q1 WQFN (24) RTW 4.00 mm x 4.00 mm
  1. For all available packages, see the orderable addendum at the end of the datasheet.

Typical Application

LM25117 LM25117-Q1 30155001.gif