ZHCSD62F December 2012 – May 2021 LM25017
PRODUCTION DATA
Selection of external components is illustrated through a design example. The design example specifications are shown in Table 8-2.
DESIGN PARAMETERS | VALUE |
---|---|
Input Range | 15 V to 48 V |
Primary Output Voltage | 5 V |
Secondary (Isolated) Output Voltage | 4.5 V |
Maximum Output Current (Primary + Secondary) | 600 mA |
Maximum Power Output | 3 W |
Nominal Switching Frequency | 500 kHz |