ZHCST88A September 2023 – October 2023 LM2104
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The output stages are the interface to the power MOSFETs in the power train. High slew rate, low resistance, and high peak current capability of both outputs allow for efficient switching of the power MOSFETs. The low-side output stage is referenced to GND and the high-side is referenced to SH.