ZHCSIZ5E October 2018 – June 2021 IWR6443 , IWR6843
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
INTERFACE | SIGNAL NAME | PIN TYPE | DESCRIPTION | BALL NO. |
---|---|---|---|---|
Transmitters | TX1 | O | Single ended transmitter1 o/p | B4 |
TX2 | O | Single ended transmitter2 o/p | B6 | |
TX3 | O | Single ended transmitter3 o/p | B8 | |
Receivers | RX1 | I | Single ended receiver1 i/p | M2 |
RX2 | I | Single ended receiver2 i/p | K2 | |
RX3 | I | Single ended receiver3 i/p | H2 | |
RX4 | I | Single ended receiver4 i/p | F2 | |
Reset | NRESET | I | Power on reset for chip. Active low | R3 |
Reference Oscillator | CLKP | I | In XTAL mode: Differential port for reference crystal In External clock mode: Single ended input reference clock port | B15 |
CLKM | I | In XTAL mode: Differential port for reference crystal In External clock mode: Connect this port to ground | C15 | |
Reference clock | OSC_CLKOUT | O | Reference clock output from clocking subsystem after cleanup PLL (1.4V output voltage swing). | A14 |
Bandgap voltage | VBGAP | O | Device's Band Gap Reference Output | B10 |
Power supply | VDDIN | Power | 1.2V digital power supply | H15, N11, P15, R6 |
VIN_SRAM | Power | 1.2V power rail for internal SRAM | G15 | |
VNWA | Power | 1.2V power rail for SRAM array back bias | P14 | |
VIOIN | Power | I/O Supply (3.3V or 1.8V): All CMOS I/Os would operate on this supply | R10, F15 | |
VIOIN_18 | Power | 1.8V supply for CMOS IO | R9 | |
VIN_18CLK | Power | 1.8V supply for clock module | B11 | |
VIOIN_18DIFF | Power | 1.8V supply for LVDS port | D15 | |
VPP | Power | Voltage supply for fuse chain | L13 | |
Power supply | VIN_13RF1 | Power | 1.3V Analog and RF supply,VIN_13RF1 and VIN_13RF2 could be shorted on the board | G5, H5, J5 |
VIN_13RF2 | Power | 1.3V Analog and RF supply | C2,D2 | |
VIN_18BB | Power | 1.8V Analog base band power supply | K5, F5 | |
VIN_18VCO | Power | 1.8V RF VCO supply | B12 | |
VSS | Ground | Digital ground | L5, L6, L8, L10, K7, K8, K9, K10, K11, J6, J7, J8, J10, H7, H9, H11, G6, G7, G8, G10, F9, F11, E5, E6, E8, E10, E11, R15 | |
VSSA | Ground | Analog ground | A1, A3, A5, A7, A9, A13, A15, B1, B3, B5, B7, B9, B14, C1, C3, C4, C5, C6, C7, C8, C9, C14, E1, E2, E3, F3, G1, G2, G3, H3, J1, J2, J3, K3, L1, L2, L3, M3, N1, N2, N3, R1 | |
Internal LDO output/inputs | VOUT_14APLL | O | Internal LDO output | A10 |
VOUT_14SYNTH | O | Internal LDO output | B13 | |
VOUT_PA | IO | Internal LDO output. When internal PA LDO is used, this pin provides the output voltage of the LDO. When the internal PA LDO is bypassed, and disabled, the 1-V supply should be fed on this pin. This is mandatory in the 3TX simultaneous use case. | A2, B2 | |
Test and Debug output for pre-production phase. Can be pinned out on production hardware for field debug | Analog Test1 / GPADC1 | IO | Analog IO dedicated for ADC service | P1 |
Analog Test2 / GPADC2 | IO | Analog IO dedicated for ADC service | P2 | |
Analog Test3 / GPADC3 | IO | Analog IO dedicated for ADC service | P3 | |
Analog Test4 / GPADC4 | IO | Analog IO dedicated for ADC service | R2 | |
ANAMUX / GPADC5 | IO | Analog IO dedicated for ADC service | C13 | |
VSENSE / GPADC6 | IO | Analog IO dedicated for ADC service | D14 |