ZHCSDD6G November 2014 – March 2017 ISO7841
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
EN1 | 7 | I | Output enable 1. Output pins on side 1 are enabled when EN1 is high or open and in high-impedance state when EN1 is low. |
EN2 | 10 | I | Output enable 2. Output pins on side 2 are enabled when EN2 is high or open and in high-impedance state when EN2 is low. |
GND1 | 2 | — | Ground connection for VCC1 |
8 | |||
GND2 | 9 | — | Ground connection for VCC2 |
15 | |||
INA | 3 | I | Input, channel A |
INB | 4 | I | Input, channel B |
INC | 5 | I | Input, channel C |
IND | 11 | I | Input, channel D |
OUTA | 14 | O | Output, channel A |
OUTB | 13 | O | Output, channel B |
OUTC | 12 | O | Output, channel C |
OUTD | 6 | O | Output, channel D |
VCC1 | 1 | — | Power supply, VCC1 |
VCC2 | 16 | — | Power supply, VCC2 |