ZHCSE62A July 2015 – September 2015 ISO7831
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
NOTE
Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.
The ISO7831 is a high-performance, quad-channel digital isolator with 5.7 kVRMS isolation voltage. The device comes with enable pins on each side which can be used to put the respective outputs in high impedance for multi master driving applications and reduce power consumption. ISO7831 uses single-ended CMOS-logic switching technology. Its supply voltage range is from 2.25 V to 5.5 V for both supplies, VCC1 and VCC2. When designing with digital isolators, it is important to keep in mind that due to the single-ended design structure, digital isolators do not conform to any specific interface standard and are only intended for isolating single-ended CMOS or TTL digital signal lines. The isolator is typically placed between the data controller (that is, μC or UART), and a data converter or a line transceiver, regardless of the interface type or standard.
The Isolated SPI Interface is shown in Figure 16.
For ISO7831, use the parameters shown in Table 2.
PARAMETER | VALUE |
---|---|
Supply voltage | 2.25 to 5.5 V |
Decoupling capacitor between VCC1 and GND1 | 0.1 µF |
Decoupling capacitor from VCC2 and GND2 | 0.1 µF |
Unlike optocouplers, which need external components to improve performance, provide bias, or limit current, ISO7831 only needs two external bypass capacitors to operate.
Many applications in harsh industrial environment are sensitive to disturbances such as electrostatic discharge (ESD), electrical fast transient (EFT), surge and electromagnetic emissions. These electromagnetic disturbances are regulated by international standards such as IEC 61000-4-x and CISPR 22. Although system-level performance and reliability depends, to a large extent, on the application board design and layout, the ISO7831 incorporate many chip-level design improvements for overall system robustness. Some of these improvements include:
Typical eye diagram of ISO7831 indicate low jitter and wide open eye at the maximum data rate of 100 Mbps.